Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|
| NUP209ETP | N/A 45.000 mm | N/A 85.000 mm3.3465 in | N/A 0.748 in19 mm | N/A 66400 N | N/A 63049 N | N/A 5800 rpm | N/A 7000 rpm |
N/A
|
| N209ETPC3 | N/A 45.000 mm | N/A 85.000 mm3.3465 in | N/A 0.748 in19 mm | N/A 66400 N | N/A 63049 N | N/A 5800 rpm | N/A 7000 rpm |
N/A
|
| NJ209ETPC3 | N/A 45.000 mm | N/A 85.000 mm3.3465 in | N/A 0.748 in19 mm | N/A 66400 N | N/A 63049 N | N/A 5800 rpm | N/A 7000 rpm |
N/A
|
| NU209ETPC3 | N/A 45.000 mm | N/A 85.000 mm3.3465 in | N/A 0.748 in19 mm | N/A 66400 N | N/A 63049 N | N/A 5800 rpm | N/A 7000 rpm |
N/A
|
| NUP209ETPC3 | N/A 45.000 mm | N/A 85.000 mm3.3465 in | N/A 0.748 in19 mm | N/A 66400 N | N/A 63049 N | N/A 5800 rpm | N/A 7000 rpm |
N/A
|
| NJ2209ETP | N/A 45.000 mm | N/A 85.000 mm3.3465 in | N/A 0.9055 in23 mm | N/A 84600 N | N/A 76100 N | N/A 4900 rpm | N/A 5800 rpm |
N/A
|
| NU2209ETP | N/A 45.000 mm | N/A 85.000 mm3.3465 in | N/A 0.9055 in23 mm | N/A 84600 N | N/A 76100 N | N/A 4900 rpm | N/A 5800 rpm |
N/A
|
| NUP2209ETP | N/A 45.000 mm | N/A 85.000 mm3.3465 in | N/A 0.9055 in23 mm | N/A 84600 N | N/A 76100 N | N/A 4900 rpm | N/A 5800 rpm |
N/A
|
| NJ2209ETPC3 | N/A 45.000 mm | N/A 85.000 mm3.3465 in | N/A 0.9055 in23 mm | N/A 84600 N | N/A 76100 N | N/A 4900 rpm | N/A 5800 rpm |
N/A
|
| NU2209ETPC3 | N/A 45.000 mm | N/A 85.000 mm3.3465 in | N/A 0.9055 in23 mm | N/A 84600 N | N/A 76100 N | N/A 4900 rpm | N/A 5800 rpm |
N/A
|
| NUP2209ETPC3 | N/A 45.000 mm | N/A 85.000 mm3.3465 in | N/A 0.9055 in23 mm | N/A 84600 N | N/A 76100 N | N/A 4900 rpm | N/A 5800 rpm |
N/A
|
| N309ETP | N/A 45.000 mm | N/A 100.000 mm3.9370 in | N/A 0.9843 in25 mm | N/A 101100 N | N/A 99500 N | N/A 5500 rpm | N/A 6500 rpm |
N/A
|
| NJ309ETP | N/A 45.000 mm | N/A 100.000 mm3.9370 in | N/A 0.9843 in25 mm | N/A 101100 N | N/A 99500 N | N/A 5500 rpm | N/A 6500 rpm |
N/A
|
| NU309ETP | N/A 45.000 mm | N/A 100.000 mm3.9370 in | N/A 0.9843 in25 mm | N/A 101100 N | N/A 99500 N | N/A 5500 rpm | N/A 6500 rpm |
N/A
|
| NUP309ETP | N/A 45.000 mm | N/A 100.000 mm3.9370 in | N/A 0.9843 in25 mm | N/A 101100 N | N/A 99500 N | N/A 5500 rpm | N/A 6500 rpm |
N/A
|
| N309ETPC3 | N/A 45.000 mm | N/A 100.000 mm3.9370 in | N/A 0.9843 in25 mm | N/A 101100 N | N/A 99500 N | N/A 5500 rpm | N/A 6500 rpm |
N/A
|
| NJ309ETPC3 | N/A 45.000 mm | N/A 100.000 mm3.9370 in | N/A 0.9843 in25 mm | N/A 101100 N | N/A 99500 N | N/A 5500 rpm | N/A 6500 rpm |
N/A
|
| NU309ETPC3 | N/A 45.000 mm | N/A 100.000 mm3.9370 in | N/A 0.9843 in25 mm | N/A 101100 N | N/A 99500 N | N/A 5500 rpm | N/A 6500 rpm |
N/A
|
| NUP309ETPC3 | N/A 45.000 mm | N/A 100.000 mm3.9370 in | N/A 0.9843 in25 mm | N/A 101100 N | N/A 99500 N | N/A 5500 rpm | N/A 6500 rpm |
N/A
|
| NJ2309ETP | N/A 45.000 mm | N/A 100.000 mm3.9370 in | N/A 1.4173 in36 mm | N/A 155700 N | N/A 139200 N | N/A 4500 rpm | N/A 5300 rpm |
N/A
|
| NU2309ETP | N/A 45.000 mm | N/A 100.000 mm3.9370 in | N/A 1.4173 in36 mm | N/A 155700 N | N/A 139200 N | N/A 4500 rpm | N/A 5300 rpm |
N/A
|
| NUP2309ETP | N/A 45.000 mm | N/A 100.000 mm3.9370 in | N/A 1.4173 in36 mm | N/A 155700 N | N/A 139200 N | N/A 4500 rpm | N/A 5300 rpm |
N/A
|
| NJ2309ETPC3 | N/A 45.000 mm | N/A 100.000 mm3.9370 in | N/A 1.4173 in36 mm | N/A 155700 N | N/A 139200 N | N/A 4500 rpm | N/A 5300 rpm |
N/A
|
| NU2309ETPC3 | N/A 45.000 mm | N/A 100.000 mm3.9370 in | N/A 1.4173 in36 mm | N/A 155700 N | N/A 139200 N | N/A 4500 rpm | N/A 5300 rpm |
N/A
|
| NUP2309ETPC3 | N/A 45.000 mm | N/A 100.000 mm3.9370 in | N/A 1.4173 in36 mm | N/A 155700 N | N/A 139200 N | N/A 4500 rpm | N/A 5300 rpm |
N/A
|