Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|
| N210ETP | N/A 50.000 mm | N/A 90.000 mm3.5433 in | N/A 0.7874 in20 mm | N/A 71892 N | N/A 65969 N | N/A 5500 rpm | N/A 6600 rpm |
N/A
|
| NJ210ETP | N/A 50.000 mm | N/A 90.000 mm3.5433 in | N/A 0.7874 in20 mm | N/A 71892 N | N/A 65969 N | N/A 5500 rpm | N/A 6600 rpm |
N/A
|
| NU210ETP | N/A 50.000 mm | N/A 90.000 mm3.5433 in | N/A 0.7874 in20 mm | N/A 71892 N | N/A 65969 N | N/A 5500 rpm | N/A 6600 rpm |
N/A
|
| NUP210ETP | N/A 50.000 mm | N/A 90.000 mm3.5433 in | N/A 0.7874 in20 mm | N/A 71892 N | N/A 65969 N | N/A 5500 rpm | N/A 6600 rpm |
N/A
|
| N210ETPC3 | N/A 50.000 mm | N/A 90.000 mm3.5433 in | N/A 0.7874 in20 mm | N/A 71892 N | N/A 65969 N | N/A 5500 rpm | N/A 6600 rpm |
N/A
|
| NJ210ETPC3 | N/A 50.000 mm | N/A 90.000 mm3.5433 in | N/A 0.7874 in20 mm | N/A 71892 N | N/A 65969 N | N/A 5500 rpm | N/A 6600 rpm |
N/A
|
| NU210ETPC3 | N/A 50.000 mm | N/A 90.000 mm3.5433 in | N/A 0.7874 in20 mm | N/A 71892 N | N/A 65969 N | N/A 5500 rpm | N/A 6600 rpm |
N/A
|
| NUP210ETPC3 | N/A 50.000 mm | N/A 90.000 mm3.5433 in | N/A 0.7874 in20 mm | N/A 71892 N | N/A 65969 N | N/A 5500 rpm | N/A 6600 rpm |
N/A
|
| NJ2210ETP | N/A 50.000 mm | N/A 90.000 mm3.5433 in | N/A 0.9055 in23 mm | N/A 91500 N | N/A 79600 N | N/A 4500 rpm | N/A 5300 rpm |
N/A
|
| NU2210ETP | N/A 50.000 mm | N/A 90.000 mm3.5433 in | N/A 0.9055 in23 mm | N/A 91500 N | N/A 79600 N | N/A 4500 rpm | N/A 5300 rpm |
N/A
|
| NUP2210ETP | N/A 50.000 mm | N/A 90.000 mm3.5433 in | N/A 0.9055 in23 mm | N/A 91500 N | N/A 79600 N | N/A 4500 rpm | N/A 5300 rpm |
N/A
|
| NJ2210ETPC3 | N/A 50.000 mm | N/A 90.000 mm3.5433 in | N/A 0.9055 in23 mm | N/A 91500 N | N/A 79600 N | N/A 4500 rpm | N/A 5300 rpm |
N/A
|
| NU2210ETPC3 | N/A 50.000 mm | N/A 90.000 mm3.5433 in | N/A 0.9055 in23 mm | N/A 91500 N | N/A 79600 N | N/A 4500 rpm | N/A 5300 rpm |
N/A
|
| NUP2210ETPC3 | N/A 50.000 mm | N/A 90.000 mm3.5433 in | N/A 0.9055 in23 mm | N/A 91500 N | N/A 79600 N | N/A 4500 rpm | N/A 5300 rpm |
N/A
|
| N310ETP | N/A 50.000 mm | N/A 110.000 mm4.3307 in | N/A 1.063 in27 mm | N/A 116000 N | N/A 112400 N | N/A 5200 rpm | N/A 6100 rpm |
N/A
|
| NJ310ETP | N/A 50.000 mm | N/A 110.000 mm4.3307 in | N/A 1.063 in27 mm | N/A 116000 N | N/A 112400 N | N/A 5200 rpm | N/A 6100 rpm |
N/A
|
| NU310ETP | N/A 50.000 mm | N/A 110.000 mm4.3307 in | N/A 1.063 in27 mm | N/A 116000 N | N/A 112400 N | N/A 5200 rpm | N/A 6100 rpm |
N/A
|
| NUP310ETP | N/A 50.000 mm | N/A 110.000 mm4.3307 in | N/A 1.063 in27 mm | N/A 116000 N | N/A 112400 N | N/A 5200 rpm | N/A 6100 rpm |
N/A
|
| N310ETPC3 | N/A 50.000 mm | N/A 110.000 mm4.3307 in | N/A 1.063 in27 mm | N/A 116000 N | N/A 112400 N | N/A 5200 rpm | N/A 6100 rpm |
N/A
|
| NJ310ETPC3 | N/A 50.000 mm | N/A 110.000 mm4.3307 in | N/A 1.063 in27 mm | N/A 116000 N | N/A 112400 N | N/A 5200 rpm | N/A 6100 rpm |
N/A
|
| NU310ETPC3 | N/A 50.000 mm | N/A 110.000 mm4.3307 in | N/A 1.063 in27 mm | N/A 116000 N | N/A 112400 N | N/A 5200 rpm | N/A 6100 rpm |
N/A
|
| NUP310ETPC3 | N/A 50.000 mm | N/A 110.000 mm4.3307 in | N/A 1.063 in27 mm | N/A 116000 N | N/A 112400 N | N/A 5200 rpm | N/A 6100 rpm |
N/A
|
| NJ310ETPC4 | N/A 50.000 mm | N/A 110.000 mm4.3307 in | N/A 1.063 in27 mm | N/A 116000 N | N/A 112400 N | N/A 5200 rpm | N/A 6100 rpm |
N/A
|
| NJ2310ETP | N/A 50.000 mm | N/A 110.000 mm4.3307 in | N/A 1.5748 in40 mm | N/A 189500 N | N/A 164600 N | N/A 4200 rpm | N/A 5000 rpm |
N/A
|
| NU2310ETP | N/A 50.000 mm | N/A 110.000 mm4.3307 in | N/A 1.5748 in40 mm | N/A 189500 N | N/A 164600 N | N/A 4200 rpm | N/A 5000 rpm |
N/A
|