Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Shaft Backing Shoulder Diameter |
Housing Backing Shoulder Diameter |
Static Radial Load Rating (C0) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 220RIU51 R3 | N/A 220 mm | N/A 350 mm13.7796 in | N/A 2.0079 in51 mm | N/A 612000 N138000 lbf | N/A 243.7 mm9.5900 in | N/A 326.2 mm12.8400 in | N/A 830000 N187000 lbf | N/A 1100 rpm | N/A 960 rpm |
N/A
|
| 220RIN51 R3 | N/A 220 mm | N/A 350 mm13.7796 in | N/A 2.0079 in51 mm | N/A 612000 N138000 lbf | N/A 243.7 mm9.5900 in | N/A 326.2 mm12.8400 in | N/A 830000 N187000 lbf | N/A 1100 rpm | N/A 960 rpm |
N/A
|
| 220RIJ51 R3 | N/A 220 mm | N/A 350 mm13.7796 in | N/A 2.0079 in51 mm | N/A 612000 N138000 lbf | N/A 243.7 mm9.5900 in | N/A 326.2 mm12.8400 in | N/A 830000 N187000 lbf | N/A 1100 rpm | N/A 960 rpm |
N/A
|
| 220RIF51 R3 | N/A 220 mm | N/A 350 mm13.7796 in | N/A 2.0079 in51 mm | N/A 612000 N138000 lbf | N/A 243.7 mm9.5900 in | N/A 326.2 mm12.8400 in | N/A 830000 N187000 lbf | N/A 1100 rpm | N/A 960 rpm |
N/A
|
| 220RIT51 R3 | N/A 220 mm | N/A 350 mm13.7796 in | N/A 2.0079 in51 mm | N/A 612000 N138000 lbf | N/A 243.7 mm9.5900 in | N/A 326.2 mm12.8400 in | N/A 830000 N187000 lbf | N/A 1100 rpm | N/A 960 rpm |
N/A
|
| 220RIU91 R3 | N/A 220 mm | N/A 350 mm13.7796 in | N/A 3.875 in98.425 mm | N/A 1290000 N289000 lbf | N/A 239.3 mm9.4200 in | N/A 324.6 mm12.7800 in | N/A 2090000 N470000 lbf | N/A 1000 rpm | N/A 930 rpm |
N/A
|
| 220RIN91 R3 | N/A 220 mm | N/A 350 mm13.7796 in | N/A 3.875 in98.425 mm | N/A 1290000 N289000 lbf | N/A 239.3 mm9.4200 in | N/A 324.6 mm12.7800 in | N/A 2090000 N470000 lbf | N/A 1000 rpm | N/A 930 rpm |
N/A
|
| 220RIJ91 R3 | N/A 220 mm | N/A 350 mm13.7796 in | N/A 3.875 in98.425 mm | N/A 1290000 N289000 lbf | N/A 239.3 mm9.4200 in | N/A 324.6 mm12.7800 in | N/A 2090000 N470000 lbf | N/A 1000 rpm | N/A 930 rpm |
N/A
|
| 220RIF91 R3 | N/A 220 mm | N/A 350 mm13.7796 in | N/A 3.875 in98.425 mm | N/A 1290000 N289000 lbf | N/A 239.3 mm9.4200 in | N/A 324.6 mm12.7800 in | N/A 2090000 N470000 lbf | N/A 1000 rpm | N/A 930 rpm |
N/A
|
| 220RIT91 R3 | N/A 220 mm | N/A 350 mm13.7796 in | N/A 3.875 in98.425 mm | N/A 1290000 N289000 lbf | N/A 239.3 mm9.4200 in | N/A 324.6 mm12.7800 in | N/A 2090000 N470000 lbf | N/A 1000 rpm | N/A 930 rpm |
N/A
|
| 220RU51 R3 | N/A 220 mm | N/A 350.002 mm13.7796 in | N/A 2.0079 in51 mm | N/A 618000 N139000 lbf | N/A 244 mm9.6000 in | N/A 326 mm12.8000 in | N/A 840000 N189000 lbf | N/A 2100 rpm | N/A 1800 rpm |
N/A
|
| 220RU92BA774 R3 | N/A 220 mm | N/A 400 mm15.748 in | N/A 5.252 in133.4 mm | N/A 2010000 N452000 lbf | N/A 252 mm9.9000 in | N/A 368 mm14.5000 in | N/A 3230000 N726000 lbf | N/A 880 rpm | N/A 810 rpm |
N/A
|
| 220RU92BB1112 R3 | N/A 220 mm | N/A 400 mm15.748 in | N/A 5.25 in133.35 mm | N/A 2010000 N452000 lbf | N/A 252 mm9.9000 in | N/A 368 mm14.5000 in | N/A 3230000 N726000 lbf | N/A 880 rpm | N/A 810 rpm |
N/A
|
| 220RU92 R2 | N/A 220 mm | N/A 400 mm15.748 in | N/A 5.252 in133.4 mm | N/A 2010000 N452000 lbf | N/A 252 mm9.9000 in | N/A 368 mm14.5000 in | N/A 3230000 N726000 lbf | N/A 880 rpm | N/A 810 rpm |
N/A
|
| 220RU02 R3 | N/A 220 mm | N/A 400 mm15.748 in | N/A 2.5591 in65 mm | N/A 918000 N206000 lbf | N/A 256 mm10.1000 in | N/A 365 mm14.4000 in | N/A 1180000 N265000 lbf | N/A 1600 rpm | N/A 1400 rpm |
N/A
|
| 220RU92 R3 | N/A 220 mm | N/A 400 mm15.748 in | N/A 5.25 in133.35 mm | N/A 2010000 N452000 lbf | N/A 252.4 mm9.9400 in | N/A 368.3 mm14.5000 in | N/A 3230000 N727000 lbf | N/A 880 rpm | N/A 810 rpm |
N/A
|
| 220RN92 R3 | N/A 220 mm | N/A 400 mm15.748 in | N/A 5.25 in133.35 mm | N/A 2010000 N452000 lbf | N/A 252.4 mm9.9400 in | N/A 368.3 mm14.5000 in | N/A 3230000 N727000 lbf | N/A 880 rpm | N/A 810 rpm |
N/A
|
| 220RJ92 R3 | N/A 220 mm | N/A 400 mm15.748 in | N/A 5.25 in133.35 mm | N/A 2010000 N452000 lbf | N/A 252.4 mm9.9400 in | N/A 368.3 mm14.5000 in | N/A 3230000 N727000 lbf | N/A 880 rpm | N/A 810 rpm |
N/A
|
| 220RF92 R3 | N/A 220 mm | N/A 400 mm15.748 in | N/A 5.25 in133.35 mm | N/A 2010000 N452000 lbf | N/A 252.4 mm9.9400 in | N/A 368.3 mm14.5000 in | N/A 3230000 N727000 lbf | N/A 880 rpm | N/A 810 rpm |
N/A
|
| 220RT92 R3 | N/A 220 mm | N/A 400 mm15.748 in | N/A 5.25 in133.35 mm | N/A 2010000 N452000 lbf | N/A 252.4 mm9.9400 in | N/A 368.3 mm14.5000 in | N/A 3230000 N727000 lbf | N/A 880 rpm | N/A 810 rpm |
N/A
|
| 220RIU92 R3 | N/A 220 mm | N/A 400 mm15.748 in | N/A 5.25 in133.35 mm | N/A 2010000 N452000 lbf | N/A 252.4 mm9.9400 in | N/A 368.3 mm14.5000 in | N/A 3230000 N727000 lbf | N/A 880 rpm | N/A 810 rpm |
N/A
|
| 220RIN92 R3 | N/A 220 mm | N/A 400 mm15.748 in | N/A 5.25 in133.35 mm | N/A 2010000 N452000 lbf | N/A 252.4 mm9.9400 in | N/A 368.3 mm14.5000 in | N/A 3230000 N727000 lbf | N/A 880 rpm | N/A 810 rpm |
N/A
|
| 220RIJ92 R3 | N/A 220 mm | N/A 400 mm15.748 in | N/A 5.25 in133.35 mm | N/A 2010000 N452000 lbf | N/A 252.4 mm9.9400 in | N/A 368.3 mm14.5000 in | N/A 3230000 N727000 lbf | N/A 880 rpm | N/A 810 rpm |
N/A
|
| 220RIF92 R3 | N/A 220 mm | N/A 400 mm15.748 in | N/A 5.25 in133.35 mm | N/A 2010000 N452000 lbf | N/A 252.4 mm9.9400 in | N/A 368.3 mm14.5000 in | N/A 3230000 N727000 lbf | N/A 880 rpm | N/A 810 rpm |
N/A
|
| 220RIT92 R3 | N/A 220 mm | N/A 400 mm15.748 in | N/A 5.25 in133.35 mm | N/A 2010000 N452000 lbf | N/A 252.4 mm9.9400 in | N/A 368.3 mm14.5000 in | N/A 3230000 N727000 lbf | N/A 880 rpm | N/A 810 rpm |
N/A
|