Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.
Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Features |
Lubrication Type |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Grease Reference Speed |
Limiting Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 61904H-2RS/F | N/A 20.000 mm | N/A 37 mm | N/A 9 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 5420 N | N/A 2950 N | N/A 11400 rpm | N/A 22000 rpm |
N/A
|
| 61904H-ZZ/F | N/A 20.000 mm | N/A 37 mm | N/A 9 mm | N/A Shields | N/A Standard Food Safe Grease | N/A 5420 N | N/A 2950 N | N/A 19000 rpm | N/A 22000 rpm |
N/A
|
| 61904H-2RS/FVSL613 | N/A 20.000 mm | N/A 37 mm | N/A 9 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 5420 N | N/A 2950 N | N/A 11400 rpm | N/A 22000 rpm |
N/A
|
| 6010C3 | N/A 50.000 mm | N/A 80 mm | N/A 16 mm | N/A Open | N/A | N/A 18500 N | N/A 13300 N | N/A 0 rpm | N/A 12000 rpm |
N/A
|
| 6009C3 | N/A 45.000 mm | N/A 75 mm | N/A 16 mm | N/A Open | N/A | N/A 17800 N | N/A 12100 N | N/A 0 rpm | N/A 13000 rpm |
N/A
|
| 6008C4 | N/A 40 mm | N/A 68.000 mm | N/A 15 mm | N/A Open | N/A | N/A 14300 N | N/A 9240 N | N/A 0 rpm | N/A 15000 rpm |
N/A
|
| 6008C3 | N/A 40 mm | N/A 68.000 mm | N/A 15 mm | N/A Open | N/A | N/A 14300 N | N/A 9240 N | N/A 0 rpm | N/A 15000 rpm |
N/A
|
| 6007C3 | N/A 35.000 mm | N/A 62 mm | N/A 14 mm | N/A Open | N/A | N/A 13600 N | N/A 8240 N | N/A 0 rpm | N/A 16000 rpm |
N/A
|
| 6006-2RSC3 | N/A 25 mm | N/A 47.000 mm | N/A 12 mm | N/A Open | N/A | N/A 8550 N | N/A 4680 N | N/A 0 rpm | N/A 21000 rpm |
N/A
|
| 6005-ZZC3 | N/A 20.000 mm | N/A 42.000 mm | N/A 12 mm | N/A Open | N/A | N/A 7980 N | N/A 4050 N | N/A 0 rpm | N/A 25000 rpm |
N/A
|
| 6005C3 | N/A 17.000 mm | N/A 35 mm | N/A 10 mm | N/A Open | N/A | N/A 5100 N | N/A 2610 N | N/A 0 rpm | N/A 28000 rpm |
N/A
|
| 6004C3 | N/A 15.000 mm | N/A 32 mm | N/A 9 mm | N/A Open | N/A | N/A 4750 N | N/A 2270 N | N/A 0 rpm | N/A 30000 rpm |
N/A
|
| 6003C3 | N/A 12 mm | N/A 28 mm | N/A 8 mm | N/A Open | N/A | N/A 4350 N | N/A 1910 N | N/A 0 rpm | N/A 33000 rpm |
N/A
|
| 603H | N/A 3 mm | N/A 9 mm | N/A 3 mm | N/A Open | N/A Standard Industrial Grease | N/A 486 N | N/A 150 N | N/A 66000 rpm | N/A 78000 rpm |
N/A
|
| 603H-ZZ | N/A 3 mm | N/A 9 mm | N/A 5 mm | N/A Shields | N/A Standard Industrial Grease | N/A 486 N | N/A 150 N | N/A 66000 rpm | N/A 78000 rpm |
N/A
|
| 636H | N/A 6 mm | N/A 22 mm | N/A 7 mm | N/A Open | N/A Standard Industrial Grease | N/A 2800 N | N/A 1090 N | N/A 33000 rpm | N/A 39000 rpm |
N/A
|
| 636H-ZZ | N/A 6 mm | N/A 22 mm | N/A 7 mm | N/A Shields | N/A Standard Industrial Grease | N/A 2800 N | N/A 1090 N | N/A 33000 rpm | N/A 39000 rpm |
N/A
|
| 636H-2RS | N/A 6 mm | N/A 22 mm | N/A 7 mm | N/A Contact Seals | N/A Standard Industrial Grease | N/A 2800 N | N/A 1090 N | N/A 19800 rpm | N/A 21000 rpm |
N/A
|
| 6000H-2RS/VSL609 | N/A 10 mm | N/A 26 mm | N/A 8 mm | N/A Contact Seals | N/A Industrial Grade Solid Lube | N/A 3890 N | N/A 1570 N | N/A 21000 rpm | N/A |
N/A
|
| 6200H-2RS/VSL609 | N/A 10 mm | N/A 30 mm | N/A 9 mm | N/A Contact Seals | N/A Industrial Grade Solid Lube | N/A 4350 N | N/A 1910 N | N/A 18000 rpm | N/A |
N/A
|
| 6300H-2RS/VSL609 | N/A 10 mm | N/A 35 mm | N/A 11 mm | N/A Contact Seals | N/A Industrial Grade Solid Lube | N/A 6890 N | N/A 2980 N | N/A 16000 rpm | N/A |
N/A
|
| 6001H-2RS/VSL609 | N/A 12 mm | N/A 28 mm | N/A 8 mm | N/A Contact Seals | N/A Industrial Grade Solid Lube | N/A 4350 N | N/A 1910 N | N/A 18000 rpm | N/A |
N/A
|
| 6201H-2RS/VSL609 | N/A 12 mm | N/A 32 mm | N/A 10 mm | N/A Contact Seals | N/A Industrial Grade Solid Lube | N/A 5780 N | N/A 2440 N | N/A 16000 rpm | N/A |
N/A
|
| 6301H-2RS/VSL609 | N/A 12 mm | N/A 37 mm | N/A 12 mm | N/A Contact Seals | N/A Industrial Grade Solid Lube | N/A 8250 N | N/A 3570 N | N/A 15000 rpm | N/A |
N/A
|
| 6002H-2RS/VSL609 | N/A 15.000 mm | N/A 32 mm | N/A 9 mm | N/A Contact Seals | N/A Industrial Grade Solid Lube | N/A 4750 N | N/A 2270 N | N/A 15000 rpm | N/A |
N/A
|