Print Back

Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.

DGBB Stainless Steal family picture
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Bore (d)

O.D. (D)

Width (B)

Features

Lubrication Type

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Grease Reference Speed

Limiting Speed - Oil

CAD

61900H-2RS N/A 10 mm N/A 22 mm N/A 6 mm N/A Contact Seals N/A Standard Industrial Grease N/A 2290 N N/A 1020 N N/A 18600 rpm N/A 37000 rpm N/A
61900H-2RS/F N/A 10 mm N/A 22 mm N/A 6 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 2290 N N/A 1020 N N/A 18600 rpm N/A 37000 rpm N/A
61900H-ZZ/F N/A 10 mm N/A 22 mm N/A 6 mm N/A Shields N/A Standard Food Safe Grease N/A 2290 N N/A 1020 N N/A 31000 rpm N/A 37000 rpm N/A
61900H-2RS/FVSL613 N/A 10 mm N/A 22 mm N/A 6 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 2290 N N/A 1020 N N/A 18600 rpm N/A 37000 rpm N/A
61901H N/A 12 mm N/A 24 mm N/A 6 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 2460 N N/A 1170 N N/A 28000 rpm N/A 33000 rpm N/A
61901H/FVSL613 N/A 12 mm N/A 24 mm N/A 6 mm N/A Open N/A Food Grade Solid Lube N/A 2460 N N/A 1170 N N/A 28000 rpm N/A 33000 rpm N/A
61901H-2RS N/A 12 mm N/A 24 mm N/A 6 mm N/A Contact Seals N/A Standard Industrial Grease N/A 2460 N N/A 1170 N N/A 16800 rpm N/A 33000 rpm N/A
61901H-2RS/F N/A 12 mm N/A 24 mm N/A 6 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 2460 N N/A 1170 N N/A 16800 rpm N/A 33000 rpm N/A
61901H-ZZ/F N/A 12 mm N/A 24 mm N/A 6 mm N/A Shields N/A Standard Food Safe Grease N/A 2460 N N/A 1170 N N/A 28000 rpm N/A 33000 rpm N/A
61901H-2RS/FVSL613 N/A 12 mm N/A 24 mm N/A 6 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 2460 N N/A 1170 N N/A 16800 rpm N/A 33000 rpm N/A
61902H N/A 15.000 mm N/A 28 mm N/A 7 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 3670 N N/A 1810 N N/A 24000 rpm N/A 29000 rpm N/A
61902H/FVSL613 N/A 15.000 mm N/A 28 mm N/A 7 mm N/A Open N/A Food Grade Solid Lube N/A 3670 N N/A 1810 N N/A 24000 rpm N/A 29000 rpm N/A
61902H-2RS N/A 15.000 mm N/A 28 mm N/A 7 mm N/A Contact Seals N/A Standard Industrial Grease N/A 3670 N N/A 1810 N N/A 14400 rpm N/A 29000 rpm N/A
61902H-2RS/F N/A 15.000 mm N/A 28 mm N/A 7 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 3670 N N/A 1810 N N/A 14400 rpm N/A 29000 rpm N/A
61902H-ZZ/F N/A 15.000 mm N/A 28 mm N/A 7 mm N/A Shields N/A Standard Food Safe Grease N/A 3670 N N/A 1810 N N/A 24000 rpm N/A 29000 rpm N/A
61902H-2RS/FVSL613 N/A 15.000 mm N/A 28 mm N/A 7 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 3670 N N/A 1810 N N/A 14400 rpm N/A 29000 rpm N/A
61903H N/A 17.000 mm N/A 30 mm N/A 7 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 3900 N N/A 2050 N N/A 22000 rpm N/A 26000 rpm N/A
61903H/FVSL613 N/A 17.000 mm N/A 30 mm N/A 7 mm N/A Open N/A Food Grade Solid Lube N/A 3900 N N/A 2050 N N/A 22000 rpm N/A 26000 rpm N/A
61903H-2RS N/A 17.000 mm N/A 30 mm N/A 7 mm N/A Contact Seals N/A Standard Industrial Grease N/A 3900 N N/A 2050 N N/A 13200 rpm N/A 26000 rpm N/A
61903H-2RS/F N/A 17.000 mm N/A 30 mm N/A 7 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 3900 N N/A 2050 N N/A 13200 rpm N/A 26000 rpm N/A
61903H-ZZ/F N/A 17.000 mm N/A 30 mm N/A 7 mm N/A Shields N/A Standard Food Safe Grease N/A 3900 N N/A 2050 N N/A 22000 rpm N/A 26000 rpm N/A
61903H-2RS/FVSL613 N/A 17.000 mm N/A 30 mm N/A 7 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 3900 N N/A 2050 N N/A 13200 rpm N/A 26000 rpm N/A
61904H N/A 20.000 mm N/A 37 mm N/A 9 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 5420 N N/A 2950 N N/A 19000 rpm N/A 22000 rpm N/A
61904H/FVSL613 N/A 20.000 mm N/A 37 mm N/A 9 mm N/A Open N/A Food Grade Solid Lube N/A 5420 N N/A 2950 N N/A 19000 rpm N/A 22000 rpm N/A
61904H-2RS N/A 20.000 mm N/A 37 mm N/A 9 mm N/A Contact Seals N/A Standard Industrial Grease N/A 5420 N N/A 2950 N N/A 11400 rpm N/A 22000 rpm N/A
Unit of Measure
« 6 7 8 9 10 »