Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| QAAPF10A115S | N/A 22210 | N/A 1.9375 in | N/A 2.25 in57.2 mm | N/A 6.06 in153.9 mm | N/A 6.44 in163.6 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QAAPF10A050S | N/A 22210 | N/A 50.000 mm | N/A 2.25 in57.2 mm | N/A 6.06 in153.9 mm | N/A 6.44 in163.6 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QAAPF10A200S | N/A 22210 | N/A 2 in | N/A 2.25 in57.2 mm | N/A 6.06 in153.9 mm | N/A 6.44 in163.6 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QAAPF11A055S | N/A 22211 | N/A 55.000 mm | N/A 2.5 in63.5 mm | N/A 6.56 in166.7 mm | N/A 6.94 in176.2 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QAAPF11A203S | N/A 22211 | N/A 2.1875 in | N/A 2.5 in63.5 mm | N/A 6.56 in166.7 mm | N/A 6.94 in176.2 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QAAPF11A204S | N/A 22211 | N/A 2.2500 in | N/A 2.5 in63.5 mm | N/A 6.56 in166.7 mm | N/A 6.94 in176.2 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QAAPF13A060S | N/A 22213 | N/A 60.000 mm | N/A 2.75 in69.9 mm | N/A 6.88 in174.8 mm | N/A 7.63 in193.8 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAAPR13A060S | N/A 22213 | N/A 60.000 mm | N/A 2.75 in69.9 mm | N/A 7.13 in181.1 mm | N/A 8.75 in222.3 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAAPX13A060S | N/A 22213 | N/A 60.000 mm | N/A 3 in76.2 mm | N/A 6.94 in176.3 mm | N/A 9.56 in242.8 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAAPF13A207S | N/A 22213 | N/A 2.4375 in | N/A 2.75 in69.9 mm | N/A 6.88 in174.8 mm | N/A 7.63 in193.8 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAAPR13A207S | N/A 22213 | N/A 2.4375 in | N/A 2.75 in69.9 mm | N/A 7.13 in181.1 mm | N/A 8.75 in222.3 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAAPX13A207S | N/A 22213 | N/A 2.4375 in | N/A 3 in76.2 mm | N/A 6.94 in176.3 mm | N/A 9.56 in242.8 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAAPF13A208S | N/A 22213 | N/A 2.5000 in | N/A 2.75 in69.9 mm | N/A 6.88 in174.8 mm | N/A 7.63 in193.8 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAAPR13A208S | N/A 22213 | N/A 2.5000 in | N/A 2.75 in69.9 mm | N/A 7.13 in181.1 mm | N/A 8.75 in222.3 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAAPX13A208S | N/A 22213 | N/A 2.5000 in | N/A 3 in76.2 mm | N/A 6.94 in176.3 mm | N/A 9.56 in242.8 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAAPF13A065S | N/A 22213 | N/A 65.000 mm | N/A 2.75 in69.9 mm | N/A 6.88 in174.8 mm | N/A 7.63 in193.8 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAAPR13A065S | N/A 22213 | N/A 65.000 mm | N/A 2.75 in69.9 mm | N/A 7.13 in181.1 mm | N/A 8.75 in222.3 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAAPX13A065S | N/A 22213 | N/A 65.000 mm | N/A 3 in76.2 mm | N/A 6.94 in176.3 mm | N/A 9.56 in242.8 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAAPF15A211S | N/A 22215 | N/A 2.6875 in | N/A 3.25 in82.6 mm | N/A 7.6 in193 mm | N/A 9.1 in231.1 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAAPR15A211S | N/A 22215 | N/A 2.6875 in | N/A 3.13 in79.5 mm | N/A 8 in203.2 mm | N/A 9.6 in243.8 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAAPX15A211S | N/A 22215 | N/A 2.6875 in | N/A 3.5 in88.9 mm | N/A 9.06 in230.1 mm | N/A 10.44 in265.2 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAAPF15A212S | N/A 22215 | N/A 2.7500 in | N/A 3.25 in82.6 mm | N/A 7.6 in193 mm | N/A 9.1 in231.1 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAAPR15A212S | N/A 22215 | N/A 2.7500 in | N/A 3.13 in79.5 mm | N/A 8 in203.2 mm | N/A 9.6 in243.8 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAAPX15A212S | N/A 22215 | N/A 2.7500 in | N/A 3.5 in88.9 mm | N/A 9.06 in230.1 mm | N/A 10.44 in265.2 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAAPF15A070S | N/A 22215 | N/A 70 mm | N/A 3.25 in82.6 mm | N/A 7.6 in193 mm | N/A 9.1 in231.1 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|