Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Double-Concentric-Round-Flange-Block
Unit of Measure
1 2 3 4 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QAAFY18A303S N/A 22218 N/A 3 3/16 in N/A 9.5 in241.3 mm N/A 0.875 in24 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QAAFXP18A303S N/A 22218 N/A 3 3/16 in N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QAAFY18A304S N/A 22218 N/A 3 1/4 in N/A 9.5 in241.3 mm N/A 0.875 in24 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QAAFXP18A304S N/A 22218 N/A 3 1/4 in N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QAAFY18A085S N/A 22218 N/A 85 mm N/A 9.5 in241.3 mm N/A 0.875 in24 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QAAFXP18A085S N/A 22218 N/A 85 mm N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QAAFY18A307S N/A 22218 N/A 3 7/16 in N/A 9.5 in241.3 mm N/A 0.875 in24 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QAAFXP18A307S N/A 22218 N/A 3 7/16 in N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QAAFY18A308S N/A 22218 N/A 3 1/2 in N/A 9.5 in241.3 mm N/A 0.875 in24 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QAAFXP18A308S N/A 22218 N/A 3 1/2 in N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QAAFY18A090S N/A 22218 N/A 90 mm N/A 9.5 in241.3 mm N/A 0.875 in24 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QAAFXP18A090S N/A 22218 N/A 90 mm N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QAAFXP20A311S N/A 22220 N/A 3 11/16 in N/A 11.75 in298.5 mm N/A 0.875 in24 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
QAAFY20A311S N/A 22220 N/A 3 11/16 in N/A 10.75 in273.1 mm N/A 1 in24 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
QAAFY20A312S N/A 22220 N/A 3 3/4 in N/A 10.75 in273.1 mm N/A 1 in24 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
QAAFY20A100S N/A 22220 N/A 100 mm N/A 10.75 in273.1 mm N/A 1 in24 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
QAAFXP20A100S N/A 22220 N/A 100 mm N/A 11.75 in298.5 mm N/A 0.875 in24 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
QAAFY20A315S N/A 22220 N/A 3 15/16 in N/A 10.75 in273.1 mm N/A 1 in24 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
QAAFXP20A315S N/A 22220 N/A 3 15/16 in N/A 11.75 in298.5 mm N/A 0.875 in24 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
QAAFY20A400S N/A 22220 N/A 4 in N/A 10.75 in273.1 mm N/A 1 in24 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
QAAFXP20A400S N/A 22220 N/A 4 in N/A 11.75 in298.5 mm N/A 0.875 in24 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
QAAFXP22A110S N/A 22222 N/A 110 mm N/A 12.88 in327.2 mm N/A 0.875 in24 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
QAAFX22A407S N/A 22222 N/A 4 7/16 in N/A 12.88 in327.2 mm N/A 1 in24 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
QAAFY22A407S N/A 22222 N/A 4 7/16 in N/A 12.88 in327.2 mm N/A 1 in24 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
QAAFXP22A407S N/A 22222 N/A 4 7/16 in N/A 12.88 in327.2 mm N/A 0.875 in24 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
Unit of Measure
1 2 3 4