Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
Pilot Diameter |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| QAACW10A115S - Stainless | N/A 22210 | N/A 1.9375 in | N/A 5.38 in136.7 mm | N/A 0.438 in10 mm | N/A 4.5 in114.3 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QAACW10A050S - Stainless | N/A 22210 | N/A 50.000 mm | N/A 5.38 in136.7 mm | N/A 0.438 in10 mm | N/A 4.5 in114.3 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QAACW10A200S - Stainless | N/A 22210 | N/A 2 in | N/A 5.38 in136.7 mm | N/A 0.438 in10 mm | N/A 4.5 in114.3 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QAACW11A055S - Stainless | N/A 22211 | N/A 55.000 mm | N/A 6 in152.4 mm | N/A 0.5 in12 mm | N/A 5 in127 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QAACW11A203S - Stainless | N/A 22211 | N/A 2.1875 in | N/A 6 in152.4 mm | N/A 0.5 in12 mm | N/A 5 in127 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QAACW11A204S - Stainless | N/A 22211 | N/A 2.2500 in | N/A 6 in152.4 mm | N/A 0.5 in12 mm | N/A 5 in127 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QAACW13A060S - Stainless | N/A 22213 | N/A 60.000 mm | N/A 6.5 in165.1 mm | N/A 0.5 in12 mm | N/A 5.5 in139.7 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAACW13A207S - Stainless | N/A 22213 | N/A 2.4375 in | N/A 6.5 in165.1 mm | N/A 0.5 in12 mm | N/A 5.5 in139.7 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAACW13A208S - Stainless | N/A 22213 | N/A 2.5000 in | N/A 6.5 in165.1 mm | N/A 0.5 in12 mm | N/A 5.5 in139.7 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAACW13A065S - Stainless | N/A 22213 | N/A 65.000 mm | N/A 6.5 in165.1 mm | N/A 0.5 in12 mm | N/A 5.5 in139.7 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAACW15A211S - Stainless | N/A 22215 | N/A 2.6875 in | N/A 7.5 in190.5 mm | N/A 0.625 in16 mm | N/A 6.38 in161.9 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAACW15A212S - Stainless | N/A 22215 | N/A 2.7500 in | N/A 7.5 in190.5 mm | N/A 0.625 in16 mm | N/A 6.38 in161.9 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAACW15A070S - Stainless | N/A 22215 | N/A 70 mm | N/A 7.5 in190.5 mm | N/A 0.625 in16 mm | N/A 6.38 in161.9 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAACW15A215S - Stainless | N/A 22215 | N/A 2.9375 in | N/A 7.5 in190.5 mm | N/A 0.625 in16 mm | N/A 6.38 in161.9 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAACW15A075S - Stainless | N/A 22215 | N/A 75.000 mm | N/A 7.5 in190.5 mm | N/A 0.625 in16 mm | N/A 6.38 in161.9 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAACW15A300S - Stainless | N/A 22215 | N/A 3 in | N/A 7.5 in190.5 mm | N/A 0.625 in16 mm | N/A 6.38 in161.9 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAACW18A080S - Stainless | N/A 22218 | N/A 80 mm | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 7.38 in187.3 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAACW18A303S - Stainless | N/A 22218 | N/A 3.1875 in | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 7.38 in187.3 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAACW18A304S - Stainless | N/A 22218 | N/A 3.2500 in | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 7.38 in187.3 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAACW18A085S - Stainless | N/A 22218 | N/A 85 mm | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 7.38 in187.3 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAACW18A307S - Stainless | N/A 22218 | N/A 3 7/16 in | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 7.38 in187.3 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAACW18A308S - Stainless | N/A 22218 | N/A 3.5000 in | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 7.38 in187.3 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAACW18A090S - Stainless | N/A 22218 | N/A 90 mm | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 7.38 in187.3 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAACW20A100S - Stainless | N/A 22220 | N/A 100 mm | N/A 9.38 in238.3 mm | N/A 0.75 in20 mm | N/A 8.13 in206.4 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAACW20A315S - Stainless | N/A 22220 | N/A 3.9375 in | N/A 9.38 in238.3 mm | N/A 0.75 in20 mm | N/A 8.13 in206.4 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|