Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
Pilot Diameter |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| QAACW20A400S - Stainless | N/A 22220 | N/A 4.0000 in | N/A 9.38 in238.3 mm | N/A 0.75 in20 mm | N/A 8.13 in206.4 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAACW22A110S - Stainless | N/A 22222 | N/A 110 mm | N/A 11.75 in298.5 mm | N/A 0.75 in20 mm | N/A 10.25 in260.4 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QAACW22A407S - Stainless | N/A 22222 | N/A 4 7/16 in | N/A 11.75 in298.5 mm | N/A 0.75 in20 mm | N/A 10.25 in260.4 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QAACW22A408S - Stainless | N/A 22222 | N/A 4.5000 in | N/A 11.75 in298.5 mm | N/A 0.75 in20 mm | N/A 10.25 in260.4 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QAACW22A115S - Stainless | N/A 22222 | N/A 115.000 mm | N/A 11.75 in298.5 mm | N/A 0.75 in20 mm | N/A 10.25 in260.4 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QAACW26A415S - Stainless | N/A 22226 | N/A 4 15/16 in | N/A 12.75 in323.9 mm | N/A 0.875 in24 mm | N/A 11 in279.4 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QAACW26A500S - Stainless | N/A 22226 | N/A 5 in | N/A 12.75 in323.9 mm | N/A 0.875 in24 mm | N/A 11 in279.4 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QAACW26A130S - Stainless | N/A 22226 | N/A 130 mm | N/A 12.75 in323.9 mm | N/A 0.875 in24 mm | N/A 11 in279.4 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|