Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Tapered-Adapter-Four-Bolt-Square-Flange-Block
Unit of Measure
1 2 3 4 5 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAAFK13K204S N/A 22213 N/A 2.2500 in N/A 7.12 in180.8 mm N/A 0.625 in16 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
DAAFL13K204S N/A 22213 N/A 2.2500 in N/A 6.38 in161.9 mm N/A 0.625 in16 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
DAAF13K060S N/A 22213 N/A 60.000 mm N/A 6.89 in175 mm N/A 0.625 in16 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
TAAFK13K060S N/A 22213 N/A 60.000 mm N/A 7.12 in180.8 mm N/A 0.625 in16 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
DAAFL13K060S N/A 22213 N/A 60.000 mm N/A 6.38 in161.9 mm N/A 0.625 in16 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
DAAF15K207S N/A 22215 N/A 2.4375 in N/A 7.6 in193 mm N/A 0.625 in16 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
TAAFB15K207S N/A 22215 N/A 2.4375 in N/A 8.47 in215.1 mm N/A 0.625 in16 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
TAAFC15K207S N/A 22215 N/A 2.4375 in N/A 8.47 in215.1 mm N/A 0.625 in16 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
TAAFK15K207S N/A 22215 N/A 2.4375 in N/A 8.5 in215.9 mm N/A 0.75 in20 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
DAAFL15K207S N/A 22215 N/A 2.4375 in N/A 6.75 in171.5 mm N/A 0.625 in16 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
DAAF15K208S N/A 22215 N/A 2.5000 in N/A 7.6 in193 mm N/A 0.625 in16 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
TAAFB15K208S N/A 22215 N/A 2.5000 in N/A 8.47 in215.1 mm N/A 0.625 in16 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
TAAFC15K208S N/A 22215 N/A 2.5000 in N/A 8.47 in215.1 mm N/A 0.625 in16 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
TAAFK15K208S N/A 22215 N/A 2.5000 in N/A 8.5 in215.9 mm N/A 0.75 in20 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
DAAFL15K208S N/A 22215 N/A 2.5000 in N/A 6.75 in171.5 mm N/A 0.625 in16 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
DAAF15K065S N/A 22215 N/A 65.000 mm N/A 7.6 in193 mm N/A 0.625 in16 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
TAAFB15K065S N/A 22215 N/A 65.000 mm N/A 8.47 in215.1 mm N/A 0.625 in16 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
TAAFC15K065S N/A 22215 N/A 65.000 mm N/A 8.47 in215.1 mm N/A 0.625 in16 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
TAAFK15K065S N/A 22215 N/A 65.000 mm N/A 8.5 in215.9 mm N/A 0.75 in20 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
DAAFL15K065S N/A 22215 N/A 65.000 mm N/A 6.75 in171.5 mm N/A 0.625 in16 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
DAAF17K215S N/A 22217 N/A 2.9375 in N/A 8.48 in215.4 mm N/A 0.75 in20 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
TAAFB17K215S N/A 22217 N/A 2.9375 in N/A 9.45 in240 mm N/A 0.625 in16 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
TAAFC17K215S N/A 22217 N/A 2.9375 in N/A 9.45 in240 mm N/A 0.625 in16 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
TAAFK17K215S N/A 22217 N/A 2.9375 in N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
DAAFL17K215S N/A 22217 N/A 2.9375 in N/A 7.88 in200 mm N/A 0.75 in20 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
Unit of Measure
1 2 3 4 5