Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| TAAFKP17K215S | N/A 22226 | N/A 4 7/16 in | N/A 9.5 in241.3 mm | N/A 1.125 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAAFKP17K075S | N/A 22226 | N/A 4 7/16 in | N/A 9.5 in241.3 mm | N/A 1.125 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAAFKP15K208S | N/A 22226 | N/A 4 7/16 in | N/A 8.5 in215.9 mm | N/A 1.125 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAAFKP15K207S | N/A 22226 | N/A 4 7/16 in | N/A 8.5 in215.9 mm | N/A 1.125 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAAFKP15K065S | N/A 22226 | N/A 4 7/16 in | N/A 8.5 in215.9 mm | N/A 1.125 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAAFKP13K204S | N/A 22226 | N/A 4 7/16 in | N/A 7.12 in180.8 mm | N/A 1.125 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAAFKP13K203S | N/A 22226 | N/A 4 7/16 in | N/A 7.12 in180.8 mm | N/A 1.125 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAAFKP11K200S | N/A 22226 | N/A 4 7/16 in | N/A 6.36 in161.5 mm | N/A 1.125 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAAFKP11K115S | N/A 22226 | N/A 4 7/16 in | N/A 6.36 in161.5 mm | N/A 1.125 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAAFKP11K050S | N/A 22226 | N/A 4 7/16 in | N/A 6.36 in161.5 mm | N/A 1.125 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| DAAF26K408S | N/A 22226 | N/A 4.5000 in | N/A 12.38 in314.5 mm | N/A 0.875 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAAFB26K408S | N/A 22226 | N/A 4.5000 in | N/A 13.97 in354.8 mm | N/A 0.875 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAAFC26K408S | N/A 22226 | N/A 4.5000 in | N/A 13.98 in355.1 mm | N/A 0.875 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| DAAF26K115S | N/A 22226 | N/A 115.000 mm | N/A 12.38 in314.5 mm | N/A 0.875 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAAFB26K115S | N/A 22226 | N/A 115.000 mm | N/A 13.97 in354.8 mm | N/A 0.875 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAAFC26K115S | N/A 22226 | N/A 115.000 mm | N/A 13.98 in355.1 mm | N/A 0.875 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|