Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
|---|---|---|---|---|---|---|
| TAACK26K407S | N/A 22226 | N/A 4 7/16 in | N/A 12.75 in323.9 mm | N/A 0.984 in25 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
| DAAC26K408S | N/A 22226 | N/A 4.5000 in | N/A 11.75 in298.5 mm | N/A 0.75 in20 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
| TAACK26K408S | N/A 22226 | N/A 4.5000 in | N/A 12.75 in323.9 mm | N/A 0.984 in25 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
| DAAC26K115S | N/A 22226 | N/A 115.000 mm | N/A 11.75 in298.5 mm | N/A 0.75 in20 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
| TAACK26K115S | N/A 22226 | N/A 115.000 mm | N/A 12.75 in323.9 mm | N/A 0.984 in25 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
| TAACK28K125S | N/A 22228 | N/A 125.000 mm | N/A 14.5 in368.3 mm | N/A 1 in25.4 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
| TAACK28K415S | N/A 22228 | N/A 4 15/16 in | N/A 14.5 in368.3 mm | N/A 1 in25.4 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
| TAACK28K500S | N/A 22228 | N/A 5 in | N/A 14.5 in368.3 mm | N/A 1 in25.4 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
| TAACK32K507S | N/A 23132 | N/A 5 7/16 in | N/A 16.5 in419.1 mm | N/A 0.984 in24 mm | N/A 354000 lbf1580000 N | N/A 261000 lbf1160000 N |
| TAACK34K515S | N/A 23134 | N/A 5 15/16 in | N/A 17 in431.8 mm | N/A 1.13 in28.7 mm | N/A 384000 lbf1710000 N | N/A 274000 lbf1220000 N |
| TAACK34K600S | N/A 23134 | N/A 6.0000 in | N/A 17 in431.8 mm | N/A 1.13 in28.7 mm | N/A 384000 lbf1710000 N | N/A 274000 lbf1220000 N |
| TAACK36K607S | N/A 23136 | N/A 6 7/16 in | N/A 17 in431.8 mm | N/A 1.13 in28.7 mm | N/A 449000 lbf2000000 N | N/A 317000 lbf1410000 N |