Part Number |
Bearing Number |
Shaft Size |
Outside Diameter |
Total Width |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QVVMC11V115S | N/A 22211 | N/A 1.9375 in | N/A 4.531 in115.1 mm | N/A 4.02 in102.1 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVMC11V050S | N/A 22211 | N/A 50.000 mm | N/A 4.531 in115.1 mm | N/A 4.02 in102.1 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVMC11V200S | N/A 22211 | N/A 2 in | N/A 4.531 in115.1 mm | N/A 4.02 in102.1 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVMC13V055S | N/A 22213 | N/A 55.000 mm | N/A 5 in127 mm | N/A 4.24 in107.7 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QVVMC13V203S | N/A 22213 | N/A 2.1875 in | N/A 5 in127 mm | N/A 4.24 in107.7 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QVVMC13V204S | N/A 22213 | N/A 2.2500 in | N/A 5 in127 mm | N/A 4.24 in107.7 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QVVMC15V060S | N/A 22215 | N/A 60.000 mm | N/A 5.875 in149.2 mm | N/A 4.09 in103.9 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QVVMC15V207S | N/A 22215 | N/A 2.4375 in | N/A 5.875 in149.2 mm | N/A 4.09 in103.9 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QVVMC15V208S | N/A 22215 | N/A 2.5000 in | N/A 5.875 in149.2 mm | N/A 4.09 in103.9 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QVVMC15V065S | N/A 22215 | N/A 65.000 mm | N/A 5.875 in149.2 mm | N/A 4.09 in103.9 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QVVMC17V211S | N/A 22217 | N/A 2.6875 in | N/A 6.75 in171.5 mm | N/A 4.18 in106.2 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| QVVMC17V212S | N/A 22217 | N/A 2.7500 in | N/A 6.75 in171.5 mm | N/A 4.18 in106.2 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| QVVMC17V070S | N/A 22217 | N/A 70 mm | N/A 6.75 in171.5 mm | N/A 4.18 in106.2 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| QVVMC17V215S | N/A 22217 | N/A 2.9375 in | N/A 6.75 in171.5 mm | N/A 4.18 in106.2 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| QVVMC17V075S | N/A 22217 | N/A 75.000 mm | N/A 6.75 in171.5 mm | N/A 4.18 in106.2 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| QVVMC17V300S | N/A 22217 | N/A 3 in | N/A 6.75 in171.5 mm | N/A 4.18 in106.2 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| QVVMC20V080S | N/A 22220 | N/A 80 mm | N/A 8.125 in206.4 mm | N/A 4.62 in117.3 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVVMC20V303S | N/A 22220 | N/A 3.1875 in | N/A 8.125 in206.4 mm | N/A 4.62 in117.3 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVVMC20V304S | N/A 22220 | N/A 3.2500 in | N/A 8.125 in206.4 mm | N/A 4.62 in117.3 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVVMC20V085S | N/A 22220 | N/A 85 mm | N/A 8.125 in206.4 mm | N/A 4.62 in117.3 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVVMC20V307S | N/A 22220 | N/A 3 7/16 in | N/A 8.125 in206.4 mm | N/A 4.62 in117.3 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVVMC20V308S | N/A 22220 | N/A 3.5000 in | N/A 8.125 in206.4 mm | N/A 4.62 in117.3 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVVMC20V090S | N/A 22220 | N/A 90 mm | N/A 8.125 in206.4 mm | N/A 4.62 in117.3 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVVMC22V311S | N/A 22222 | N/A 3 11/16 in | N/A 8.75 in222.3 mm | N/A 4.99 in126.7 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVVMC22V312S | N/A 22222 | N/A 3.7500 in | N/A 8.75 in222.3 mm | N/A 4.99 in126.7 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|