Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Double-V-Lock-Four-Bolt-Square-Flange-Block
Unit of Measure
1 2 3 4 5 »  

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVVF11V115S N/A 22211 N/A 1.9375 in N/A 6.18 in157 mm N/A 0.5 in12 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QVVFK11V115S N/A 22211 N/A 1.9375 in N/A 6.36 in161.5 mm N/A 0.625 in16 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QVVFL11V115S N/A 22211 N/A 1.9375 in N/A 5.75 in146.1 mm N/A 0.5 in12 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QVVFX11V115S N/A 22211 N/A 1.9375 in N/A 5.75 in146.1 mm N/A 0.5 in12 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QVVF11V050S N/A 22211 N/A 50.000 mm N/A 6.18 in157 mm N/A 0.5 in12 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QVVFK11V050S N/A 22211 N/A 50.000 mm N/A 6.36 in161.5 mm N/A 0.625 in16 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QVVFL11V050S N/A 22211 N/A 50.000 mm N/A 5.75 in146.1 mm N/A 0.5 in12 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QVVFX11V050S N/A 22211 N/A 50.000 mm N/A 5.75 in146.1 mm N/A 0.5 in12 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QVVFNL22V400S N/A 22222 N/A 50.000 mm N/A 12.2 in309.9 mm N/A 0.5 in12 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QVVFNL22V315S N/A 22222 N/A 50.000 mm N/A 12.2 in309.9 mm N/A 0.5 in12 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QVVFNL22V100S N/A 22222 N/A 50.000 mm N/A 12.2 in309.9 mm N/A 0.5 in12 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QVVFNL20V308S N/A 22220 N/A 50.000 mm N/A 11.02 in280 mm N/A 0.5 in12 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QVVFNL20V307S N/A 22220 N/A 50.000 mm N/A 11.02 in280 mm N/A 0.5 in12 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QVVFNL20V090S N/A 22220 N/A 50.000 mm N/A 11.02 in280 mm N/A 0.5 in12 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QVVFNL19V304S N/A 22219 N/A 50.000 mm N/A 9.45 in240 mm N/A 0.5 in12 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QVVFNL19V303S N/A 22219 N/A 50.000 mm N/A 9.45 in240 mm N/A 0.5 in12 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QVVFNL19V080S N/A 22219 N/A 50.000 mm N/A 9.45 in240 mm N/A 0.5 in12 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QVVFNL17V300S N/A 22217 N/A 50.000 mm N/A 9.45 in240 mm N/A 0.5 in12 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QVVFNL17V215S N/A 22217 N/A 50.000 mm N/A 9.45 in240 mm N/A 0.5 in12 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QVVFNL17V075S N/A 22217 N/A 50.000 mm N/A 9.45 in240 mm N/A 0.5 in12 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QVVFNL16V212S N/A 22216 N/A 50.000 mm N/A 8.47 in215 mm N/A 0.5 in12 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QVVFNL16V211S N/A 22216 N/A 50.000 mm N/A 8.47 in215 mm N/A 0.5 in12 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QVVFNL16V070S N/A 22216 N/A 50.000 mm N/A 8.47 in215 mm N/A 0.5 in12 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QVVFNL15V208S N/A 22215 N/A 50.000 mm N/A 8.47 in215 mm N/A 0.5 in12 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QVVFNL15V207S N/A 22215 N/A 50.000 mm N/A 8.47 in215 mm N/A 0.5 in12 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
Unit of Measure
1 2 3 4 5 »