Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QVVF11V115S | N/A 22211 | N/A 1.9375 in | N/A 6.18 in157 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVFK11V115S | N/A 22211 | N/A 1.9375 in | N/A 6.36 in161.5 mm | N/A 0.625 in16 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVFL11V115S | N/A 22211 | N/A 1.9375 in | N/A 5.75 in146.1 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVFX11V115S | N/A 22211 | N/A 1.9375 in | N/A 5.75 in146.1 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVF11V050S | N/A 22211 | N/A 50.000 mm | N/A 6.18 in157 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVFK11V050S | N/A 22211 | N/A 50.000 mm | N/A 6.36 in161.5 mm | N/A 0.625 in16 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVFL11V050S | N/A 22211 | N/A 50.000 mm | N/A 5.75 in146.1 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVFX11V050S | N/A 22211 | N/A 50.000 mm | N/A 5.75 in146.1 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVFNL22V400S | N/A 22222 | N/A 50.000 mm | N/A 12.2 in309.9 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVFNL22V315S | N/A 22222 | N/A 50.000 mm | N/A 12.2 in309.9 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVFNL22V100S | N/A 22222 | N/A 50.000 mm | N/A 12.2 in309.9 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVFNL20V308S | N/A 22220 | N/A 50.000 mm | N/A 11.02 in280 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVFNL20V307S | N/A 22220 | N/A 50.000 mm | N/A 11.02 in280 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVFNL20V090S | N/A 22220 | N/A 50.000 mm | N/A 11.02 in280 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVFNL19V304S | N/A 22219 | N/A 50.000 mm | N/A 9.45 in240 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVFNL19V303S | N/A 22219 | N/A 50.000 mm | N/A 9.45 in240 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVFNL19V080S | N/A 22219 | N/A 50.000 mm | N/A 9.45 in240 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVFNL17V300S | N/A 22217 | N/A 50.000 mm | N/A 9.45 in240 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVFNL17V215S | N/A 22217 | N/A 50.000 mm | N/A 9.45 in240 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVFNL17V075S | N/A 22217 | N/A 50.000 mm | N/A 9.45 in240 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVFNL16V212S | N/A 22216 | N/A 50.000 mm | N/A 8.47 in215 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVFNL16V211S | N/A 22216 | N/A 50.000 mm | N/A 8.47 in215 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVFNL16V070S | N/A 22216 | N/A 50.000 mm | N/A 8.47 in215 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVFNL15V208S | N/A 22215 | N/A 50.000 mm | N/A 8.47 in215 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVFNL15V207S | N/A 22215 | N/A 50.000 mm | N/A 8.47 in215 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|