Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Double-V-Lock-Piloted-Flange-Cartridge
Unit of Measure
1 2 3 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

Pilot Diameter

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVVCW16V070S N/A 22216 N/A 70 mm N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 6.375 in161.9 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
QVVC16V215S N/A 22216 N/A 2.9375 in N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 6.375 in161.9 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
QVVCW16V215S N/A 22216 N/A 2.9375 in N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 6.375 in161.9 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
QVVC16V075S N/A 22216 N/A 75.000 mm N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 6.375 in161.9 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
QVVCW16V075S N/A 22216 N/A 75.000 mm N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 6.375 in161.9 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
QVVC16V300S N/A 22216 N/A 3 in N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 6.375 in161.9 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
QVVCW16V300S N/A 22216 N/A 3 in N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 6.375 in161.9 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
QVVC19V080S N/A 22219 N/A 80 mm N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 7.375 in187.3 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVVCW19V080S N/A 22219 N/A 80 mm N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 7.375 in187.3 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVVC19V303S N/A 22219 N/A 3.1875 in N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 7.375 in187.3 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVVCW19V303S N/A 22219 N/A 3.1875 in N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 7.375 in187.3 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVVC19V304S N/A 22219 N/A 3.2500 in N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 7.375 in187.3 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVVCW19V304S N/A 22219 N/A 3.2500 in N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 7.375 in187.3 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVVC19V085S N/A 22219 N/A 85 mm N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 7.375 in187.3 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVVCW19V085S N/A 22219 N/A 85 mm N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 7.375 in187.3 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVVC19V307S N/A 22219 N/A 3 7/16 in N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 7.375 in187.3 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVVCW19V307S N/A 22219 N/A 3 7/16 in N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 7.375 in187.3 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVVC19V308S N/A 22219 N/A 3.5000 in N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 7.375 in187.3 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVVCW19V308S N/A 22219 N/A 3.5000 in N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 7.375 in187.3 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVVC19V090S N/A 22219 N/A 90 mm N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 7.375 in187.3 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVVCW19V090S N/A 22219 N/A 90 mm N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 7.375 in187.3 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVVC22V311S N/A 22222 N/A 3 11/16 in N/A 9.38 in238.3 mm N/A 0.75 in20 mm N/A 8.125 in206.4 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
QVVCW22V311S N/A 22222 N/A 3 11/16 in N/A 9.38 in238.3 mm N/A 0.75 in20 mm N/A 8.125 in206.4 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
QVVC22V312S N/A 22222 N/A 3.7500 in N/A 9.38 in238.3 mm N/A 0.75 in20 mm N/A 8.125 in206.4 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
QVVCW22V312S N/A 22222 N/A 3.7500 in N/A 9.38 in238.3 mm N/A 0.75 in20 mm N/A 8.125 in206.4 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
Unit of Measure
1 2 3