Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Double-V-Lock-Take-Up-Block
Unit of Measure
1 

Part Number

Bearing Number

Shaft Size

Slot to Slot

Opening Height

Slot Width

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVVTU14V060S N/A 22214 N/A 60.000 mm N/A 5.13 in130.3 mm N/A 1.31 in33.3 mm N/A 1.06 in26.9 mm N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A
QVVTU14V207S N/A 22214 N/A 2.4375 in N/A 5.13 in130.3 mm N/A 1.31 in33.3 mm N/A 1.06 in26.9 mm N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A
QVVTU14V208S N/A 22214 N/A 2.5000 in N/A 5.13 in130.3 mm N/A 1.31 in33.3 mm N/A 1.06 in26.9 mm N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A
QVVTU14V065S N/A 22214 N/A 65.000 mm N/A 5.13 in130.3 mm N/A 1.31 in33.3 mm N/A 1.06 in26.9 mm N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A
QVVTU16V211S N/A 22216 N/A 2.6875 in N/A 5.94 in150.9 mm N/A 1.56 in39.6 mm N/A 1.81 in46 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
QVVTU16V212S N/A 22216 N/A 2.7500 in N/A 5.94 in150.9 mm N/A 1.56 in39.6 mm N/A 1.81 in46 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
QVVTU16V070S N/A 22216 N/A 70 mm N/A 5.94 in150.9 mm N/A 1.56 in39.6 mm N/A 1.81 in46 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
QVVTU16V215S N/A 22216 N/A 2.9375 in N/A 5.94 in150.9 mm N/A 1.56 in39.6 mm N/A 1.81 in46 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
QVVTU16V075S N/A 22216 N/A 75.000 mm N/A 5.94 in150.9 mm N/A 1.56 in39.6 mm N/A 1.81 in46 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
QVVTU16V300S N/A 22216 N/A 3 in N/A 5.94 in150.9 mm N/A 1.56 in39.6 mm N/A 1.81 in46 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
QVVTU19V080S N/A 22219 N/A 80 mm N/A 6.81 in173 mm N/A 1.88 in47.8 mm N/A 1.81 in46 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVVTU19V303S N/A 22219 N/A 3.1875 in N/A 6.81 in173 mm N/A 1.88 in47.8 mm N/A 1.81 in46 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVVTU19V304S N/A 22219 N/A 3.2500 in N/A 6.81 in173 mm N/A 1.88 in47.8 mm N/A 1.81 in46 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVVTU19V085S N/A 22219 N/A 85 mm N/A 6.81 in173 mm N/A 1.88 in47.8 mm N/A 1.81 in46 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVVTU19V307S N/A 22219 N/A 3 7/16 in N/A 6.81 in173 mm N/A 1.88 in47.8 mm N/A 1.81 in46 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVVTU19V308S N/A 22219 N/A 3.5000 in N/A 6.81 in173 mm N/A 1.88 in47.8 mm N/A 1.81 in46 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVVTU19V090S N/A 22219 N/A 90 mm N/A 6.81 in173 mm N/A 1.88 in47.8 mm N/A 1.81 in46 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
QVVTU22V311S N/A 22222 N/A 3 11/16 in N/A 8.63 in219.2 mm N/A 2.06 in52.3 mm N/A 2.06 in52.3 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
QVVTU22V312S N/A 22222 N/A 3.7500 in N/A 8.63 in219.2 mm N/A 2.06 in52.3 mm N/A 2.06 in52.3 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
QVVTU22V100S N/A 22222 N/A 100 mm N/A 8.63 in219.2 mm N/A 2.06 in52.3 mm N/A 2.06 in52.3 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
QVVTU22V315S N/A 22222 N/A 3.9375 in N/A 8.63 in219.2 mm N/A 2.06 in52.3 mm N/A 2.06 in52.3 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
QVVTU22V400S N/A 22222 N/A 4.0000 in N/A 8.63 in219.2 mm N/A 2.06 in52.3 mm N/A 2.06 in52.3 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
Unit of Measure
1