Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Double-V-Lock-Two-Bolt-Pillow-Block
Unit of Measure
1 2 3 4 5 »  

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVVP11V115S N/A 22211 N/A 1.9375 in N/A 2.25 in57.2 mm N/A 6 in152.4 mm N/A 7.13 in181.1 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QVVPL11V115S N/A 22211 N/A 1.9375 in N/A 2.25 in57.2 mm N/A 5.93 in150.6 mm N/A 6.36 in161.5 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QVVPN11V115S N/A 22211 N/A 1.9375 in N/A 2.75 in69.9 mm N/A 6.5 in165.1 mm N/A 8.7 in221 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QVVSN11V115S N/A 22211 N/A 1.9375 in N/A 2.76 in70 mm N/A 7.2 in183 mm N/A 8.5 in216 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QVVPKT11V115S N/A 22211 N/A 1.9375 in N/A 2.75 in69.9 mm N/A 6.94 in176.3 mm N/A 8.06 in204.7 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QVVP11V050S N/A 22211 N/A 50.000 mm N/A 2.25 in57.2 mm N/A 6 in152.4 mm N/A 7.13 in181.1 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QVVPL11V050S N/A 22211 N/A 50.000 mm N/A 2.25 in57.2 mm N/A 5.93 in150.6 mm N/A 6.36 in161.5 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QVVPN11V050S N/A 22211 N/A 50.000 mm N/A 2.75 in69.9 mm N/A 6.5 in165.1 mm N/A 8.7 in221 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QVVSN11V050S N/A 22211 N/A 50.000 mm N/A 2.76 in70 mm N/A 7.2 in183 mm N/A 8.5 in216 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QVVPKT11V050S N/A 22211 N/A 50.000 mm N/A 2.75 in69.9 mm N/A 6.94 in176.3 mm N/A 8.06 in204.7 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QVVP11V200S N/A 22211 N/A 2 in N/A 2.25 in57.2 mm N/A 6 in152.4 mm N/A 7.13 in181.1 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QVVPL11V200S N/A 22211 N/A 2 in N/A 2.25 in57.2 mm N/A 5.93 in150.6 mm N/A 6.36 in161.5 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QVVPN11V200S N/A 22211 N/A 2 in N/A 2.75 in69.9 mm N/A 6.5 in165.1 mm N/A 8.7 in221 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QVVSN11V200S N/A 22211 N/A 2 in N/A 2.76 in70 mm N/A 7.2 in183 mm N/A 8.5 in216 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QVVPKT11V200S N/A 22211 N/A 2 in N/A 2.75 in69.9 mm N/A 6.94 in176.3 mm N/A 8.06 in204.7 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QVVP12V055S N/A 22212 N/A 55.000 mm N/A 2.5 in63.5 mm N/A 6.5 in165.1 mm N/A 7.88 in200.2 mm N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A
QVVPA13V055S N/A 22213 N/A 55.000 mm N/A 3 in76.2 mm N/A 7.2 in182.9 mm N/A 9.2 in233.7 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
QVVPKT13V055S N/A 22213 N/A 55.000 mm N/A 3 in76.2 mm N/A 7.66 in194.6 mm N/A 8.78 in223 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
QVVPL12V055S N/A 22212 N/A 55.000 mm N/A 2.5 in63.5 mm N/A 6.5 in165.1 mm N/A 7.06 in179.3 mm N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A
QVVSN12V055S N/A 22212 N/A 55.000 mm N/A 2.76 in70 mm N/A 7.2 in183 mm N/A 8.5 in216 mm N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A
QVVP12V203S N/A 22212 N/A 2.1875 in N/A 2.5 in63.5 mm N/A 6.5 in165.1 mm N/A 7.88 in200.2 mm N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A
QVVPA13V203S N/A 22213 N/A 2.1875 in N/A 3 in76.2 mm N/A 7.2 in182.9 mm N/A 9.2 in233.7 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
QVVPKT13V203S N/A 22213 N/A 2.1875 in N/A 3 in76.2 mm N/A 7.66 in194.6 mm N/A 8.78 in223 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
QVVPL12V203S N/A 22212 N/A 2.1875 in N/A 2.5 in63.5 mm N/A 6.5 in165.1 mm N/A 7.06 in179.3 mm N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A
QVVPN13V203S N/A 22213 N/A 2.1875 in N/A 3.15 in80 mm N/A 7.2 in182.9 mm N/A 9.2 in233.7 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
Unit of Measure
1 2 3 4 5 »