Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Double-V-Lock-Two-Bolt-Pillow-Block
Unit of Measure
1 2 3 4 5 »  

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVVSN12V203S N/A 22212 N/A 2.1875 in N/A 2.76 in70 mm N/A 7.2 in183 mm N/A 8.5 in216 mm N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A
QVVP12V204S N/A 22212 N/A 2.2500 in N/A 2.5 in63.5 mm N/A 6.5 in165.1 mm N/A 7.88 in200.2 mm N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A
QVVPA13V204S N/A 22213 N/A 2.2500 in N/A 3 in76.2 mm N/A 7.2 in182.9 mm N/A 9.2 in233.7 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
QVVPKT13V204S N/A 22213 N/A 2.2500 in N/A 3 in76.2 mm N/A 7.66 in194.6 mm N/A 8.78 in223 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
QVVPL12V204S N/A 22212 N/A 2.2500 in N/A 2.5 in63.5 mm N/A 6.5 in165.1 mm N/A 7.06 in179.3 mm N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A
QVVPN13V204S N/A 22213 N/A 2.2500 in N/A 3.15 in80 mm N/A 7.2 in182.9 mm N/A 9.2 in233.7 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
QVVSN12V204S N/A 22212 N/A 2.2500 in N/A 2.76 in70 mm N/A 7.2 in183 mm N/A 8.5 in216 mm N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A
QVVP14V060S N/A 22214 N/A 60.000 mm N/A 2.75 in69.9 mm N/A 6.88 in174.8 mm N/A 8.63 in219.2 mm N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A
QVVPA15V060S N/A 22215 N/A 60.000 mm N/A 3.25 in82.6 mm N/A 7.88 in200.2 mm N/A 9.63 in244.6 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
QVVPKT15V060S N/A 22215 N/A 60.000 mm N/A 3.5 in88.9 mm N/A 9.06 in230.1 mm N/A 10.44 in265.2 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
QVVPL14V060S N/A 22214 N/A 60.000 mm N/A 2.75 in69.9 mm N/A 6.81 in173 mm N/A 7.44 in189 mm N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A
QVVPXT14V060S N/A 22214 N/A 60.000 mm N/A 3 in76.2 mm N/A 7.66 in194.6 mm N/A 8.78 in233 mm N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A
QVVSN14V060S N/A 22214 N/A 60.000 mm N/A 3.15 in80 mm N/A 7.72 in196 mm N/A 9.25 in235 mm N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A
QVVP14V207S N/A 22214 N/A 2.4375 in N/A 2.75 in69.9 mm N/A 6.88 in174.8 mm N/A 8.63 in219.2 mm N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A
QVVPA15V207S N/A 22215 N/A 2.4375 in N/A 3.25 in82.6 mm N/A 7.88 in200.2 mm N/A 9.63 in244.6 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
QVVPKT15V207S N/A 22215 N/A 2.4375 in N/A 3.5 in88.9 mm N/A 9.06 in230.1 mm N/A 10.44 in265.2 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
QVVPL14V207S N/A 22214 N/A 2.4375 in N/A 2.75 in69.9 mm N/A 6.81 in173 mm N/A 7.44 in189 mm N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A
QVVPN15V207S N/A 22215 N/A 2.4375 in N/A 3.15 in80 mm N/A 7.88 in200.2 mm N/A 9.63 in244.6 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
QVVPXT14V207S N/A 22214 N/A 2.4375 in N/A 3 in76.2 mm N/A 7.66 in194.6 mm N/A 8.78 in233 mm N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A
QVVSN14V207S N/A 22214 N/A 2.4375 in N/A 3.15 in80 mm N/A 7.72 in196 mm N/A 9.25 in235 mm N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A
QVVP14V208S N/A 22214 N/A 2.5000 in N/A 2.75 in69.9 mm N/A 6.88 in174.8 mm N/A 8.63 in219.2 mm N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A
QVVPA15V208S N/A 22215 N/A 2.5000 in N/A 3.25 in82.6 mm N/A 7.88 in200.2 mm N/A 9.63 in244.6 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
QVVPKT15V208S N/A 22215 N/A 2.5000 in N/A 3.5 in88.9 mm N/A 9.06 in230.1 mm N/A 10.44 in265.2 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
QVVPL14V208S N/A 22214 N/A 2.5000 in N/A 2.75 in69.9 mm N/A 6.81 in173 mm N/A 7.44 in189 mm N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A
QVVPN15V208S N/A 22215 N/A 2.5000 in N/A 3.15 in80 mm N/A 7.88 in200.2 mm N/A 9.63 in244.6 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
Unit of Measure
1 2 3 4 5 »