Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QMFX15J070S | N/A 22215 | N/A 70 mm | N/A 8.5 in215.9 mm | N/A 0.75 in20 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMFMD15J070S | N/A 22215 | N/A 70 mm | N/A 8.48 in215.4 mm | N/A 0.75 in20 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMF15J215S | N/A 22215 | N/A 2.9375 in | N/A 8.49 in215.6 mm | N/A 0.75 in20 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMFL15J215S | N/A 22215 | N/A 2.9375 in | N/A 7.88 in200.2 mm | N/A 0.75 in20 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMFX15J215S | N/A 22215 | N/A 2.9375 in | N/A 8.5 in215.9 mm | N/A 0.75 in20 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMFMD15J215S | N/A 22215 | N/A 2.9375 in | N/A 8.48 in215.4 mm | N/A 0.75 in20 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMF15J075S | N/A 22215 | N/A 75.000 mm | N/A 8.49 in215.6 mm | N/A 0.75 in20 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMFL15J075S | N/A 22215 | N/A 75.000 mm | N/A 7.88 in200.2 mm | N/A 0.75 in20 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMFX15J075S | N/A 22215 | N/A 75.000 mm | N/A 8.5 in215.9 mm | N/A 0.75 in20 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMFMD15J075S | N/A 22215 | N/A 75.000 mm | N/A 8.48 in215.4 mm | N/A 0.75 in20 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMF15J300S | N/A 22215 | N/A 3 in | N/A 8.49 in215.6 mm | N/A 0.75 in20 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMFL15J300S | N/A 22215 | N/A 3 in | N/A 7.88 in200.2 mm | N/A 0.75 in20 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMFX15J300S | N/A 22215 | N/A 3 in | N/A 8.5 in215.9 mm | N/A 0.75 in20 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMFMD15J300S | N/A 22215 | N/A 3 in | N/A 8.48 in215.4 mm | N/A 0.75 in20 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMF18J080S | N/A 22218 | N/A 80 mm | N/A 9.91 in251.7 mm | N/A 0.75 in20 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMFL18J080S | N/A 22218 | N/A 80 mm | N/A 9.5 in241.3 mm | N/A 0.75 in20 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMFX18J080S | N/A 22218 | N/A 80 mm | N/A 9.5 in241.3 mm | N/A 0.75 in20 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMFLP18J080S | N/A 22218 | N/A 80 mm | N/A 9.5 in241.3 mm | N/A 0.75 in20 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMFMD18J080S | N/A 22218 | N/A 80 mm | N/A 9.5 in241.3 mm | N/A 0.75 in20 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMF18J303S | N/A 22218 | N/A 3.1875 in | N/A 9.91 in251.7 mm | N/A 0.75 in20 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMFL18J303S | N/A 22218 | N/A 3.1875 in | N/A 9.5 in241.3 mm | N/A 0.75 in20 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMFX18J303S | N/A 22218 | N/A 3.1875 in | N/A 9.5 in241.3 mm | N/A 0.75 in20 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMFLP18J303S | N/A 22218 | N/A 3.1875 in | N/A 9.5 in241.3 mm | N/A 0.75 in20 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMFMD18J303S | N/A 22218 | N/A 3.1875 in | N/A 9.5 in241.3 mm | N/A 0.75 in20 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMF18J304S | N/A 22218 | N/A 3.2500 in | N/A 9.91 in251.7 mm | N/A 0.75 in20 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|