Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Eccentric-Piloted-Flange-Cartridge
Unit of Measure
1 2 3 4 5 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QMC18J304S N/A 22218 N/A 3.2500 in N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QMCW18J304S N/A 22218 N/A 3.2500 in N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QMCMD18J304S N/A 22218 N/A 3.2500 in N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QMC18J085S N/A 22218 N/A 85 mm N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QMCW18J085S N/A 22218 N/A 85 mm N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QMCMD18J085S N/A 22218 N/A 85 mm N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QMC18J307S N/A 22218 N/A 3 7/16 in N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QMCW18J307S N/A 22218 N/A 3 7/16 in N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QMCMD18J307S N/A 22218 N/A 3 7/16 in N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QMC18J308S N/A 22218 N/A 3.5000 in N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QMCW18J308S N/A 22218 N/A 3.5000 in N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QMCMD18J308S N/A 22218 N/A 3.5000 in N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QMC18J090S N/A 22218 N/A 90 mm N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QMCW18J090S N/A 22218 N/A 90 mm N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QMCMD18J090S N/A 22218 N/A 90 mm N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QMC20J311S N/A 22220 N/A 3 11/16 in N/A 9.38 in238.3 mm N/A 0.75 in20 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
QMCW20J311S N/A 22220 N/A 3 11/16 in N/A 9.38 in238.3 mm N/A 0.75 in20 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
QMC20J312S N/A 22220 N/A 3.7500 in N/A 9.38 in238.3 mm N/A 0.75 in20 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
QMCW20J312S N/A 22220 N/A 3.7500 in N/A 9.38 in238.3 mm N/A 0.75 in20 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
QMC20J100S N/A 22220 N/A 100 mm N/A 9.38 in238.3 mm N/A 0.75 in20 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
QMCW20J100S N/A 22220 N/A 100 mm N/A 9.38 in238.3 mm N/A 0.75 in20 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
QMC20J315S N/A 22220 N/A 3.9375 in N/A 9.38 in238.3 mm N/A 0.75 in20 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
QMCW20J315S N/A 22220 N/A 3.9375 in N/A 9.38 in238.3 mm N/A 0.75 in20 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
QMC20J400S N/A 22220 N/A 4.0000 in N/A 9.38 in238.3 mm N/A 0.75 in20 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
QMCW20J400S N/A 22220 N/A 4.0000 in N/A 9.38 in238.3 mm N/A 0.75 in20 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
Unit of Measure
1 2 3 4 5