Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QMC22J110S | N/A 22222 | N/A 110 mm | N/A 11.75 in298.5 mm | N/A 0.75 in20 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QMCW22J110S | N/A 22222 | N/A 110 mm | N/A 11.75 in298.5 mm | N/A 0.75 in20 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QMC22J407S | N/A 22222 | N/A 4 7/16 in | N/A 11.75 in298.5 mm | N/A 0.75 in20 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QMCW22J407S | N/A 22222 | N/A 4 7/16 in | N/A 11.75 in298.5 mm | N/A 0.75 in20 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QMC22J408S | N/A 22222 | N/A 4.5000 in | N/A 11.75 in298.5 mm | N/A 0.75 in20 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QMCW22J408S | N/A 22222 | N/A 4.5000 in | N/A 11.75 in298.5 mm | N/A 0.75 in20 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QMC22J115S | N/A 22222 | N/A 115.000 mm | N/A 11.75 in298.5 mm | N/A 0.75 in20 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QMCW22J115S | N/A 22222 | N/A 115.000 mm | N/A 11.75 in298.5 mm | N/A 0.75 in20 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QMCW26J125S | N/A 22226 | N/A 125.000 mm | N/A 12.75 in323.9 mm | N/A 0.875 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QMCW26J415S | N/A 22226 | N/A 4 15/16 in | N/A 12.75 in323.9 mm | N/A 0.875 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QMCW26J500S | N/A 22226 | N/A 5 in | N/A 12.75 in323.9 mm | N/A 0.875 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QMCW26J130S | N/A 22226 | N/A 130 mm | N/A 12.75 in323.9 mm | N/A 0.875 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QMCW30J507S | N/A 23230 | N/A 5 7/16 in | N/A 14.5 in368.3 mm | N/A 0.875 in24 mm | N/A 372000 lbf1660000 N | N/A 286000 lbf1270000 N |
N/A
|
| QMCW30J508S | N/A 23230 | N/A 5.5000 in | N/A 14.5 in368.3 mm | N/A 0.875 in24 mm | N/A 372000 lbf1660000 N | N/A 286000 lbf1270000 N |
N/A
|
| QMCW30J140S | N/A 23230 | N/A 140 mm | N/A 14.5 in368.3 mm | N/A 0.875 in24 mm | N/A 372000 lbf1660000 N | N/A 286000 lbf1270000 N |
N/A
|
| QMCW30J150S | N/A 23230 | N/A 150 mm | N/A 16.5 in419.1 mm | N/A 0.875 in24 mm | N/A 372000 lbf1660000 N | N/A 286000 lbf1270000 N |
N/A
|
| QMCW30J515S | N/A 23230 | N/A 5 15/16 in | N/A 16.5 in419.1 mm | N/A 0.875 in24 mm | N/A 372000 lbf1660000 N | N/A 286000 lbf1270000 N |
N/A
|
| QMCW30J600S | N/A 23230 | N/A 6.0000 in | N/A 16.5 in419.1 mm | N/A 0.875 in24 mm | N/A 372000 lbf1660000 N | N/A 286000 lbf1270000 N |
N/A
|
| QMCW34J607S | N/A 23234 | N/A 6 7/16 in | N/A 17 in431.8 mm | N/A 1 in24 mm | N/A 494000 lbf2200000 N | N/A 373000 lbf1660000 N |
N/A
|
| QMCW34J608S | N/A 23234 | N/A 6.5 in | N/A 17 in431.8 mm | N/A 1 in24 mm | N/A 494000 lbf2200000 N | N/A 373000 lbf1660000 N |
N/A
|
| QMCW34J170S | N/A 23234 | N/A 170 mm | N/A 17 in431.8 mm | N/A 1 in24 mm | N/A 494000 lbf2200000 N | N/A 373000 lbf1660000 N |
N/A
|
| QMCW34J615S | N/A 23234 | N/A 6 15/16 in | N/A 17 in431.8 mm | N/A 1 in24 mm | N/A 494000 lbf2200000 N | N/A 373000 lbf1660000 N |
N/A
|
| QMCW34J700S | N/A 23234 | N/A 7.0000 in | N/A 17 in431.8 mm | N/A 1 in24 mm | N/A 494000 lbf2200000 N | N/A 373000 lbf1660000 N |
N/A
|
| QMCW34J180S | N/A 23234 | N/A 180 mm | N/A 17 in431.8 mm | N/A 1 in24 mm | N/A 494000 lbf2200000 N | N/A 373000 lbf1660000 N |
N/A
|