Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| QMPL20J311S | N/A 22220 | N/A 3 11/16 in | N/A 4.25 in108 mm | N/A 10.04 in255 mm | N/A 12.6 in320 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QMP20J312S | N/A 22220 | N/A 3.7500 in | N/A 4.13 in104.9 mm | N/A 10.04 in255 mm | N/A 12.6 in320 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QMPL20J312S | N/A 22220 | N/A 3.7500 in | N/A 4.25 in108 mm | N/A 10.04 in255 mm | N/A 12.6 in320 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QMP20J100S | N/A 22220 | N/A 100 mm | N/A 4.13 in104.9 mm | N/A 10.04 in255 mm | N/A 12.6 in320 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QMPL20J100S | N/A 22220 | N/A 100 mm | N/A 4.25 in108 mm | N/A 10.04 in255 mm | N/A 12.6 in320 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QMP20J315S | N/A 22220 | N/A 3.9375 in | N/A 4.13 in104.9 mm | N/A 10.04 in255 mm | N/A 12.6 in320 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QMPL20J315S | N/A 22220 | N/A 3.9375 in | N/A 4.25 in108 mm | N/A 10.04 in255 mm | N/A 12.6 in320 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QMP20J400S | N/A 22220 | N/A 4.0000 in | N/A 4.13 in104.9 mm | N/A 10.04 in255 mm | N/A 12.6 in320 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QMPL20J400S | N/A 22220 | N/A 4.0000 in | N/A 4.25 in108 mm | N/A 10.04 in255 mm | N/A 12.6 in320 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|