Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_1ROWASSY_TSF_32312BM-90KM2-T
TRB TSF Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

Series

CAD

02474 / 02420-B N/A 1.1250 in28.575 mm N/A 2.6875 in68.263 mm N/A 0.875 in22.225 mm N/A 0.6875 in17.463 mm N/A 0.3437 in8.730 mm N/A 14300 lbf63800 N N/A 15800 lbf70200 N N/A 2400 N/A
02474A / 02420-B N/A 1.1806 in29.987 mm N/A 2.6875 in68.263 mm N/A 0.875 in22.225 mm N/A 0.6875 in17.463 mm N/A 0.3437 in8.730 mm N/A 14300 lbf63800 N N/A 15800 lbf70200 N N/A 2400 N/A
02475 / 02420-B N/A 1.2500 in31.75 mm N/A 2.6875 in68.263 mm N/A 0.875 in22.225 mm N/A 0.6875 in17.463 mm N/A 0.3437 in8.730 mm N/A 14300 lbf63800 N N/A 15800 lbf70200 N N/A 2400 N/A
02476 / 02420-B N/A 1.2500 in31.75 mm N/A 2.6875 in68.263 mm N/A 0.875 in22.225 mm N/A 0.6875 in17.463 mm N/A 0.3437 in8.730 mm N/A 14300 lbf63800 N N/A 15800 lbf70200 N N/A 2400 N/A
02473 / 02420-B N/A 1.0000 in25.4 mm N/A 2.6875 in68.263 mm N/A 0.875 in22.225 mm N/A 0.6875 in17.463 mm N/A 0.3437 in8.730 mm N/A 14300 lbf63800 N N/A 15800 lbf70200 N N/A 2400 N/A
05079 / 05185-B N/A 0.7869 in19.987 mm N/A 1.8504 in47.000 mm N/A 0.5662 in14.381 mm N/A 0.4375 in11.113 mm N/A 0.2381 in6.048 mm N/A 6010 lbf26700 N N/A 5720 lbf25400 N N/A 5000 N/A
05075 / 05185-B N/A 0.7500 in19.05 mm N/A 1.8504 in47.000 mm N/A 0.5662 in14.381 mm N/A 0.4375 in11.113 mm N/A 0.2377 in6.038 mm N/A 6010 lbf26700 N N/A 5720 lbf25400 N N/A 5000 N/A
05066 / 05185-B N/A 0.6690 in16.993 mm N/A 1.8504 in47.000 mm N/A 0.5662 in14.381 mm N/A 0.4375 in11.113 mm N/A 0.2377 in6.038 mm N/A 6010 lbf26700 N N/A 5720 lbf25400 N N/A 5000 N/A
05062 / 05185-B N/A 0.6250 in15.875 mm N/A 1.8504 in47.000 mm N/A 0.5662 in14.381 mm N/A 0.4375 in11.113 mm N/A 0.2377 in6.038 mm N/A 6010 lbf26700 N N/A 5720 lbf25400 N N/A 5000 N/A
07098 / 07196-B N/A 0.9835 in24.981 mm N/A 1.9687 in50.005 mm N/A 0.5614 in14.260 mm N/A 0.375 in9.525 mm N/A 0.2657 in6.749 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A 7000 N/A
07087 / 07196-B N/A 0.875 in22.225 mm N/A 1.9687 in50.005 mm N/A 0.5614 in14.260 mm N/A 0.375 in9.525 mm N/A 0.2657 in6.749 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A 7000 N/A
07098 / 07204-B N/A 0.9835 in24.981 mm N/A 2.047 in51.994 mm N/A 0.5614 in14.260 mm N/A 0.5 in12.7 mm N/A 0.2000 in5.080 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A 7000 N/A
07079 / 07204-B N/A 0.7874 in20.000 mm N/A 2.047 in51.994 mm N/A 0.5614 in14.260 mm N/A 0.5 in12.7 mm N/A 0.2000 in5.080 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A 7000 N/A
07093 / 07204-B N/A 0.9375 in23.813 mm N/A 2.047 in51.994 mm N/A 0.5614 in14.260 mm N/A 0.5 in12.7 mm N/A 0.2000 in5.080 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A 7000 N/A
07087 / 07204-B N/A 0.875 in22.225 mm N/A 2.047 in51.994 mm N/A 0.5614 in14.260 mm N/A 0.5 in12.7 mm N/A 0.2000 in5.080 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A 7000 N/A
07087X / 07210XB N/A 0.875 in22.225 mm N/A 2 in50.8 mm N/A 0.5614 in14.260 mm N/A 0.5 in12.7 mm N/A 0.2000 in5.080 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A 7000 N/A
07100-SA / 07210XB N/A 1.0000 in25.4 mm N/A 2 in50.8 mm N/A 0.5614 in14.260 mm N/A 0.5 in12.7 mm N/A 0.2000 in5.080 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A 7000 N/A
08125 / 08231-B N/A 1.2500 in31.75 mm N/A 2.3125 in58.738 mm N/A 0.5937 in15.080 mm N/A 0.4219 in10.716 mm N/A 0.2652 in6.736 mm N/A 7130 lbf31700 N N/A 7880 lbf35000 N N/A 8000 N/A
09067 / 09195AB N/A 0.7500 in19.05 mm N/A 1.9380 in49.225 mm N/A 0.75 in19.05 mm N/A 0.5625 in14.288 mm N/A 0.2755 in6.998 mm N/A 9630 lbf42800 N N/A 9100 lbf40500 N N/A 9000 N/A
09070 / 09195AB N/A 0.695 in17.653 mm N/A 1.9380 in49.225 mm N/A 0.8480 in21.539 mm N/A 0.5625 in14.288 mm N/A 0.3468 in8.809 mm N/A 9630 lbf42800 N N/A 9100 lbf40500 N N/A 9000 N/A
09074 / 09195AB N/A 0.7500 in19.05 mm N/A 1.9380 in49.225 mm N/A 0.8480 in21.539 mm N/A 0.5625 in14.288 mm N/A 0.3468 in8.809 mm N/A 9630 lbf42800 N N/A 9100 lbf40500 N N/A 9000 N/A
09075 / 09195AB N/A 0.7480 in18.999 mm N/A 1.9380 in49.225 mm N/A 0.8792 in22.332 mm N/A 0.5625 in14.288 mm N/A 0.3780 in9.601 mm N/A 9630 lbf42800 N N/A 9100 lbf40500 N N/A 9000 N/A
09076 / 09195AB N/A 0.7480 in18.999 mm N/A 1.9380 in49.225 mm N/A 0.8792 in22.332 mm N/A 0.5625 in14.288 mm N/A 0.3780 in9.601 mm N/A 9630 lbf42800 N N/A 9100 lbf40500 N N/A 9000 N/A
09078 / 09195AB N/A 0.7500 in19.05 mm N/A 1.9380 in49.225 mm N/A 0.8480 in21.539 mm N/A 0.5625 in14.288 mm N/A 0.3468 in8.809 mm N/A 9630 lbf42800 N N/A 9100 lbf40500 N N/A 9000 N/A
09081 / 09195AB N/A 0.8120 in20.625 mm N/A 1.9380 in49.225 mm N/A 0.8480 in21.539 mm N/A 0.5625 in14.288 mm N/A 0.3468 in8.809 mm N/A 9630 lbf42800 N N/A 9100 lbf40500 N N/A 9000 N/A
Unit of Measure
1 2 3 4 5 »