Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 389 / 382-B | N/A 2.188 in55.575 mm | N/A 3.8125 in96.838 mm | N/A 0.864 in21.946 mm | N/A 0.7018 in17.826 mm | N/A 0.3125 in7.938 mm | N/A 24200 lbf108000 N | N/A 24100 lbf107000 N | N/A 385 |
N/A
|
| 387A / 382B | N/A 2.2500 in57.15 mm | N/A 3.8125 in96.838 mm | N/A 0.864 in21.946 mm | N/A 0.7018 in17.826 mm | N/A 0.3125 in7.938 mm | N/A 24200 lbf108000 N | N/A 24100 lbf107000 N | N/A 385 |
N/A
|
| 385 / 382B | N/A 2.1654 in55.001 mm | N/A 3.8125 in96.838 mm | N/A 0.864 in21.946 mm | N/A 0.7018 in17.826 mm | N/A 0.3125 in7.938 mm | N/A 24200 lbf108000 N | N/A 24100 lbf107000 N | N/A 385 |
N/A
|
| 3977 / 3920-B | N/A 2.3622 in60.000 mm | N/A 4.4375 in112.713 mm | N/A 1.183 in30.048 mm | N/A 0.9375 in23.813 mm | N/A 0.4375 in11.113 mm | N/A 31200 lbf139000 N | N/A 43000 lbf191000 N | N/A 3900 |
N/A
|
| 3982 / 3920-B | N/A 2.5000 in63.5 mm | N/A 4.4375 in112.713 mm | N/A 1.183 in30.048 mm | N/A 0.9375 in23.813 mm | N/A 0.4375 in11.113 mm | N/A 31200 lbf139000 N | N/A 43000 lbf191000 N | N/A 3900 |
N/A
|
| 3979 / 3920-B | N/A 2.2500 in57.15 mm | N/A 4.4375 in112.713 mm | N/A 1.183 in30.048 mm | N/A 0.9375 in23.813 mm | N/A 0.4375 in11.113 mm | N/A 31200 lbf139000 N | N/A 43000 lbf191000 N | N/A 3900 |
N/A
|
| 3980 / 3920-B | N/A 2.3750 in60.325 mm | N/A 4.4375 in112.713 mm | N/A 1.183 in30.048 mm | N/A 0.9375 in23.813 mm | N/A 0.4375 in11.113 mm | N/A 31200 lbf139000 N | N/A 43000 lbf191000 N | N/A 3900 |
N/A
|
| 3981 / 3920-B | N/A 2.3125 in58.738 mm | N/A 4.4375 in112.713 mm | N/A 1.183 in30.048 mm | N/A 0.9375 in23.813 mm | N/A 0.4375 in11.113 mm | N/A 31200 lbf139000 N | N/A 43000 lbf191000 N | N/A 3900 |
N/A
|
| 3984 / 3920-B | N/A 2.6250 in66.675 mm | N/A 4.4375 in112.713 mm | N/A 1.183 in30.048 mm | N/A 0.9375 in23.813 mm | N/A 0.4375 in11.113 mm | N/A 31200 lbf139000 N | N/A 43000 lbf191000 N | N/A 3900 |
N/A
|
| 39250 / 39412-B | N/A 2.5000 in63.5 mm | N/A 4.125 in104.775 mm | N/A 0.8661 in21.999 mm | N/A 0.625 in15.875 mm | N/A 0.4063 in10.320 mm | N/A 25800 lbf115000 N | N/A 27000 lbf120000 N | N/A 39000 |
N/A
|
| 39236 / 39412-B | N/A 2.3617 in59.987 mm | N/A 4.125 in104.775 mm | N/A 0.8661 in21.999 mm | N/A 0.625 in15.875 mm | N/A 0.4063 in10.320 mm | N/A 25800 lbf115000 N | N/A 27000 lbf120000 N | N/A 39000 |
N/A
|
| 395CS / 394AB | N/A 2.6250 in66.675 mm | N/A 4.3307 in110.000 mm | N/A 0.923 in23.444 mm | N/A 0.7411 in18.824 mm | N/A 0.3690 in9.373 mm | N/A 22200 lbf98900 N | N/A 28100 lbf125000 N | N/A 395 |
N/A
|
| 395-S / 394AB | N/A 2.6250 in66.675 mm | N/A 4.3307 in110.000 mm | N/A 0.866 in21.996 mm | N/A 0.7411 in18.824 mm | N/A 0.3120 in7.925 mm | N/A 22200 lbf98900 N | N/A 28100 lbf125000 N | N/A 395 |
N/A
|
| 395X / 394AB | N/A 2.5000 in63.5 mm | N/A 4.3307 in110.000 mm | N/A 0.866 in21.996 mm | N/A 0.7411 in18.824 mm | N/A 0.3120 in7.925 mm | N/A 22200 lbf98900 N | N/A 28100 lbf125000 N | N/A 395 |
N/A
|
| 396 / 394AB | N/A 1.9685 in50.000 mm | N/A 4.3307 in110.000 mm | N/A 0.866 in21.996 mm | N/A 0.7411 in18.824 mm | N/A 0.3120 in7.925 mm | N/A 22200 lbf98900 N | N/A 28100 lbf125000 N | N/A 395 |
N/A
|
| 396A / 394AB | N/A 1.7712 in44.988 mm | N/A 4.3307 in110.000 mm | N/A 0.866 in21.996 mm | N/A 0.7411 in18.824 mm | N/A 0.3120 in7.925 mm | N/A 22200 lbf98900 N | N/A 28100 lbf125000 N | N/A 395 |
N/A
|
| 397 / 394AB | N/A 2.3622 in60.000 mm | N/A 4.3307 in110.000 mm | N/A 0.866 in21.996 mm | N/A 0.7411 in18.824 mm | N/A 0.3120 in7.925 mm | N/A 22200 lbf98900 N | N/A 28100 lbf125000 N | N/A 395 |
N/A
|
| 395-99415 | N/A 2.5000 in63.5 mm | N/A 4.3307 in110.000 mm | N/A 0.866 in21.996 mm | N/A 0.7411 in18.824 mm | N/A 0.3120 in7.925 mm | N/A 22200 lbf98900 N | N/A 28100 lbf125000 N | N/A 395 |
N/A
|
| 392A / 394AB | N/A 2.4375 in61.913 mm | N/A 4.3307 in110.000 mm | N/A 0.866 in21.996 mm | N/A 0.7411 in18.824 mm | N/A 0.3120 in7.925 mm | N/A 22200 lbf98900 N | N/A 28100 lbf125000 N | N/A 395 |
N/A
|
| 399A / 394AB | N/A 2.6875 in68.263 mm | N/A 4.3307 in110.000 mm | N/A 0.866 in21.996 mm | N/A 0.7411 in18.824 mm | N/A 0.3120 in7.925 mm | N/A 22200 lbf98900 N | N/A 28100 lbf125000 N | N/A 395 |
N/A
|
| 399AS-90106 | N/A 2.6875 in68.263 mm | N/A 4.3307 in110.000 mm | N/A 0.866 in21.996 mm | N/A 0.7411 in18.824 mm | N/A 0.3120 in7.925 mm | N/A 22200 lbf98900 N | N/A 28100 lbf125000 N | N/A 395 |
N/A
|
| 390A / 394AB | N/A 2.5000 in63.5 mm | N/A 4.3307 in110.000 mm | N/A 0.866 in21.996 mm | N/A 0.7411 in18.824 mm | N/A 0.3120 in7.925 mm | N/A 22200 lbf98900 N | N/A 28100 lbf125000 N | N/A 395 |
N/A
|
| 390 / 394AB | N/A 2.2500 in57.15 mm | N/A 4.3307 in110.000 mm | N/A 0.866 in21.996 mm | N/A 0.7411 in18.824 mm | N/A 0.3120 in7.925 mm | N/A 22200 lbf98900 N | N/A 28100 lbf125000 N | N/A 395 |
N/A
|
| 395A / 394AB | N/A 2.6250 in66.675 mm | N/A 4.3307 in110.000 mm | N/A 0.866 in21.996 mm | N/A 0.7411 in18.824 mm | N/A 0.3120 in7.925 mm | N/A 22200 lbf98900 N | N/A 28100 lbf125000 N | N/A 395 |
N/A
|
| 392 / 394AB | N/A 2.4375 in61.913 mm | N/A 4.3307 in110.000 mm | N/A 0.866 in21.996 mm | N/A 0.7411 in18.824 mm | N/A 0.3120 in7.925 mm | N/A 22200 lbf98900 N | N/A 28100 lbf125000 N | N/A 395 |
N/A
|