Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_1ROWASSY_TSF_32312BM-90KM2-T
TRB TSF Line Drawing
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

Series

CAD

39590 / 39520-B N/A 2.6250 in66.675 mm N/A 4.4375 in112.713 mm N/A 1.1875 in30.163 mm N/A 0.9375 in23.813 mm N/A 0.4688 in11.908 mm N/A 37500 lbf167000 N N/A 50300 lbf224000 N N/A 39500 N/A
41100 / 41286B N/A 1.0000 in25.4 mm N/A 2.8593 in72.626 mm N/A 0.955 in24.257 mm N/A 0.6875 in17.463 mm N/A 0.5 in12.7 mm N/A 18600 lbf82600 N N/A 14400 lbf64100 N N/A 41000 N/A
41125 / 41286B N/A 1.1250 in28.575 mm N/A 2.8593 in72.626 mm N/A 0.955 in24.257 mm N/A 0.6875 in17.463 mm N/A 0.5 in12.7 mm N/A 18600 lbf82600 N N/A 14400 lbf64100 N N/A 41000 N/A
41106 / 41286-B N/A 1.0625 in26.988 mm N/A 2.8593 in72.626 mm N/A 0.955 in24.257 mm N/A 0.6875 in17.463 mm N/A 0.5 in12.7 mm N/A 18600 lbf82600 N N/A 14400 lbf64100 N N/A 41000 N/A
42381 / 42587-B N/A 3.8125 in96.838 mm N/A 5.875 in149.225 mm N/A 1.1406 in28.971 mm N/A 0.9688 in24.608 mm N/A 0.5 in12.7 mm N/A 43400 lbf193000 N N/A 54300 lbf241000 N N/A 42000 N/A
42350-90194 N/A 3.5000 in88.9 mm N/A 5.875 in149.225 mm N/A 1.1406 in28.971 mm N/A 0.9688 in24.608 mm N/A 0.5 in12.7 mm N/A 43400 lbf193000 N N/A 54300 lbf241000 N N/A 42000 N/A
42362 / 42587-B N/A 3.625 in92.075 mm N/A 5.875 in149.225 mm N/A 1.1406 in28.971 mm N/A 0.9688 in24.608 mm N/A 0.5 in12.7 mm N/A 36600 lbf163000 N N/A 54300 lbf241000 N N/A 42000 N/A
42368 / 42587-B N/A 3 11/16 in93.663 mm N/A 5.875 in149.225 mm N/A 1.1406 in28.971 mm N/A 0.9688 in24.608 mm N/A 0.5 in12.7 mm N/A 43400 lbf193000 N N/A 54300 lbf241000 N N/A 42000 N/A
42375 / 42587-B N/A 3.7500 in95.25 mm N/A 5.875 in149.225 mm N/A 1.1406 in28.971 mm N/A 0.9688 in24.608 mm N/A 0.5 in12.7 mm N/A 43400 lbf193000 N N/A 54300 lbf241000 N N/A 42000 N/A
42690 / 42620-B N/A 3.0625 in77.788 mm N/A 5 in127 mm N/A 1.2205 in31.001 mm N/A 0.875 in22.225 mm N/A 0.5313 in13.495 mm N/A 36200 lbf161000 N N/A 49800 lbf222000 N N/A 42600 N/A
42687 / 42623-B N/A 3 in76.2 mm N/A 5.1181 in130.000 mm N/A 1.2205 in31.001 mm N/A 0.875 in22.225 mm N/A 0.5313 in13.495 mm N/A 36200 lbf161000 N N/A 49800 lbf222000 N N/A 42600 N/A
441 / 432AB N/A 1.378 in35.001 mm N/A 3.6250 in92.075 mm N/A 1.1772 in29.901 mm N/A 0.875 in22.225 mm N/A 0.4376 in11.115 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A 435 N/A
440 / 432AB N/A 1.5 in38.1 mm N/A 3.6250 in92.075 mm N/A 1.1772 in29.901 mm N/A 0.875 in22.225 mm N/A 0.4376 in11.115 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A 435 N/A
439 / 432AB N/A 1.6250 in41.275 mm N/A 3.6250 in92.075 mm N/A 1.1772 in29.901 mm N/A 0.875 in22.225 mm N/A 0.4376 in11.115 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A 435 N/A
438W / 432AB N/A 1.7500 in44.45 mm N/A 3.6250 in92.075 mm N/A 1.1772 in29.901 mm N/A 0.875 in22.225 mm N/A 0.4378 in11.120 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A 435 N/A
438 / 432AB N/A 1.7500 in44.45 mm N/A 3.6250 in92.075 mm N/A 1.1772 in29.901 mm N/A 0.875 in22.225 mm N/A 0.4376 in11.115 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A 435 N/A
437 / 432AB N/A 1.8020 in45.771 mm N/A 3.6250 in92.075 mm N/A 1.1772 in29.901 mm N/A 0.875 in22.225 mm N/A 0.4378 in11.120 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A 435 N/A
436 / 432AB N/A 1.8125 in46.038 mm N/A 3.6250 in92.075 mm N/A 1.1772 in29.901 mm N/A 0.875 in22.225 mm N/A 0.4376 in11.115 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A 435 N/A
435 / 432AB N/A 1.7500 in44.45 mm N/A 3.6250 in92.075 mm N/A 1.1772 in29.901 mm N/A 0.875 in22.225 mm N/A 0.4376 in11.115 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A 435 N/A
442-S / 432AB N/A 1.5748 in40 mm N/A 3.6250 in92.075 mm N/A 1.1772 in29.901 mm N/A 0.875 in22.225 mm N/A 0.4376 in11.115 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A 435 N/A
443 / 432AB N/A 1.2500 in31.75 mm N/A 3.6250 in92.075 mm N/A 1.1772 in29.901 mm N/A 0.875 in22.225 mm N/A 0.4376 in11.115 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A 435 N/A
444 / 432AB N/A 1.5 in38.1 mm N/A 3.6250 in92.075 mm N/A 1.1772 in29.901 mm N/A 0.875 in22.225 mm N/A 0.4376 in11.115 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A 435 N/A
449 / 432AB N/A 1.3750 in34.925 mm N/A 3.6250 in92.075 mm N/A 1.1772 in29.901 mm N/A 0.875 in22.225 mm N/A 0.4376 in11.115 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A 435 N/A
447 / 432AB N/A 1.6250 in41.275 mm N/A 3.6250 in92.075 mm N/A 1.1772 in29.901 mm N/A 0.875 in22.225 mm N/A 0.4376 in11.115 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A 435 N/A
436 / 432-B N/A 1.8125 in46.038 mm N/A 3.75 in95.25 mm N/A 1.1772 in29.901 mm N/A 0.875 in22.225 mm N/A 0.4376 in11.115 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A 435 N/A
Unit of Measure
« 11 12 13 14 15 »