Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_1ROWASSY_TSF_32312BM-90KM2-T
TRB TSF Line Drawing
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

Series

CAD

440 / 432B N/A 1.5 in38.1 mm N/A 3.75 in95.25 mm N/A 1.1772 in29.901 mm N/A 0.875 in22.225 mm N/A 0.4376 in11.115 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A 435 N/A
449 / 432-B N/A 1.3750 in34.925 mm N/A 3.75 in95.25 mm N/A 1.1772 in29.901 mm N/A 0.875 in22.225 mm N/A 0.4376 in11.115 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A 435 N/A
438 / 432B N/A 1.7500 in44.45 mm N/A 3.75 in95.25 mm N/A 1.1772 in29.901 mm N/A 0.875 in22.225 mm N/A 0.4376 in11.115 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A 435 N/A
442-S / 432-B N/A 1.5748 in40 mm N/A 3.75 in95.25 mm N/A 1.1772 in29.901 mm N/A 0.875 in22.225 mm N/A 0.4376 in11.115 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A 435 N/A
435 / 432-B N/A 1.7500 in44.45 mm N/A 3.75 in95.25 mm N/A 1.1772 in29.901 mm N/A 0.875 in22.225 mm N/A 0.4376 in11.115 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A 435 N/A
441 / 432-B N/A 1.378 in35.001 mm N/A 3.75 in95.25 mm N/A 1.1772 in29.901 mm N/A 0.875 in22.225 mm N/A 0.4376 in11.115 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A 435 N/A
444 / 432B N/A 1.5 in38.1 mm N/A 3.75 in95.25 mm N/A 1.1772 in29.901 mm N/A 0.875 in22.225 mm N/A 0.4376 in11.115 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A 435 N/A
447 / 432B N/A 1.6250 in41.275 mm N/A 3.75 in95.25 mm N/A 1.1772 in29.901 mm N/A 0.875 in22.225 mm N/A 0.4376 in11.115 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A 435 N/A
44143 / 44348B N/A 1.4375 in36.513 mm N/A 3.4843 in88.501 mm N/A 0.933 in23.698 mm N/A 0.6875 in17.463 mm N/A 0.5312 in13.492 mm N/A 22400 lbf99800 N N/A 19900 lbf88600 N N/A 44000 N/A
44150 / 44348B N/A 1.5 in38.1 mm N/A 3.4843 in88.501 mm N/A 0.933 in23.698 mm N/A 0.6875 in17.463 mm N/A 0.5312 in13.492 mm N/A 22400 lbf99800 N N/A 19900 lbf88600 N N/A 44000 N/A
44156 / 44348-B N/A 1.5625 in39.688 mm N/A 3.4843 in88.501 mm N/A 0.933 in23.698 mm N/A 0.6875 in17.463 mm N/A 0.5312 in13.492 mm N/A 22400 lbf99800 N N/A 19900 lbf88600 N N/A 44000 N/A
44157 / 44348-B N/A 1.5748 in40 mm N/A 3.4843 in88.501 mm N/A 0.933 in23.698 mm N/A 0.6875 in17.463 mm N/A 0.5312 in13.492 mm N/A 22400 lbf99800 N N/A 19900 lbf88600 N N/A 44000 N/A
44162 / 44348B N/A 1.6250 in41.275 mm N/A 3.4843 in88.501 mm N/A 0.933 in23.698 mm N/A 0.6875 in17.463 mm N/A 0.5312 in13.492 mm N/A 22400 lbf99800 N N/A 19900 lbf88600 N N/A 44000 N/A
44158 / 44348-B N/A 1.5625 in39.688 mm N/A 3.4843 in88.501 mm N/A 0.933 in23.698 mm N/A 0.6875 in17.463 mm N/A 0.5312 in13.492 mm N/A 22400 lbf99800 N N/A 19900 lbf88600 N N/A 44000 N/A
45291 / 45220-B N/A 2.2500 in57.15 mm N/A 4.125 in104.775 mm N/A 1.2188 in30.958 mm N/A 0.9375 in23.813 mm N/A 0.4688 in11.908 mm N/A 34500 lbf153000 N N/A 42600 lbf189000 N N/A 45200 N/A
45290 / 45220-B N/A 2.2500 in57.15 mm N/A 4.125 in104.775 mm N/A 1.2188 in30.958 mm N/A 0.9375 in23.813 mm N/A 0.4688 in11.908 mm N/A 34500 lbf153000 N N/A 42600 lbf189000 N N/A 45200 N/A
45285A / 45220-B N/A 2 in50.8 mm N/A 4.125 in104.775 mm N/A 1.2188 in30.958 mm N/A 0.9375 in23.813 mm N/A 0.4688 in11.908 mm N/A 34500 lbf153000 N N/A 42600 lbf189000 N N/A 45200 N/A
45285 / 45220-B N/A 2 in50.8 mm N/A 4.125 in104.775 mm N/A 1.2188 in30.958 mm N/A 0.9375 in23.813 mm N/A 0.4688 in11.908 mm N/A 34500 lbf153000 N N/A 42600 lbf189000 N N/A 45200 N/A
460 / 453-B N/A 1.7500 in44.45 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 0.875 in22.225 mm N/A 0.4376 in11.115 mm N/A 36100 lbf161000 N N/A 37200 lbf166000 N N/A 455 N/A
462 / 453-B N/A 2.2500 in57.15 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 0.875 in22.225 mm N/A 0.4376 in11.115 mm N/A 36100 lbf161000 N N/A 37200 lbf166000 N N/A 455 N/A
461 / 453B N/A 1.6870 in42.850 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 0.875 in22.225 mm N/A 0.4375 in11.113 mm N/A 30500 lbf136000 N N/A 37200 lbf166000 N N/A 455 N/A
456 / 453-B N/A 2.1250 in53.975 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 0.875 in22.225 mm N/A 0.4376 in11.115 mm N/A 36100 lbf161000 N N/A 37200 lbf166000 N N/A 455 N/A
469 / 453-B N/A 2.2500 in57.15 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 0.875 in22.225 mm N/A 0.4376 in11.115 mm N/A 36100 lbf161000 N N/A 37200 lbf166000 N N/A 455 N/A
455 / 453-B N/A 2 in50.8 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 0.875 in22.225 mm N/A 0.4375 in11.113 mm N/A 36100 lbf161000 N N/A 37200 lbf166000 N N/A 455 N/A
455-S / 453-B N/A 2 in50.8 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 0.875 in22.225 mm N/A 0.4376 in11.115 mm N/A 36100 lbf161000 N N/A 37200 lbf166000 N N/A 455 N/A
Unit of Measure
« 11 12 13 14 15 »