Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_1ROWASSY_TSF_32312BM-90KM2-T
TRB TSF Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

Series

CAD

09062 / 09195AB N/A 0.6250 in15.875 mm N/A 1.9380 in49.225 mm N/A 0.8480 in21.539 mm N/A 0.5625 in14.288 mm N/A 0.3468 in8.809 mm N/A 9630 lbf42800 N N/A 9100 lbf40500 N N/A 9000 N/A
11162 / 11300B N/A 1.6250 in41.275 mm N/A 3 in76.2 mm N/A 0.6844 in17.384 mm N/A 0.5625 in14.288 mm N/A 0.2871 in7.292 mm N/A 10800 lbf48100 N N/A 12400 lbf55100 N N/A 11000 N/A
12175 / 12303-B N/A 1.7500 in44.45 mm N/A 3.0312 in76.992 mm N/A 0.675 in17.145 mm N/A 0.4688 in11.908 mm N/A 0.3593 in9.126 mm N/A 11100 lbf49500 N N/A 13100 lbf58100 N N/A 12000 N/A
EE126097 / 126150B N/A 9.625 in244.475 mm N/A 15 in381 mm N/A 3 in76.2 mm N/A 2.25 in57.15 mm N/A 1.375 in34.925 mm N/A 204000 lbf907000 N N/A 381000 lbf1690000 N N/A 126000 N/A
EE128111-903A2 N/A 11.0312 in280.192 mm N/A 16 in406.4 mm N/A 2.6643 in67.673 mm N/A 2.125 in53.975 mm N/A 1.125 in28.575 mm N/A 195000 lbf868000 N N/A 374000 lbf1660000 N N/A 128000 N/A
EE128110 / 128160-B N/A 11.0312 in280.192 mm N/A 16 in406.4 mm N/A 2.6643 in67.673 mm N/A 2.125 in53.975 mm N/A 1.125 in28.575 mm N/A 208000 lbf924000 N N/A 409000 lbf1820000 N N/A 128000 N/A
1380 / 1328B N/A 0.875 in22.225 mm N/A 2.0625 in52.388 mm N/A 0.794 in20.168 mm N/A 0.5625 in14.288 mm N/A 0.3560 in9.042 mm N/A 10800 lbf47900 N N/A 10900 lbf48300 N N/A 1300 N/A
13890 / 13836B N/A 1.515 in38.481 mm N/A 2.5625 in65.088 mm N/A 0.4688 in11.908 mm N/A 0.375 in9.525 mm N/A 0.2340 in5.944 mm N/A 6100 lbf27200 N N/A 7430 lbf33000 N N/A 13800 N/A
13889 / 13836B N/A 1.5 in38.1 mm N/A 2.5625 in65.088 mm N/A 0.4688 in11.908 mm N/A 0.375 in9.525 mm N/A 0.2340 in5.944 mm N/A 6100 lbf27200 N N/A 7430 lbf33000 N N/A 13800 N/A
14138A / 14276B N/A 1.3750 in34.925 mm N/A 2.717 in69.012 mm N/A 0.771 in19.583 mm N/A 0.625 in15.875 mm N/A 0.3125 in7.938 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A 14000 N/A
14139-90049 N/A 1.377 in34.976 mm N/A 2.717 in69.012 mm N/A 0.771 in19.583 mm N/A 0.625 in15.875 mm N/A 0.3123 in7.932 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A 14000 N/A
14137A / 14276B N/A 1.3750 in34.925 mm N/A 2.717 in69.012 mm N/A 0.771 in19.583 mm N/A 0.625 in15.875 mm N/A 0.3125 in7.938 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A 14000 N/A
14131 / 14276B N/A 1.3125 in33.338 mm N/A 2.717 in69.012 mm N/A 0.771 in19.583 mm N/A 0.625 in15.875 mm N/A 0.3125 in7.938 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A 14000 N/A
14118 / 14276-B N/A 1.1811 in30 mm N/A 2.717 in69.012 mm N/A 0.7560 in19.202 mm N/A 0.625 in15.875 mm N/A 0.3123 in7.932 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A 14000 N/A
14117A / 14276B N/A 1.1811 in30 mm N/A 2.717 in69.012 mm N/A 0.771 in19.583 mm N/A 0.625 in15.875 mm N/A 0.3123 in7.932 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A 14000 N/A
14125A / 14276B N/A 1.2500 in31.75 mm N/A 2.717 in69.012 mm N/A 0.771 in19.583 mm N/A 0.625 in15.875 mm N/A 0.3123 in7.932 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A 14000 N/A
14130 / 14276B N/A 1.3125 in33.338 mm N/A 2.717 in69.012 mm N/A 0.771 in19.583 mm N/A 0.625 in15.875 mm N/A 0.3125 in7.938 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A 14000 N/A
14116 / 14276-B N/A 1.19 in30.226 mm N/A 2.717 in69.012 mm N/A 0.771 in19.583 mm N/A 0.625 in15.875 mm N/A 0.3123 in7.932 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A 14000 N/A
15125 / 15250B N/A 1.2500 in31.75 mm N/A 2.5 in63.5 mm N/A 0.8125 in20.638 mm N/A 0.625 in15.875 mm N/A 0.3437 in8.730 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A 15000 N/A
15123 / 15250B N/A 1.2500 in31.75 mm N/A 2.5 in63.5 mm N/A 0.75 in19.05 mm N/A 0.625 in15.875 mm N/A 0.3087 in7.841 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A 15000 N/A
15101 / 15250-B N/A 1.0000 in25.4 mm N/A 2.5 in63.5 mm N/A 0.8125 in20.638 mm N/A 0.625 in15.875 mm N/A 0.3437 in8.730 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A 15000 N/A
15118 / 15250B N/A 1.1895 in30.213 mm N/A 2.5 in63.5 mm N/A 0.8125 in20.638 mm N/A 0.625 in15.875 mm N/A 0.3437 in8.730 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A 15000 N/A
15580 / 15520-B N/A 1.0625 in26.988 mm N/A 2.2500 in57.15 mm N/A 0.6875 in17.463 mm N/A 0.5313 in13.495 mm N/A 0.3125 in7.938 mm N/A 10300 lbf46000 N N/A 11300 lbf50100 N N/A 15500 N/A
15590 / 15520-B N/A 1.1250 in28.575 mm N/A 2.2500 in57.15 mm N/A 0.6875 in17.463 mm N/A 0.5313 in13.495 mm N/A 0.3215 in8.166 mm N/A 10300 lbf46000 N N/A 11300 lbf50100 N N/A 15500 N/A
15578 / 15520-B N/A 1.0000 in25.4 mm N/A 2.2500 in57.15 mm N/A 0.6875 in17.463 mm N/A 0.5313 in13.495 mm N/A 0.3125 in7.938 mm N/A 12300 lbf54500 N N/A 11300 lbf50100 N N/A 15500 N/A
Unit of Measure
1 2 3 4 5 »