Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 82576 / 82950-B | N/A 5.75 in146.05 mm | N/A 9.5 in241.3 mm | N/A 2.23 in56.642 mm | N/A 1.75 in44.45 mm | N/A 0.875 in22.225 mm | N/A 116000 lbf515000 N | N/A 182000 lbf810000 N | N/A 82000 |
N/A
|
| 850 / 832-B | N/A 3.5000 in88.9 mm | N/A 6.625 in168.275 mm | N/A 2.219 in56.363 mm | N/A 1.625 in41.275 mm | N/A 0.875 in22.225 mm | N/A 109000 lbf485000 N | N/A 117000 lbf522000 N | N/A 835 |
N/A
|
| 842 / 832-B | N/A 3.2500 in82.55 mm | N/A 6.625 in168.275 mm | N/A 2.219 in56.363 mm | N/A 1.625 in41.275 mm | N/A 0.875 in22.225 mm | N/A 109000 lbf485000 N | N/A 117000 lbf522000 N | N/A 835 |
N/A
|
| 835 / 832B | N/A 2.7500 in69.85 mm | N/A 6.625 in168.275 mm | N/A 2.219 in56.363 mm | N/A 1.625 in41.275 mm | N/A 0.875 in22.225 mm | N/A 109000 lbf485000 N | N/A 117000 lbf522000 N | N/A 835 |
N/A
|
| 841 / 832-B | N/A 3.375 in85.725 mm | N/A 6.625 in168.275 mm | N/A 2.219 in56.363 mm | N/A 1.625 in41.275 mm | N/A 0.875 in22.225 mm | N/A 109000 lbf485000 N | N/A 117000 lbf522000 N | N/A 835 |
N/A
|
| 837 / 832B | N/A 3 in76.2 mm | N/A 6.625 in168.275 mm | N/A 2.219 in56.363 mm | N/A 1.625 in41.275 mm | N/A 0.875 in22.225 mm | N/A 109000 lbf485000 N | N/A 117000 lbf522000 N | N/A 835 |
N/A
|
| 839 / 832B | N/A 3.2500 in82.55 mm | N/A 6.625 in168.275 mm | N/A 2.219 in56.363 mm | N/A 1.625 in41.275 mm | N/A 0.875 in22.225 mm | N/A 92000 lbf409000 N | N/A 117000 lbf522000 N | N/A 835 |
N/A
|
| 838 / 832-B | N/A 3.1875 in80.963 mm | N/A 6.625 in168.275 mm | N/A 2.219 in56.363 mm | N/A 1.625 in41.275 mm | N/A 0.875 in22.225 mm | N/A 92000 lbf409000 N | N/A 117000 lbf522000 N | N/A 835 |
N/A
|
| 8578-90197 | N/A 9.5 in241.300 mm | N/A 12.875 in327.025 mm | N/A 2.0625 in52.388 mm | N/A 1.4375 in36.513 mm | N/A 1 in25.4 mm | N/A 119000 lbf527000 N | N/A 240000 lbf1070000 N | N/A 8500 |
N/A
|
| 8573-903A6 | N/A 9 in228.600 mm | N/A 12.875 in327.025 mm | N/A 2.0625 in52.388 mm | N/A 1.4375 in36.513 mm | N/A 1 in25.4 mm | N/A 126000 lbf558000 N | N/A 240000 lbf1070000 N | N/A 8500 |
N/A
|
| 855 / 854-B | N/A 3.5000 in88.9 mm | N/A 7.5 in190.5 mm | N/A 2.265 in57.531 mm | N/A 1.75 in44.45 mm | N/A 0.875 in22.225 mm | N/A 103000 lbf458000 N | N/A 142000 lbf630000 N | N/A 855 |
N/A
|
| 861 / 854B | N/A 4.0000 in101.600 mm | N/A 7.5 in190.5 mm | N/A 2.265 in57.531 mm | N/A 1.75 in44.45 mm | N/A 0.875 in22.225 mm | N/A 103000 lbf458000 N | N/A 142000 lbf630000 N | N/A 855 |
N/A
|
| 864 / 854-B | N/A 3.7500 in95.25 mm | N/A 7.5 in190.5 mm | N/A 2.265 in57.531 mm | N/A 1.75 in44.45 mm | N/A 0.875 in22.225 mm | N/A 103000 lbf458000 N | N/A 142000 lbf630000 N | N/A 855 |
N/A
|
| 86650 / 86100-B | N/A 6.5 in165.1 mm | N/A 10.0000 in254.000 mm | N/A 1.8125 in46.038 mm | N/A 1.3125 in33.338 mm | N/A 0.875 in22.225 mm | N/A 112000 lbf498000 N | N/A 145000 lbf644000 N | N/A 86000 |
N/A
|
| 86669 / 86100-B | N/A 6.6929 in170 mm | N/A 10.0000 in254.000 mm | N/A 1.8125 in46.038 mm | N/A 1.3125 in33.338 mm | N/A 0.875 in22.225 mm | N/A 112000 lbf498000 N | N/A 145000 lbf644000 N | N/A 86000 |
N/A
|
| 87762 / 87111-B | N/A 7.625 in193.675 mm | N/A 11.125 in282.575 mm | N/A 1.875 in47.625 mm | N/A 1.4375 in36.513 mm | N/A 0.9375 in23.812 mm | N/A 114000 lbf509000 N | N/A 156000 lbf692000 N | N/A 87000 |
N/A
|
| 87750 / 87111-B | N/A 7.5 in190.5 mm | N/A 11.125 in282.575 mm | N/A 1.875 in47.625 mm | N/A 1.4375 in36.513 mm | N/A 0.9375 in23.812 mm | N/A 114000 lbf509000 N | N/A 156000 lbf692000 N | N/A 87000 |
N/A
|
| 898 / 892-B | N/A 5.5000 in139.7 mm | N/A 9.0000 in228.600 mm | N/A 2.25 in57.15 mm | N/A 1.75 in44.45 mm | N/A 0.875 in22.225 mm | N/A 117000 lbf520000 N | N/A 182000 lbf809000 N | N/A 895 |
N/A
|
| 9278 / 9221-B | N/A 2.6875 in68.263 mm | N/A 6.375 in161.925 mm | N/A 1.8125 in46.038 mm | N/A 1.1875 in30.163 mm | N/A 0.9685 in24.600 mm | N/A 79300 lbf353000 N | N/A 74200 lbf330000 N | N/A 9200 |
N/A
|
| 9285 / 9221-B | N/A 3 in76.2 mm | N/A 6.375 in161.925 mm | N/A 1.8125 in46.038 mm | N/A 1.1875 in30.163 mm | N/A 0.9685 in24.600 mm | N/A 79300 lbf353000 N | N/A 74200 lbf330000 N | N/A 9200 |
N/A
|
| 9275 / 9221-B | N/A 2.3750 in60.325 mm | N/A 6.375 in161.925 mm | N/A 1.8125 in46.038 mm | N/A 1.1875 in30.163 mm | N/A 0.9060 in23.012 mm | N/A 66900 lbf298000 N | N/A 74200 lbf330000 N | N/A 9200 |
N/A
|
| 93825 / 93125-B | N/A 8.25 in209.55 mm | N/A 12.5000 in317.500 mm | N/A 2.5 in63.5 mm | N/A 1.8125 in46.038 mm | N/A 1.125 in28.575 mm | N/A 164000 lbf731000 N | N/A 290000 lbf1290000 N | N/A 93000 |
N/A
|
| 93787 / 93125-B | N/A 7.875 in200.025 mm | N/A 12.5000 in317.500 mm | N/A 2.5 in63.5 mm | N/A 1.8125 in46.038 mm | N/A 1.125 in28.575 mm | N/A 164000 lbf731000 N | N/A 290000 lbf1290000 N | N/A 93000 |
N/A
|
| 93708 / 93125-B | N/A 7.0856 in179.974 mm | N/A 12.5000 in317.500 mm | N/A 2.5 in63.5 mm | N/A 1.8125 in46.038 mm | N/A 1.125 in28.575 mm | N/A 164000 lbf731000 N | N/A 290000 lbf1290000 N | N/A 93000 |
N/A
|
| 93800 / 93125-B | N/A 8 in203.2 mm | N/A 12.5000 in317.500 mm | N/A 2.5 in63.5 mm | N/A 1.8125 in46.038 mm | N/A 1.125 in28.575 mm | N/A 164000 lbf731000 N | N/A 290000 lbf1290000 N | N/A 93000 |
N/A
|