Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| H414235 / H414210B | N/A 2.5000 in63.5 mm | N/A 5.375 in136.525 mm | N/A 1.625 in41.275 mm | N/A 1.25 in31.75 mm | N/A 0.6550 in16.637 mm | N/A 72600 lbf323000 N | N/A 75400 lbf335000 N | N/A H414200 |
N/A
|
| H715348 / H715310B | N/A 3.0625 in77.788 mm | N/A 5.5 in139.7 mm | N/A 1.8125 in46.038 mm | N/A 1.4375 in36.513 mm | N/A 0.6875 in17.463 mm | N/A 71700 lbf319000 N | N/A 91000 lbf405000 N | N/A H715300 |
N/A
|
| H715345 / H715310B | N/A 2.8125 in71.438 mm | N/A 5.5 in139.7 mm | N/A 1.8125 in46.038 mm | N/A 1.4375 in36.513 mm | N/A 0.6875 in17.463 mm | N/A 71700 lbf319000 N | N/A 91000 lbf405000 N | N/A H715300 |
N/A
|
| H715343 / H715310-B | N/A 2.6875 in68.263 mm | N/A 5.5 in139.7 mm | N/A 1.8125 in46.038 mm | N/A 1.4375 in36.513 mm | N/A 0.6875 in17.463 mm | N/A 71700 lbf319000 N | N/A 91000 lbf405000 N | N/A H715300 |
N/A
|
| H715341 / H715310-B | N/A 2.6250 in66.675 mm | N/A 5.5 in139.7 mm | N/A 1.8125 in46.038 mm | N/A 1.4375 in36.513 mm | N/A 0.6875 in17.463 mm | N/A 71700 lbf319000 N | N/A 91000 lbf405000 N | N/A H715300 |
N/A
|
| HH221442 / HH221410-B | N/A 3.875 in98.425 mm | N/A 7.5 in190.5 mm | N/A 2.265 in57.531 mm | N/A 1.8125 in46.038 mm | N/A 0.875 in22.225 mm | N/A 120000 lbf534000 N | N/A 156000 lbf692000 N | N/A HH221400 |
N/A
|
| HH221447 / HH221410-B | N/A 3.9363 in99.982 mm | N/A 7.5 in190.5 mm | N/A 2.265 in57.531 mm | N/A 1.8125 in46.038 mm | N/A 0.875 in22.225 mm | N/A 120000 lbf534000 N | N/A 156000 lbf692000 N | N/A HH221400 |
N/A
|
| HH221449 / HH221410B | N/A 4.0000 in101.600 mm | N/A 7.5 in190.5 mm | N/A 2.265 in57.531 mm | N/A 1.8125 in46.038 mm | N/A 0.875 in22.225 mm | N/A 120000 lbf534000 N | N/A 156000 lbf692000 N | N/A HH221400 |
N/A
|
| HH221440 / HH221410-B | N/A 3.7500 in95.25 mm | N/A 7.5 in190.5 mm | N/A 2.265 in57.531 mm | N/A 1.8125 in46.038 mm | N/A 0.875 in22.225 mm | N/A 120000 lbf534000 N | N/A 156000 lbf692000 N | N/A HH221400 |
N/A
|
| HH221434 / HH221410B | N/A 3.5000 in88.9 mm | N/A 7.5 in190.5 mm | N/A 2.265 in57.531 mm | N/A 1.8125 in46.038 mm | N/A 0.875 in22.225 mm | N/A 120000 lbf534000 N | N/A 156000 lbf692000 N | N/A HH221400 |
N/A
|
| HH224332 / HH224310B | N/A 3.875 in98.425 mm | N/A 8.375 in212.725 mm | N/A 2.625 in66.675 mm | N/A 2.125 in53.975 mm | N/A 0.9375 in23.813 mm | N/A 153000 lbf680000 N | N/A 204000 lbf906000 N | N/A HH224300 |
N/A
|
| HH224340 / HH224310B | N/A 4.25 in107.95 mm | N/A 8.375 in212.725 mm | N/A 2.625 in66.675 mm | N/A 2.125 in53.975 mm | N/A 0.9375 in23.813 mm | N/A 153000 lbf680000 N | N/A 204000 lbf906000 N | N/A HH224300 |
N/A
|
| HM231136 / HM231115-B | N/A 5.625 in142.875 mm | N/A 9.5 in241.3 mm | N/A 2.23 in56.642 mm | N/A 1.75 in44.45 mm | N/A 0.875 in22.225 mm | N/A 134000 lbf597000 N | N/A 210000 lbf932000 N | N/A HM231100 |
N/A
|
| HM231149 / HM231115-B | N/A 5.875 in149.225 mm | N/A 9.5 in241.3 mm | N/A 2.23 in56.642 mm | N/A 1.75 in44.45 mm | N/A 0.875 in22.225 mm | N/A 134000 lbf597000 N | N/A 210000 lbf932000 N | N/A HM231100 |
N/A
|
| HM231140 / HM231115-B | N/A 5.75 in146.05 mm | N/A 9.5 in241.3 mm | N/A 2.23 in56.642 mm | N/A 1.75 in44.45 mm | N/A 0.875 in22.225 mm | N/A 134000 lbf597000 N | N/A 210000 lbf932000 N | N/A HM231100 |
N/A
|
| HM231132 / HM231115-B | N/A 5.5000 in139.7 mm | N/A 9.5 in241.3 mm | N/A 2.23 in56.642 mm | N/A 1.75 in44.45 mm | N/A 0.875 in22.225 mm | N/A 134000 lbf597000 N | N/A 210000 lbf932000 N | N/A HM231100 |
N/A
|
| HM237545 / HM237510-B | N/A 7.0000 in177.800 mm | N/A 11.375 in288.925 mm | N/A 2.5 in63.5 mm | N/A 1.875 in47.625 mm | N/A 1.0625 in26.988 mm | N/A 219000 lbf976000 N | N/A 278000 lbf1240000 N | N/A HM237500 |
N/A
|
| HM237542 / HM237510-B | N/A 6.875 in174.625 mm | N/A 11.375 in288.925 mm | N/A 2.5 in63.5 mm | N/A 1.875 in47.625 mm | N/A 1.0625 in26.988 mm | N/A 219000 lbf976000 N | N/A 278000 lbf1240000 N | N/A HM237500 |
N/A
|
| HM237532 / HM237510-B | N/A 6.312 in160.325 mm | N/A 11.375 in288.925 mm | N/A 2.5 in63.5 mm | N/A 1.875 in47.625 mm | N/A 1.0625 in26.988 mm | N/A 219000 lbf976000 N | N/A 278000 lbf1240000 N | N/A HM237500 |
N/A
|
| HM535349 / HM535310-B | N/A 6.75 in171.45 mm | N/A 10.25 in260.350 mm | N/A 2.625 in66.675 mm | N/A 2.0625 in52.388 mm | N/A 1 in25.4 mm | N/A 147000 lbf654000 N | N/A 265000 lbf1180000 N | N/A HM535300 |
N/A
|
| HM804846 / HM804811-B | N/A 1.8750 in47.625 mm | N/A 3.75 in95.25 mm | N/A 1.1563 in29.37 mm | N/A 0.9457 in24.021 mm | N/A 0.4386 in11.140 mm | N/A 33100 lbf147000 N | N/A 35400 lbf157000 N | N/A HM804800 |
N/A
|
| HM807046 / HM807010-B | N/A 2 in50.8 mm | N/A 4.125 in104.775 mm | N/A 1.4375 in36.513 mm | N/A 1.125 in28.575 mm | N/A 0.625 in15.875 mm | N/A 45700 lbf203000 N | N/A 50200 lbf223000 N | N/A HM807000 |
N/A
|
| HM813844 / HM813815-B | N/A 2.6250 in66.675 mm | N/A 5.1260 in130.200 mm | N/A 1.4375 in36.513 mm | N/A 1.0625 in26.988 mm | N/A 0.7821 in19.865 mm | N/A 51500 lbf229000 N | N/A 57600 lbf256000 N | N/A HM813800 |
N/A
|
| HM89449 / HM89410-B | N/A 1.4375 in36.513 mm | N/A 3 in76.2 mm | N/A 1.125 in28.575 mm | N/A 0.9063 in23.02 mm | N/A 0.4375 in11.113 mm | N/A 24800 lbf110000 N | N/A 26700 lbf119000 N | N/A HM89400 |
N/A
|
| HM89448 / HM89410-B | N/A 1.4375 in36.513 mm | N/A 3 in76.2 mm | N/A 1.125 in28.575 mm | N/A 0.9063 in23.02 mm | N/A 0.4375 in11.113 mm | N/A 24800 lbf110000 N | N/A 26700 lbf119000 N | N/A HM89400 |
N/A
|