Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_1ROWASSY_TSF_32312BM-90KM2-T
TRB TSF Line Drawing
Unit of Measure
« 26 27 28 29 

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

Series

CAD

65212 / 65500B N/A 2.1250 in53.975 mm N/A 5 in127 mm N/A 1.75 in44.45 mm N/A 1.375 in34.925 mm N/A 0.6563 in16.67 mm N/A 54700 lbf243000 N N/A 66700 lbf297000 N N/A 65000 N/A
65225 / 65500B N/A 2.2500 in57.15 mm N/A 5 in127 mm N/A 1.75 in44.45 mm N/A 1.375 in34.925 mm N/A 0.6563 in16.67 mm N/A 54700 lbf243000 N N/A 66700 lbf297000 N N/A 65000 N/A
6576C / 6535B N/A 3 in76.2 mm N/A 6.375 in161.925 mm N/A 2.1693 in55.100 mm N/A 1.6875 in42.863 mm N/A 0.75 in19.05 mm N/A 98800 lbf439000 N N/A 118000 lbf523000 N N/A 6500 N/A
67390-90083 N/A 5.25 in133.350 mm N/A 8 in203.2 mm N/A 1.8125 in46.038 mm N/A 1.5 in38.1 mm N/A 0.5938 in15.083 mm N/A 82600 lbf368000 N N/A 141000 lbf625000 N N/A 67300 N/A
67787 / 67725-B N/A 6.875 in174.625 mm N/A 9.75 in247.65 mm N/A 1.875 in47.625 mm N/A 1.625 in41.275 mm N/A 0.5625 in14.288 mm N/A 91100 lbf405000 N N/A 175000 lbf779000 N N/A 67700 N/A
762 / 752-B N/A 2.8750 in73.025 mm N/A 6.375 in161.925 mm N/A 1.9 in48.26 mm N/A 1.5 in38.1 mm N/A 0.6870 in17.450 mm N/A 73600 lbf327000 N N/A 99200 lbf441000 N N/A 755 N/A
78248C / 78513-B N/A 2.5000 in63.5 mm N/A 5.1259 in130.198 mm N/A 1.3085 in33.236 mm N/A 0.9260 in23.520 mm N/A 0.7871 in19.992 mm N/A 53200 lbf237000 N N/A 52600 lbf234000 N N/A 78000C N/A
797-90022 N/A 5.1181 in130 mm N/A 8.125 in206.375 mm N/A 1.875 in47.625 mm N/A 1.375 in34.925 mm N/A 0.8125 in20.638 mm N/A 85000 lbf378000 N N/A 133000 lbf593000 N N/A 795 N/A
82587 / 82950-B N/A 5.875 in149.225 mm N/A 9.5 in241.3 mm N/A 2.23 in56.642 mm N/A 1.75 in44.45 mm N/A 0.875 in22.225 mm N/A 116000 lbf515000 N N/A 182000 lbf810000 N N/A 82000 N/A
866 / 854B N/A 3.875 in98.425 mm N/A 7.5 in190.5 mm N/A 2.265 in57.531 mm N/A 1.75 in44.45 mm N/A 0.875 in22.225 mm N/A 103000 lbf458000 N N/A 142000 lbf630000 N N/A 855 N/A
943 / 932B N/A 3.875 in98.425 mm N/A 8.375 in212.725 mm N/A 2.625 in66.675 mm N/A 2.125 in53.975 mm N/A 0.9375 in23.812 mm N/A 129000 lbf572000 N N/A 177000 lbf786000 N N/A 935 N/A
94650 / 94113-B N/A 6.5 in165.1 mm N/A 11.375 in288.925 mm N/A 2.5 in63.5 mm N/A 1.875 in47.625 mm N/A 1.0625 in26.988 mm N/A 148000 lbf660000 N N/A 242000 lbf1070000 N N/A 94000 N/A
96900 / 96140-B N/A 9 in228.600 mm N/A 14 in355.6 mm N/A 2.625 in66.675 mm N/A 1.875 in47.625 mm N/A 1.25 in31.75 mm N/A 171000 lbf759000 N N/A 319000 lbf1420000 N N/A 96000 N/A
A2037-99302 N/A 0.3750 in9.525 mm N/A 1.2595 in31.991 mm N/A 0.4246 in10.785 mm N/A 0.3125 in7.938 mm N/A 0.1755 in4.458 mm N/A 2430 lbf10800 N N/A 2070 lbf9230 N N/A A2000 N/A
A2047 / A2126-B N/A 0.4719 in11.986 mm N/A 1.2595 in31.991 mm N/A 0.4246 in10.785 mm N/A 0.3125 in7.938 mm N/A 0.1755 in4.458 mm N/A 2430 lbf10800 N N/A 2070 lbf9230 N N/A A2000 N/A
EE243190 / 243250B N/A 19 in482.6 mm N/A 24.995 in634.873 mm N/A 3.1875 in80.963 mm N/A 2.5 in63.5 mm N/A 1.25 in31.75 mm N/A 330000 lbf1470000 N N/A 822000 lbf3660000 N N/A 243000 N/A
EE820085-90028 N/A 8.5 in215.900 mm N/A 16 in406.4 mm N/A 3.6875 in93.663 mm N/A 2.75 in69.85 mm N/A 1.625 in41.275 mm N/A 331000 lbf1470000 N N/A 506000 lbf2250000 N N/A 820000 N/A
H414242 / H414210-B N/A 2.6250 in66.675 mm N/A 5.375 in136.525 mm N/A 1.625 in41.275 mm N/A 1.25 in31.75 mm N/A 0.6550 in16.637 mm N/A 72600 lbf323000 N N/A 75400 lbf335000 N N/A H414200 N/A
HM516449C / HM516414B N/A 3.2500 in82.55 mm N/A 5.375 in136.525 mm N/A 1.5625 in39.688 mm N/A 1.2813 in32.545 mm N/A 0.4850 in12.320 mm N/A 58200 lbf259000 N N/A 79300 lbf353000 N N/A HM516400 N/A
HM624749-90011 N/A 4.75 in120.65 mm N/A 7.8730 in199.974 mm N/A 1.8125 in46.038 mm N/A 1.375 in34.925 mm N/A 0.75 in19.05 mm N/A 81300 lbf362000 N N/A 122000 lbf543000 N N/A HM624700 N/A
HM624749-90013 N/A 4.75 in120.65 mm N/A 7.5 in190.5 mm N/A 1.8125 in46.038 mm N/A 1.375 in34.925 mm N/A 0.75 in19.05 mm N/A 81300 lbf362000 N N/A 122000 lbf543000 N N/A HM624700 N/A
HM804849 / HM804811B N/A 1.906 in48.412 mm N/A 3.75 in95.25 mm N/A 1.1563 in29.37 mm N/A 0.9457 in24.021 mm N/A 0.4387 in11.143 mm N/A 33100 lbf147000 N N/A 35400 lbf157000 N N/A HM804800 N/A
HM807035 / HM807015-BA N/A 1.6250 in41.275 mm N/A 4.2900 in108.966 mm N/A 1.4375 in36.513 mm N/A 1.125 in28.575 mm N/A 0.5620 in14.275 mm N/A 38600 lbf172000 N N/A 50200 lbf223000 N N/A HM807000 N/A
HM807040 / HM807015-BA N/A 1.7500 in44.45 mm N/A 4.2900 in108.966 mm N/A 1.4375 in36.513 mm N/A 1.125 in28.575 mm N/A 0.5620 in14.275 mm N/A 45700 lbf203000 N N/A 50200 lbf223000 N N/A HM807000 N/A
L433749-99403 N/A 6.5 in165.1 mm N/A 8.5 in215.9 mm N/A 1.0313 in26.195 mm N/A 0.8125 in20.638 mm N/A 0.4063 in10.320 mm N/A 40200 lbf179000 N N/A 75300 lbf335000 N N/A L433700 N/A
Unit of Measure
« 26 27 28 29