Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 358 / 354B | N/A 1.7717 in45.001 mm | N/A 3.3465 in85.001 mm | N/A 0.854 in21.692 mm | N/A 0.6875 in17.463 mm | N/A 0.3125 in7.938 mm | N/A 21800 lbf97000 N | N/A 20000 lbf88800 N | N/A 355 |
N/A
|
| 355 / 354B | N/A 1.7500 in44.45 mm | N/A 3.3465 in85.001 mm | N/A 0.854 in21.692 mm | N/A 0.6875 in17.463 mm | N/A 0.3125 in7.938 mm | N/A 21800 lbf97000 N | N/A 20000 lbf88800 N | N/A 355 |
N/A
|
| 3660 / 3620-B | N/A 0.8125 in20.638 mm | N/A 2.4375 in61.913 mm | N/A 1.1975 in30.417 mm | N/A 0.9375 in23.813 mm | N/A 0.375 in9.525 mm | N/A 19900 lbf88600 N | N/A 20200 lbf89800 N | N/A 3600 |
N/A
|
| 368 / 362B | N/A 2 in50.8 mm | N/A 3.5433 in90.000 mm | N/A 0.875 in22.225 mm | N/A 0.625 in15.875 mm | N/A 0.3499 in8.887 mm | N/A 22900 lbf102000 N | N/A 21500 lbf95800 N | N/A 365 |
N/A
|
| 369S / 362B | N/A 1.8750 in47.625 mm | N/A 3.5433 in90.000 mm | N/A 0.875 in22.225 mm | N/A 0.625 in15.875 mm | N/A 0.3499 in8.887 mm | N/A 22900 lbf102000 N | N/A 21500 lbf95800 N | N/A 365 |
N/A
|
| 369A / 362-B | N/A 1.8750 in47.625 mm | N/A 3.5433 in90.000 mm | N/A 0.875 in22.225 mm | N/A 0.625 in15.875 mm | N/A 0.3499 in8.887 mm | N/A 22900 lbf102000 N | N/A 21500 lbf95800 N | N/A 365 |
N/A
|
| 368-S / 362-B | N/A 2.0312 in51.592 mm | N/A 3.5433 in90.000 mm | N/A 0.875 in22.225 mm | N/A 0.625 in15.875 mm | N/A 0.3499 in8.887 mm | N/A 22900 lbf102000 N | N/A 21500 lbf95800 N | N/A 365 |
N/A
|
| 368A-99303 | N/A 2 in50.8 mm | N/A 3.5433 in90.000 mm | N/A 0.875 in22.225 mm | N/A 0.625 in15.875 mm | N/A 0.3499 in8.887 mm | N/A 22900 lbf102000 N | N/A 21500 lbf95800 N | N/A 365 |
N/A
|
| 367 / 362-B | N/A 1.7717 in45.001 mm | N/A 3.5433 in90.000 mm | N/A 0.875 in22.225 mm | N/A 0.625 in15.875 mm | N/A 0.3499 in8.887 mm | N/A 22900 lbf102000 N | N/A 21500 lbf95800 N | N/A 365 |
N/A
|
| 365S / 362B | N/A 1.9375 in49.213 mm | N/A 3.5433 in90.000 mm | N/A 0.875 in22.225 mm | N/A 0.625 in15.875 mm | N/A 0.3499 in8.887 mm | N/A 22900 lbf102000 N | N/A 21500 lbf95800 N | N/A 365 |
N/A
|
| 366 / 362B | N/A 1.9685 in50.000 mm | N/A 3.5433 in90.000 mm | N/A 0.875 in22.225 mm | N/A 0.625 in15.875 mm | N/A 0.3499 in8.887 mm | N/A 22900 lbf102000 N | N/A 21500 lbf95800 N | N/A 365 |
N/A
|
| 365-90087 | N/A 1.9685 in50.000 mm | N/A 3.5433 in90.000 mm | N/A 0.875 in22.225 mm | N/A 0.625 in15.875 mm | N/A 0.3499 in8.887 mm | N/A 22900 lbf102000 N | N/A 21500 lbf95800 N | N/A 365 |
N/A
|
| 36690-90040 | N/A 5.75 in146.05 mm | N/A 7.625 in193.675 mm | N/A 1.125 in28.575 mm | N/A 0.9063 in23.02 mm | N/A 0.375 in9.525 mm | N/A 44200 lbf196000 N | N/A 88600 lbf394000 N | N/A 36600 |
N/A
|
| 36686-90050 | N/A 5.625 in142.875 mm | N/A 7.625 in193.675 mm | N/A 1.125 in28.575 mm | N/A 0.9063 in23.02 mm | N/A 0.375 in9.525 mm | N/A 44200 lbf196000 N | N/A 88600 lbf394000 N | N/A 36600 |
N/A
|
| 3767 / 3720B | N/A 2.0625 in52.388 mm | N/A 3.6718 in93.264 mm | N/A 1.193 in30.302 mm | N/A 0.9375 in23.813 mm | N/A 0.4375 in11.113 mm | N/A 27500 lbf122000 N | N/A 34300 lbf153000 N | N/A 3700 |
N/A
|
| 3775 / 3720-B | N/A 2 in50.8 mm | N/A 3.6718 in93.264 mm | N/A 1.193 in30.302 mm | N/A 0.9375 in23.813 mm | N/A 0.4375 in11.113 mm | N/A 27500 lbf122000 N | N/A 34300 lbf153000 N | N/A 3700 |
N/A
|
| 3776 / 3720-B | N/A 1.771 in44.983 mm | N/A 3.6718 in93.264 mm | N/A 1.193 in30.302 mm | N/A 0.9375 in23.813 mm | N/A 0.4375 in11.113 mm | N/A 27500 lbf122000 N | N/A 34300 lbf153000 N | N/A 3700 |
N/A
|
| 3780 / 3720B | N/A 2 in50.8 mm | N/A 3.6718 in93.264 mm | N/A 1.193 in30.302 mm | N/A 0.9375 in23.813 mm | N/A 0.4375 in11.113 mm | N/A 27500 lbf122000 N | N/A 34300 lbf153000 N | N/A 3700 |
N/A
|
| 3779 / 3720-B | N/A 1.8750 in47.625 mm | N/A 3.6718 in93.264 mm | N/A 1.193 in30.302 mm | N/A 0.9375 in23.813 mm | N/A 0.4375 in11.113 mm | N/A 27500 lbf122000 N | N/A 34300 lbf153000 N | N/A 3700 |
N/A
|
| 3778 / 3720-B | N/A 1.8750 in47.625 mm | N/A 3.6718 in93.264 mm | N/A 1.193 in30.302 mm | N/A 0.9375 in23.813 mm | N/A 0.4375 in11.113 mm | N/A 27500 lbf122000 N | N/A 34300 lbf153000 N | N/A 3700 |
N/A
|
| 37431 / 37625-B | N/A 4.3125 in109.538 mm | N/A 6.2500 in158.750 mm | N/A 0.844 in21.438 mm | N/A 0.625 in15.875 mm | N/A 0.4688 in11.908 mm | N/A 25900 lbf115000 N | N/A 40100 lbf179000 N | N/A 37000 |
N/A
|
| 3879 / 3820B | N/A 1.5748 in40 mm | N/A 3.375 in85.725 mm | N/A 1.1875 in30.163 mm | N/A 0.9375 in23.813 mm | N/A 0.4375 in11.113 mm | N/A 27900 lbf124000 N | N/A 33200 lbf148000 N | N/A 3800 |
N/A
|
| 3877 / 3820B | N/A 1.6250 in41.275 mm | N/A 3.375 in85.725 mm | N/A 1.1875 in30.163 mm | N/A 0.9375 in23.813 mm | N/A 0.4375 in11.113 mm | N/A 27900 lbf124000 N | N/A 33200 lbf148000 N | N/A 3800 |
N/A
|
| 387-99302 | N/A 2.2500 in57.15 mm | N/A 3.8125 in96.838 mm | N/A 0.864 in21.946 mm | N/A 0.7018 in17.826 mm | N/A 0.3125 in7.938 mm | N/A 24200 lbf108000 N | N/A 24100 lbf107000 N | N/A 385 |
N/A
|
| 388A / 382-B | N/A 2.265 in57.531 mm | N/A 3.8125 in96.838 mm | N/A 0.864 in21.946 mm | N/A 0.7018 in17.826 mm | N/A 0.3125 in7.938 mm | N/A 24200 lbf108000 N | N/A 24100 lbf107000 N | N/A 385 |
N/A
|