Print Back
timken-fafnir-flange-mounted-ball-bearing-unit-4-bolt-with-concentric-locking-collar-angle-view-rendering
Unit of Measure
1 

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Style

CAD

RCJC 5/8 N/A 0.6250 in N/A 22.2 mm0.875 in N/A 4700 N1060 lbf N/A 10600 N2360 lbf N/A N/A Four-Bolt Square Flange N/A
RCJC 3/4 N/A 0.7500 in N/A 27.8 mm1.094 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
RCJC1 N/A 1.0000 in N/A 27.9 mm1.098 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
RCJC1 1/8 N/A 1.1250 in N/A 30.2 mm1.188 in N/A 11100 N2500 lbf N/A 21800 N4900 lbf N/A N/A Four-Bolt Square Flange N/A
RCJC1 3/16 N/A 1.1875 in N/A 29.9 mm1.177 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
RCJC1 1/4 N/A 1.2500 in N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
RCJC1 1/4S N/A 1.2500 in N/A 30.2 mm1.188 in N/A 11100 N2500 lbf N/A 21800 N4900 lbf N/A N/A Four-Bolt Square Flange N/A
RCJC1 3/8 N/A 1.3750 in N/A 34.1 mm1.344 in N/A 15100 N3400 lbf N/A 28500 N6400 lbf N/A N/A Four-Bolt Square Flange N/A
RCJC1 7/16 N/A 1.4375 in N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
RCJC1 1/2 N/A 1.5 in N/A 38.1 mm1.5 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
RCJC1 11/16 N/A 1.6875 in N/A 38.9 mm1.531 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
RCJC1 3/4 N/A 1.7500 in N/A 38.9 mm1.531 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
RCJC1 15/16 N/A 1.9375 in N/A 42.9 mm1.689 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
RCJC2 N/A 2 in N/A 46.8 mm1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
RCJC2 3/16 N/A 2.1875 in N/A 46.8 mm1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
RCJC2 7/16 N/A 2.4375 in N/A 49.2 mm1.937 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
RCJC2 15/16 N/A 2.9375 in N/A 66.7 mm2.626 in N/A 44800 N10100 lbf N/A 68900 N15500 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
Unit of Measure
1