Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Style |
CAD |
|---|---|---|---|---|---|---|---|
| RCJ 50 | N/A 50.000 mm | N/A 42.9 mm1.689 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| VCJ 50 | N/A 50.000 mm | N/A 42.9 mm1.689 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Molded Shroud | N/A Four-Bolt Square Flange |
N/A
|
| TCJ 50 | N/A 50.000 mm | N/A 42.9 mm1.689 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Tri-Ply Seal | N/A Four-Bolt Square Flange |
N/A
|
| GVFDR 50 | N/A 50.000 mm | N/A 28.6 mm1.125 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| GRFDR 50 | N/A 50.000 mm | N/A 28.6 mm1.125 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| VFDR 50 | N/A 50.000 mm | N/A 28.6 mm1.125 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| RFDR 50 | N/A 50.000 mm | N/A 28.6 mm1.125 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| GVFD 50 | N/A 50.000 mm | N/A 28.6 mm1.125 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| VFD 50 | N/A 50.000 mm | N/A 28.6 mm1.125 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| RFD 50 | N/A 50.000 mm | N/A 28.6 mm1.125 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A | N/A Three-Bolt Square Flange |
N/A
|
| RCJ2 | N/A 2 in | N/A 46.8 mm1.843 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| VCJ2 S | N/A 2 in | N/A 42.9 mm1.689 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Molded Shroud | N/A Four-Bolt Square Flange |
N/A
|
| VCJ2 | N/A 2 in | N/A 46.8 mm1.843 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Molded Shroud | N/A Four-Bolt Square Flange |
N/A
|
| TCJ2 | N/A 2 in | N/A 46.8 mm1.843 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Tri-Ply Seal | N/A Four-Bolt Square Flange |
N/A
|
| RCJ2 NT | N/A 2 in | N/A 46.8 mm1.843 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| RCJO2 | N/A 2 in | N/A 53.2 mm2.094 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| RCJ2 1/8 | N/A 2.1250 in | N/A 46.8 mm1.843 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| TCJ2 1/8 | N/A 2.1250 in | N/A 46.8 mm1.843 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Tri-Ply Seal | N/A Four-Bolt Square Flange |
N/A
|
| VCJ 55 | N/A 55.000 mm | N/A 46.8 mm1.843 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Molded Shroud | N/A Four-Bolt Square Flange |
N/A
|
| TCJ 55 | N/A 55.000 mm | N/A 46.8 mm1.843 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Tri-Ply Seal | N/A Four-Bolt Square Flange |
N/A
|
| RCJ2 3/16 | N/A 2.1875 in | N/A 46.8 mm1.843 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| VCJ2 3/16 | N/A 2.1875 in | N/A 46.8 mm1.843 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Molded Shroud | N/A Four-Bolt Square Flange |
N/A
|
| RCJO2 3/16 | N/A 2.1875 in | N/A 58.7 mm2.311 in | N/A 44600 N10000 lbf | N/A 79300 N17800 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| TCJ2 3/16 | N/A 2.1875 in | N/A 46.8 mm1.843 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Tri-Ply Seal | N/A Four-Bolt Square Flange |
N/A
|
| LCJ2 3/16 | N/A 2.1875 in | N/A 46.8 mm1.843 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|