Print Back
4-Bolt Y series set screw
4Bolt YS Series - Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

YCJ 1/2 N/A 1/2 in N/A 23.6 mm0.929 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
SCJ 1/2 N/A 1/2 in N/A 17.9 mm0.705 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A
YCJ 5/8 N/A 0.6250 in N/A 23.6 mm0.929 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
SCJ 5/8 N/A 0.6250 in N/A 17.9 mm0.705 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A
YCJ 17 N/A 17.000 mm N/A 23.6 mm0.929 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
SCJ 17 N/A 17.000 mm N/A 17.9 mm0.705 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A
YCJ 3/4 SGT N/A 0.7500 in N/A 27.8 mm1.094 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
SCJ 3/4 N/A 0.7500 in N/A 19 mm0.748 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A
YCJ 3/4 PT SGT N/A 0.7500 in N/A 27.8 mm1.094 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
KCJ 3/4 PS N/A 0.7500 in N/A 27.8 mm1.094 in N/A 890 N200 lbf N/A N/A N/A Four-Bolt Square Flange N/A
YCJ 3/4 N/A 0.7500 in N/A 27.8 mm1.094 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A N/A Four-Bolt Square Flange N/A
YCJ 20 SGT N/A 20.000 mm N/A 27.8 mm1.094 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
SCJ 20 N/A 20.000 mm N/A 19 mm0.748 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A
YCJ 20 N/A 20.000 mm N/A 27.8 mm1.094 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
YCJ 20 PT N/A 20.000 mm N/A 27.8 mm1.094 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
YCJ 20 PT SGT N/A 20.000 mm N/A 27.8 mm1.094 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
KCJ 20 PS N/A 20.000 mm N/A 27.8 mm1.094 in N/A 890 N200 lbf N/A N/A N/A Four-Bolt Square Flange N/A
YCJ 7/8 SGT N/A 0.875 in N/A 27.9 mm1.098 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
SCJ 7/8 N/A 0.875 in N/A 19.8 mm0.78 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A
YCJ 7/8 N/A 0.875 in N/A 27.9 mm1.098 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
YCJ 15/16 SGT N/A 0.9375 in N/A 27.9 mm1.098 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
SCJ 15/16 N/A 0.9375 in N/A 19.8 mm0.78 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A
YCJ 15/16 N/A 0.9375 in N/A 27.9 mm1.098 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
YCJ 25 SGT N/A 25 mm N/A 27.9 mm1.098 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
SCJ 25 N/A 25 mm N/A 19.8 mm0.78 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A
Unit of Measure
1 2 3 4 5 »