Part Number |
Shaft Size d |
Housing Width |
Outside Diameter |
Housing Radial Load Rating |
Static Load Rating |
Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|---|---|
| RCSM 1/2 | N/A 1/2 in | N/A 25.4 mm1 in | N/A 64.3 mm2.531 in | N/A 880 N200 lb | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf |
N/A
|
| RCSM 5/8 | N/A 0.6250 in | N/A 25.4 mm1 in | N/A 64.3 mm2.531 in | N/A 880 N200 lb | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf |
N/A
|
| RCSM 17 | N/A 17.000 mm | N/A 25.4 mm1 in | N/A 64.3 mm2.531 in | N/A 880 N200 lb | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf |
N/A
|
| RCSM 3/4 | N/A 0.7500 in | N/A 25.4 mm1 in | N/A 64.3 mm2.531 in | N/A 1120 N250 lb | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf |
N/A
|
| RCSM 15/16 | N/A 0.9375 in | N/A 25.4 mm1 in | N/A 64.3 mm2.531 in | N/A 1340 N300 lb | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf |
N/A
|
| RCSM 1 | N/A 1.0000 in | N/A 25.4 mm1 in | N/A 64.3 mm2.531 in | N/A 1340 N300 lb | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf |
N/A
|
| RCSM 25 | N/A 25 mm | N/A 25.4 mm1 in | N/A 64.3 mm2.531 in | N/A 1340 N300 lb | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf |
N/A
|
| LRCSM1 3/16 | N/A 1.1875 in | N/A 25.4 mm1 in | N/A 64.3 mm2.531 in | N/A 1340 N300 lb | N/A 8318 N1870 lbf | N/A 14679 N3300 lbf |
N/A
|
| RCR1 | N/A 1.0000 in | N/A 19.8 mm0.781 in | N/A 57.2 mm2.2500 in | N/A 1340 N300 lb | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf |
N/A
|
| RCR 25 | N/A 25 mm | N/A 19.8 mm0.781 in | N/A 57.2 mm2.2500 in | N/A 1340 N300 lb | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf |
N/A
|
| CR 3/4 | N/A 0.7500 in | N/A 25.4 mm1 in | N/A 83.57 mm3.29 in | N/A 670 N150 lb | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf |
N/A
|
| CR 20 | N/A 20.000 mm | N/A 25.4 mm1 in | N/A 83.57 mm3.29 in | N/A 670 N150 lb | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf |
N/A
|
| CR1 | N/A 1.0000 in | N/A 25.4 mm1 in | N/A 83.57 mm3.29 in | N/A 880 N200 lb | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf |
N/A
|
| CR 25 | N/A 25 mm | N/A 25.4 mm1 in | N/A 83.57 mm3.29 in | N/A 880 N200 lb | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf |
N/A
|
| RABR 1/2 | N/A 1/2 in | N/A 17.5 mm0.688 in | N/A 47.37 mm1.865 in | N/A 880 N200 lb | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf |
N/A
|
| RABR 5/8 | N/A 0.6250 in | N/A 17.5 mm0.688 in | N/A 47.37 mm1.865 in | N/A 880 N200 lb | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf |
N/A
|
| RABR 17 | N/A 17.000 mm | N/A 17.5 mm0.688 in | N/A 47.37 mm1.865 in | N/A 880 N200 lb | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf |
N/A
|
| RABR 3/4 | N/A 0.7500 in | N/A 17.5 mm0.688 in | N/A 52.37 mm2.062 in | N/A 1120 N250 lb | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf |
N/A
|
| RABR 20 | N/A 20.000 mm | N/A 17.5 mm0.688 in | N/A 52.37 mm2.062 in | N/A 1120 N250 lb | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf |
N/A
|
| RABR 15/16 | N/A 0.9375 in | N/A 20.6 mm0.813 in | N/A 62.38 mm2.456 in | N/A 1340 N300 lb | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf |
N/A
|
| RABR1 | N/A 1.0000 in | N/A 20.6 mm0.813 in | N/A 62.38 mm2.456 in | N/A 1340 N300 lb | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf |
N/A
|
| RABR 25 | N/A 25 mm | N/A 20.6 mm0.813 in | N/A 62.38 mm2.456 in | N/A 1340 N300 lb | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf |
N/A
|
| RABR1 3/16 | N/A 1.1875 in | N/A 20.6 mm0.813 in | N/A 62.38 mm2.456 in | N/A 1340 N300 lb | N/A 8318 N1870 lbf | N/A 14679 N3300 lbf |
N/A
|
| RC 1/2 | N/A 1/2 in | N/A 30.2 mm1.188 in | N/A 68.27 mm2.6880 in | N/A | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf |
N/A
|
| RC 5/8 | N/A 0.6250 in | N/A 30.2 mm1.188 in | N/A 68.27 mm2.6880 in | N/A | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf |
N/A
|