Part Number |
Shaft Size d |
Outside Diameter |
Stamping Radial Load Rating |
Static Load Rating |
Dynamic Load Rating |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| G62MSB 1 1/8 - GRR | N/A 1.1250 in | N/A 112.7 mm4.438 in | N/A 11100 N2500 lb | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Two Piece Housing |
N/A
|
| RR 30 | N/A 30 mm | N/A 112.7 mm4.438 in | N/A 4900 N1100 lb | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Two Piece Housing |
N/A
|
| RA 30 | N/A 30 mm | N/A 112.7 mm4.438 in | N/A 4900 N1100 lb | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Two Piece Housing |
N/A
|
| G62MSA 30 - GRA | N/A 30 mm | N/A 112.7 mm4.438 in | N/A 11100 N2500 lb | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Two Piece Housing |
N/A
|
| G62MSB 30 - GRA | N/A 30 mm | N/A 112.7 mm4.438 in | N/A 11100 N2500 lb | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Two Piece Housing |
N/A
|
| G62MSA 30 - GRR | N/A 30 mm | N/A 112.7 mm4.438 in | N/A 11100 N2500 lb | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Two Piece Housing |
N/A
|
| G62MSB 30 - GRR | N/A 30 mm | N/A 112.7 mm4.438 in | N/A 11100 N2500 lb | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Two Piece Housing |
N/A
|
| RR1 3/16 | N/A 1.1875 in | N/A 112.7 mm4.438 in | N/A 4900 N1100 lb | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Two Piece Housing |
N/A
|
| RA 1 3/16 | N/A 1.1875 in | N/A 112.7 mm4.438 in | N/A 4900 N1100 lb | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Two Piece Housing |
N/A
|
| G62MSA 1 3/16 - GRA | N/A 1.1875 in | N/A 112.7 mm4.438 in | N/A 11100 N2500 lb | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Two Piece Housing |
N/A
|
| G62MSB 1 3/16 - GRA | N/A 1.1875 in | N/A 112.7 mm4.438 in | N/A 11100 N2500 lb | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Two Piece Housing |
N/A
|
| G62MSA 1 3/16 - GRR | N/A 1.1875 in | N/A 112.7 mm4.438 in | N/A 11100 N2500 lb | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Two Piece Housing |
N/A
|
| G62MSB 1 3/16 - GRR | N/A 1.1875 in | N/A 112.7 mm4.438 in | N/A 11100 N2500 lb | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Two Piece Housing |
N/A
|
| RR1 1/4 S | N/A 1.2500 in | N/A 112.7 mm4.438 in | N/A 4900 N1100 lb | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Two Piece Housing |
N/A
|
| RR1 1/4 | N/A 1.2500 in | N/A 122.2 mm4.813 in | N/A 6220 N1400 lb | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Two Piece Housing |
N/A
|
| RA 1 1/4 | N/A 1.2500 in | N/A 122.2 mm4.813 in | N/A 6220 N1400 lb | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Two Piece Housing |
N/A
|
| G62MSA 1 1/4S - GRA | N/A 1.2500 in | N/A 112.7 mm4.438 in | N/A 11100 N2500 lb | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Two Piece Housing |
N/A
|
| G72MSA 1 1/4 - GRA | N/A 1.2500 in | N/A 122.2 mm4.813 in | N/A 15100 N3400 lb | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Two Piece Housing |
N/A
|
| G62MSB 1 1/4S - GRA | N/A 1.2500 in | N/A 112.7 mm4.438 in | N/A 11100 N2500 lb | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Two Piece Housing |
N/A
|
| G72MSB 1 1/4 - GRA | N/A 1.2500 in | N/A 122.2 mm4.813 in | N/A 15100 N3400 lb | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Two Piece Housing |
N/A
|
| G62MSA 1 1/4S - GRR | N/A 1.2500 in | N/A 112.7 mm4.438 in | N/A 11100 N2500 lb | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Two Piece Housing |
N/A
|
| G72MSA 1 1/4 - GRR | N/A 1.2500 in | N/A 122.2 mm4.813 in | N/A 15100 N3400 lb | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Two Piece Housing |
N/A
|
| G62MSB 1 1/4S - GRR | N/A 1.2500 in | N/A 112.7 mm4.438 in | N/A 11100 N2500 lb | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Two Piece Housing |
N/A
|
| G72MSB 1 1/4 - GRR | N/A 1.2500 in | N/A 122.2 mm4.813 in | N/A 15100 N3400 lb | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Two Piece Housing |
N/A
|
| RR1 5/16 | N/A 1.3125 in | N/A 122.2 mm4.813 in | N/A 6220 N1400 lb | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Two Piece Housing |
N/A
|