Part Number |
Shaft Size d |
Outside Diameter |
Stamping Radial Load Rating |
Static Load Rating |
Dynamic Load Rating |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| RA 1 5/16 | N/A 1.3125 in | N/A 122.2 mm4.813 in | N/A 6220 N1400 lb | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Two Piece Housing |
N/A
|
| G72MSA 1 5/16 - GRA | N/A 1.3125 in | N/A 122.2 mm4.813 in | N/A 15100 N3400 lb | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Two Piece Housing |
N/A
|
| G72MSB 1 5/16 - GRA | N/A 1.3125 in | N/A 122.2 mm4.813 in | N/A 15100 N3400 lb | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Two Piece Housing |
N/A
|
| G72MSA 1 5/16 - GRR | N/A 1.3125 in | N/A 122.2 mm4.813 in | N/A 15100 N3400 lb | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Two Piece Housing |
N/A
|
| G72MSB 1 5/16 - GRR | N/A 1.3125 in | N/A 122.2 mm4.813 in | N/A 15100 N3400 lb | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Two Piece Housing |
N/A
|
| RR1 3/8 | N/A 1.3750 in | N/A 122.2 mm4.813 in | N/A 6220 N1400 lb | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Two Piece Housing |
N/A
|
| RA 1 3/8 | N/A 1.3750 in | N/A 122.2 mm4.813 in | N/A 6220 N1400 lb | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Two Piece Housing |
N/A
|
| G72MSA 1 3/8 - GRA | N/A 1.3750 in | N/A 122.2 mm4.813 in | N/A 15100 N3400 lb | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Two Piece Housing |
N/A
|
| G72MSB 1 3/8 - GRA | N/A 1.3750 in | N/A 122.2 mm4.813 in | N/A 15100 N3400 lb | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Two Piece Housing |
N/A
|
| G72MSA 1 3/8 - GRR | N/A 1.3750 in | N/A 122.2 mm4.813 in | N/A 15100 N3400 lb | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Two Piece Housing |
N/A
|
| G72MSB 1 3/8 - GRR | N/A 1.3750 in | N/A 122.2 mm4.813 in | N/A 15100 N3400 lb | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Two Piece Housing |
N/A
|
| RR 35 | N/A 35.000 mm | N/A 122.2 mm4.813 in | N/A 6220 N1400 lb | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Two Piece Housing |
N/A
|
| RA 35 | N/A 35.000 mm | N/A 122.2 mm4.813 in | N/A 6220 N1400 lb | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Two Piece Housing |
N/A
|
| G72MSA 35 - GRA | N/A 35.000 mm | N/A 122.2 mm4.813 in | N/A 15100 N3400 lb | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Two Piece Housing |
N/A
|
| G72MSB 35 - GRA | N/A 35.000 mm | N/A 122.2 mm4.813 in | N/A 15100 N3400 lb | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Two Piece Housing |
N/A
|
| G72MSA 35 - GRR | N/A 35.000 mm | N/A 122.2 mm4.813 in | N/A 15100 N3400 lb | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Two Piece Housing |
N/A
|
| G72MSB 35 - GRR | N/A 35.000 mm | N/A 122.2 mm4.813 in | N/A 15100 N3400 lb | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Two Piece Housing |
N/A
|
| RR1 7/16 | N/A 1 7/16 in | N/A 122.2 mm4.813 in | N/A 6220 N1400 lb | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Two Piece Housing |
N/A
|
| RA 1 7/16 | N/A 1 7/16 in | N/A 122.2 mm4.813 in | N/A 6220 N1400 lb | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Two Piece Housing |
N/A
|
| G72MSA 1 7/16 - GRA | N/A 1 7/16 in | N/A 122.2 mm4.813 in | N/A 15100 N3400 lb | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Two Piece Housing |
N/A
|
| G72MSB 1 7/16 - GRA | N/A 1 7/16 in | N/A 122.2 mm4.813 in | N/A 15100 N3400 lb | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Two Piece Housing |
N/A
|
| G72MSA 1 7/16 - GRR | N/A 1 7/16 in | N/A 122.2 mm4.813 in | N/A 15100 N3400 lb | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Two Piece Housing |
N/A
|
| G72MSB 1 7/16 - GRR | N/A 1 7/16 in | N/A 122.2 mm4.813 in | N/A 15100 N3400 lb | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Two Piece Housing |
N/A
|
| RR1 1/2 | N/A 1 1/2 in | N/A 147.6 mm5.813 in | N/A 7500 N1700 lb | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Two Piece Housing |
N/A
|
| RA 1 1/2 | N/A 1 1/2 in | N/A 147.6 mm5.813 in | N/A 7500 N1700 lb | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Two Piece Housing |
N/A
|