Part Number |
Shaft Size d |
Outside Diameter |
Stamping Radial Load Rating |
Static Load Rating |
Dynamic Load Rating |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| RRTR1 1/4S | N/A 1.2500 in | N/A 112.7 mm4.438 in | N/A 4900 N1100 lb | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Two Piece Housing |
N/A
|
| RRTR 30 | N/A 30 mm | N/A 112.7 mm4.438 in | N/A 4900 N1100 lb | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Two Piece Housing |
N/A
|
| RRTR1 1/4 | N/A 1.2500 in | N/A 127 mm5 in | N/A 6300 N1400 lb | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Two Piece Housing |
N/A
|
| RRTR1 5/16 | N/A 1.3125 in | N/A 127 mm5 in | N/A 6300 N1400 lb | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Two Piece Housing |
N/A
|
| RRTR1 3/8 | N/A 1.3750 in | N/A 127 mm5 in | N/A 6300 N1400 lb | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Two Piece Housing |
N/A
|
| RRTR1 7/16 | N/A 1.4375 in | N/A 127 mm5 in | N/A 6300 N1400 lb | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Two Piece Housing |
N/A
|
| RRTR 35 | N/A 35.000 mm | N/A 127 mm5 in | N/A 6300 N1400 lb | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Two Piece Housing |
N/A
|