Pillow blocks, the most commonly used type of mounted units, provide shaft support where the mounting surface is parallel to the shaft axis. The bolt holes are usually slotted for easy adjustment during mounting.
Pillow blocks come in a variety of configurations.
Part Number |
Shaft Size d |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| RAK2 1/8 | N/A 2.1250 in | N/A 60.3 mm2.374 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| TAK2 1/8 | N/A 2.1250 in | N/A 60.3 mm2.374 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Tri-Ply Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RAS2 1/8 | N/A 2.1250 in | N/A 60.3 mm2.374 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| TAS2 1/8 | N/A 2.1250 in | N/A 60.3 mm2.374 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Tri-Ply Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RSA2 1/8 | N/A 2.1250 in | N/A 79.4 mm3.126 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| VAK 55 | N/A 55.000 mm | N/A 58.7 mm2.311 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Molded Shroud | N/A Two-Bolt Pillow Block |
N/A
|
| VAS 55 | N/A 55.000 mm | N/A 58.7 mm2.311 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Molded Shroud | N/A Two-Bolt Pillow Block |
N/A
|
| RAKH 55 | N/A 55.000 mm | N/A 79.4 mm3.126 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RAS 55 | N/A 55.000 mm | N/A 60.3 mm2.374 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| VAK2 3/16 | N/A 2.1875 in | N/A 58.7 mm2.311 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Molded Shroud | N/A Two-Bolt Pillow Block |
N/A
|
| VAS2 3/16 | N/A 2.1875 in | N/A 58.7 mm2.311 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Molded Shroud | N/A Two-Bolt Pillow Block |
N/A
|
| RAKH2 3/16 | N/A 2.1875 in | N/A 79.4 mm3.126 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RAKHL2 3/16 | N/A 2.1875 in | N/A 76.2 mm3 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RAO2 3/16 | N/A 2.1875 in | N/A 79.4 mm3.126 in | N/A 44600 N10000 lbf | N/A 79300 N17800 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RSAO2 3/16 | N/A 2.1875 in | N/A 88.900 mm3.5000 in | N/A 44600 N10000 lbf | N/A 79300 N17800 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| LSAO2 3/16 | N/A 2.1875 in | N/A 88.900 mm3.5000 in | N/A 44600 N10000 lbf | N/A 79300 N17800 lbf | N/A Labyrinth Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RAK2 3/16 | N/A 2.1875 in | N/A 60.3 mm2.374 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| TAK2 3/16 | N/A 2.1875 in | N/A 60.3 mm2.374 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Tri-Ply Seal | N/A Two-Bolt Pillow Block |
N/A
|
| LAK2 3/16 | N/A 2.1875 in | N/A 60.3 mm2.374 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Labyrinth Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RAS2 3/16 | N/A 2.1875 in | N/A 60.3 mm2.374 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| TAS2 3/16 | N/A 2.1875 in | N/A 60.3 mm2.374 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Tri-Ply Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RSA2 3/16 | N/A 2.1875 in | N/A 79.4 mm3.126 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RAK2 3/16 NT | N/A 2.1875 in | N/A 60.3 mm2.374 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RAS2 3/16 NT | N/A 2.1875 in | N/A 60.3 mm2.374 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RSAOC2 3/16 | N/A 2.1875 in | N/A 88.900 mm3.5000 in | N/A 44600 N10000 lbf | N/A 79300 N17800 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|