Print Back

Pillow blocks, the most commonly used type of mounted units, provide shaft support where the mounting surface is parallel to the shaft axis. The bolt holes are usually slotted for easy adjustment during mounting.

Pillow blocks come in a variety of configurations.

  • Narrow series (V and S) are lightweight, yet structurally designed to support bearing load.
  • Premium width series (R and Y) are three times stronger for rougher environments. They’re available in two styles that fit typical applications.
  • Pressed steel and rubber pillow blocks are available for light-duty applications.
PillowBlock BHU Locking Collar.jpg
BHU Pillow Block RV Series - Line Drawing
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Shaft Size d

Total Width

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

LAO2 3/16 N/A 2.1875 in N/A 79.4 mm3.126 in N/A 44600 N10000 lbf N/A 79300 N17800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RAK2 1/4 N/A 2.2500 in N/A 60.3 mm2.374 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RAS2 1/4 N/A 2.2500 in N/A 60.3 mm2.374 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RSA2 1/4 N/A 2.2500 in N/A 79.4 mm3.126 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RAK 60 N/A 60.000 mm N/A 60.3 mm2.374 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RAS 60 N/A 60.000 mm N/A 60.3 mm2.374 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RSA 60 N/A 60.000 mm N/A 79.4 mm3.126 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RAKH 60 N/A 60.000 mm N/A 82.6 mm3.252 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RAK2 3/8 N/A 2.3750 in N/A 60.3 mm2.374 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RAS2 3/8 N/A 2.3750 in N/A 60.3 mm2.374 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RSA2 3/8 N/A 2.3750 in N/A 79.4 mm3.126 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RAKH2 7/16 N/A 2.4375 in N/A 82.6 mm3.252 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RAKHL2 7/16 N/A 2.4375 in N/A 82.6 mm3.252 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RAO2 7/16 N/A 2.4375 in N/A 84.1 mm3.311 in N/A 51800 N11700 lbf N/A 90700 N20400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RSAO2 7/16 N/A 2.4375 in N/A 101.6 mm4 in N/A 51800 N11700 lbf N/A 90700 N20400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
LSAO2 7/16 N/A 2.4375 in N/A 101.6 mm4 in N/A 51800 N11700 lbf N/A 90700 N20400 lbf N/A Labyrinth Seal N/A Two-Bolt Pillow Block N/A
RAK2 7/16 N/A 2.4375 in N/A 60.3 mm2.374 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
LAK2 7/16 N/A 2.4375 in N/A 60.3 mm2.374 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Labyrinth Seal N/A Two-Bolt Pillow Block N/A
RAS2 7/16 N/A 2.4375 in N/A 60.3 mm2.374 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RSA2 7/16 N/A 2.4375 in N/A 79.4 mm3.126 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RAK2 7/16 FS914 N/A 2.4375 in N/A 60.3 mm2.374 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RAK2 7/16 NT N/A 2.4375 in N/A 60.3 mm2.374 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RSAOC2 7/16 N/A 2.4375 in N/A 101.6 mm4 in N/A 51800 N11700 lbf N/A 90700 N20400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
LAO2 7/16 N/A 2.4375 in N/A 84.1 mm3.311 in N/A 51800 N11700 lbf N/A 90700 N20400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RAKH2 11/16 N/A 2.6875 in N/A 88.900 mm3.5000 in N/A 44000 N9890 lbf N/A 69000 N15500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
Unit of Measure
« 11 12 13 14 15 »