Print Back

Pillow blocks, the most commonly used type of mounted units, provide shaft support where the mounting surface is parallel to the shaft axis. The bolt holes are usually slotted for easy adjustment during mounting.

Pillow blocks come in a variety of configurations.

  • Narrow series (V and S) are lightweight, yet structurally designed to support bearing load.
  • Premium width series (R and Y) are three times stronger for rougher environments. They’re available in two styles that fit typical applications.
  • Pressed steel and rubber pillow blocks are available for light-duty applications.
timken-fafnir-pillow-block-mounted-ball-bearing-unit-BHU-SGT
Pillow Block YS Series - Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Shaft Size d

Total Width

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

YASM1 3/16 N/A 1.1875 in N/A 45.2 mm1.78 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
YAK1 3/16 PT SGT N/A 1.1875 in N/A 42.9 mm1.689 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
YAS1 3/16 PT SGT N/A 1.1875 in N/A 42.9 mm1.689 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
KAK1 3/16 PS N/A 1.1875 in N/A 42.9 mm1.689 in N/A 1556 N350 lbf N/A N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
KAS1 3/16 PS N/A 1.1875 in N/A 42.9 mm1.689 in N/A 1556 N350 lbf N/A N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
YAS1 3/16 N/A 1.1875 in N/A 42.9 mm1.689 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
YAK1 1/4S N/A 1.2500 in N/A 42.9 mm1.689 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
YAK1 1/4 SGT N/A 1.2500 in N/A 46.8 mm1.8430 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
SAK1 1/4 S N/A 1.2500 in N/A 39.7 mm1.563 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A
SAK1 1/4 N/A 1.2500 in N/A 45.2 mm1.78 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A
YAS1 1/4 S N/A 1.2500 in N/A 42.9 mm1.689 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
YAS1 1/4 SGT N/A 1.2500 in N/A 46.8 mm1.8430 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
SAS1 1/4 S N/A 1.2500 in N/A 39.7 mm1.563 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A
SAS1 1/4 N/A 1.2500 in N/A 45.2 mm1.78 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A
YAK1 1/4 PT SGT N/A 1.2500 in N/A 46.8 mm1.8430 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
YAK1 1/4S PT N/A 1.2500 in N/A 42.9 mm1.689 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
YAS1 1/4 PT SGT N/A 1.2500 in N/A 46.8 mm1.8430 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
YAS1 1/4S PT N/A 1.2500 in N/A 42.9 mm1.689 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
KAK1 1/4S PS N/A 1.2500 in N/A 42.9 mm1.689 in N/A 1556 N350 lbf N/A N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
KAK1 1/4 PS N/A 1.2500 in N/A 46.8 mm1.8430 in N/A 2112 N475 lbf N/A N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
KAS1 1/4S PS N/A 1.2500 in N/A 42.9 mm1.689 in N/A 1556 N350 lbf N/A N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
KAS1 1/4 PS N/A 1.2500 in N/A 46.8 mm1.8430 in N/A 2112 N475 lbf N/A N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
YAS1 1/4 N/A 1.2500 in N/A 46.8 mm1.8430 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
YAK1 3/8 SGT N/A 1.3750 in N/A 46.8 mm1.8430 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
SAK1 3/8 N/A 1.3750 in N/A 45.2 mm1.78 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A
Unit of Measure
1 2 3 4 5 »