Pillow blocks, the most commonly used type of mounted units, provide shaft support where the mounting surface is parallel to the shaft axis. The bolt holes are usually slotted for easy adjustment during mounting.
Pillow blocks come in a variety of configurations.
Part Number |
Shaft Size d |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| SAS1 1/2 | N/A 1.5 in | N/A 47.6 mm1.874 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Narrow Shroud | N/A Two-Bolt Pillow Block |
N/A
|
| SAS1 1/2 H | N/A 1.5 in | N/A 47.6 mm1.874 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Narrow Shroud | N/A Two-Bolt Pillow Block |
N/A
|
| YASM1 1/2 | N/A 1.5 in | N/A 50.8 mm2 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| YAK1 1/2 PT SGT | N/A 1.5 in | N/A 51.6 mm2.031 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| YAS1 1/2 PT SGT | N/A 1.5 in | N/A 51.6 mm2.031 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| YAS1 1/2H SGT | N/A 1.5 in | N/A 51.6 mm2.031 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| YASM1 1/2H | N/A 1.5 in | N/A 66.6 mm2.62 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| YAS1 1/2 | N/A 1.5 in | N/A 51.6 mm2.031 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| YAK 40 SGT | N/A 40 mm | N/A 51.6 mm2.031 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| SAK 40 | N/A 40 mm | N/A 47.6 mm1.874 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Narrow Shroud | N/A Two-Bolt Pillow Block |
N/A
|
| YAS 40 SGT | N/A 40 mm | N/A 51.6 mm2.031 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| SAS 40 | N/A 40 mm | N/A 47.6 mm1.874 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Narrow Shroud | N/A Two-Bolt Pillow Block |
N/A
|
| YAS 40 PT SGT | N/A 40 mm | N/A 51.6 mm2.031 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| YAS 40 | N/A 40 mm | N/A 51.6 mm2.031 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| YAK1 5/8 SGT | N/A 1.6250 in | N/A 52.4 mm2.063 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| SAK1 5/8 | N/A 1.6250 in | N/A 50.8 mm2 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Narrow Shroud | N/A Two-Bolt Pillow Block |
N/A
|
| YAS1 5/8 SGT | N/A 1.6250 in | N/A 52.4 mm2.063 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| SAS1 5/8 | N/A 1.6250 in | N/A 51 mm2.008 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Narrow Shroud | N/A Two-Bolt Pillow Block |
N/A
|
| YAS1 5/8 | N/A 1.6250 in | N/A 52.4 mm2.063 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| YAK1 11/16 SGT | N/A 1.6875 in | N/A 52.4 mm2.063 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| SAK1 11/16 | N/A 1.6875 in | N/A 50.8 mm2 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Narrow Shroud | N/A Two-Bolt Pillow Block |
N/A
|
| YAS1 11/16 SGT | N/A 1.6875 in | N/A 52.4 mm2.063 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| SAS1 11/16 | N/A 1.6875 in | N/A 51 mm2.008 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Narrow Shroud | N/A Two-Bolt Pillow Block |
N/A
|
| YASM1 11/16 | N/A 1.6875 in | N/A 55.6 mm2.189 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| YAS1 11/16 | N/A 1.6875 in | N/A 52.4 mm2.063 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|