Print Back
timken-fafnir-flange-mounted-ball-bearing-unit-3-bolt-with-locking-collar-angle-view-GVFD
Unit of Measure
1 2 3 4 5 »  

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Housing Style

CAD

RFD 11/16 N/A 0.6875 in N/A 17.5 mm0.688 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Three-Bolt Square Flange N/A
GRFDR 11/16 N/A 0.6875 in N/A 17.5 mm0.688 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Three-Bolt Square Flange N/A
RFDR 11/16 N/A 0.6875 in N/A 17.5 mm0.688 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Three-Bolt Square Flange N/A
GVFD 3/4 N/A 0.7500 in N/A 19.8 mm0.781 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Three-Bolt Square Flange N/A
GRFD 3/4 N/A 0.7500 in N/A 19.8 mm0.781 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Three-Bolt Square Flange N/A
VFD 3/4 N/A 0.7500 in N/A 19.8 mm0.781 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Three-Bolt Square Flange N/A
RFD 3/4 N/A 0.7500 in N/A 19.8 mm0.781 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Three-Bolt Square Flange N/A
GVFDR 3/4 N/A 0.7500 in N/A 19.8 mm0.781 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Three-Bolt Square Flange N/A
GRFDR 3/4 N/A 0.7500 in N/A 19.8 mm0.781 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Three-Bolt Square Flange N/A
VFDR 3/4 N/A 0.7500 in N/A 19.8 mm0.781 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Three-Bolt Square Flange N/A
RFDR 3/4 N/A 0.7500 in N/A 19.8 mm0.781 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Three-Bolt Square Flange N/A
GVFD 20 N/A 20.000 mm N/A 19.8 mm0.781 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Three-Bolt Square Flange N/A
GRFD 20 N/A 20.000 mm N/A 19.8 mm0.781 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Three-Bolt Square Flange N/A
VFD 20 N/A 20.000 mm N/A 19.8 mm0.781 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Three-Bolt Square Flange N/A
RFD 20 N/A 20.000 mm N/A 19.8 mm0.781 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Three-Bolt Square Flange N/A
GVFDR 20 N/A 20.000 mm N/A 19.8 mm0.781 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Three-Bolt Square Flange N/A
GRFDR 20 N/A 20.000 mm N/A 19.8 mm0.781 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Three-Bolt Square Flange N/A
VFDR 20 N/A 20.000 mm N/A 19.8 mm0.781 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Three-Bolt Square Flange N/A
RFDR 20 N/A 20.000 mm N/A 19.8 mm0.781 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Three-Bolt Square Flange N/A
GVFD 7/8 N/A 0.875 in N/A 19.8 mm0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A
GRFD 7/8 N/A 0.875 in N/A 19.8 mm0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A
VFD 7/8 N/A 0.875 in N/A 19.8 mm0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A
RFD 7/8 N/A 0.875 in N/A 19.8 mm0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A
GVFDR 7/8 N/A 0.875 in N/A 19.8 mm0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A
GRFDR 7/8 N/A 0.875 in N/A 19.8 mm0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A
Unit of Measure
1 2 3 4 5 »