Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Housing Style |
CAD |
|---|---|---|---|---|---|---|
| RFDR1 | N/A 1.0000 in | N/A 19.8 mm0.781 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Three-Bolt Square Flange |
N/A
|
| GRFD1 1/16 | N/A 1.0625 in | N/A 22.2 mm0.875 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Three-Bolt Square Flange |
N/A
|
| RFD1 1/16 | N/A 1.0625 in | N/A 22.2 mm0.875 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Three-Bolt Square Flange |
N/A
|
| GRFDR1 1/16 | N/A 1.0625 in | N/A 22.2 mm0.875 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Three-Bolt Square Flange |
N/A
|
| RFDR1 1/16 | N/A 1.0625 in | N/A 22.2 mm0.875 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Three-Bolt Square Flange |
N/A
|
| GVFD1 1/8 | N/A 1.1250 in | N/A 22.2 mm0.875 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Three-Bolt Square Flange |
N/A
|
| GRFD1 1/8 | N/A 1.1250 in | N/A 22.2 mm0.875 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Three-Bolt Square Flange |
N/A
|
| VFD1 1/8 | N/A 1.1250 in | N/A 22.2 mm0.875 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Three-Bolt Square Flange |
N/A
|
| RFD1 1/8 | N/A 1.1250 in | N/A 22.2 mm0.875 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Three-Bolt Square Flange |
N/A
|
| GVFDR1 1/8 | N/A 1.1250 in | N/A 22.2 mm0.875 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Three-Bolt Square Flange |
N/A
|
| GRFDR1 1/8 | N/A 1.1250 in | N/A 22.2 mm0.875 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Three-Bolt Square Flange |
N/A
|
| VFDR1 1/8 | N/A 1.1250 in | N/A 22.2 mm0.875 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Three-Bolt Square Flange |
N/A
|
| RFDR1 1/8 | N/A 1.1250 in | N/A 22.2 mm0.875 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Three-Bolt Square Flange |
N/A
|
| GVFD 30 | N/A 30 mm | N/A 22.2 mm0.875 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Three-Bolt Square Flange |
N/A
|
| GRFD 30 | N/A 30 mm | N/A 22.2 mm0.875 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Three-Bolt Square Flange |
N/A
|
| VFD 30 | N/A 30 mm | N/A 22.2 mm0.875 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Three-Bolt Square Flange |
N/A
|
| RFD 30 | N/A 30 mm | N/A 22.2 mm0.875 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Three-Bolt Square Flange |
N/A
|
| GVFDR 30 | N/A 30 mm | N/A 22.2 mm0.875 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Three-Bolt Square Flange |
N/A
|
| GRFDR 30 | N/A 30 mm | N/A 22.2 mm0.875 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Three-Bolt Square Flange |
N/A
|
| VFDR 30 | N/A 30 mm | N/A 22.2 mm0.875 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Three-Bolt Square Flange |
N/A
|
| RFDR 30 | N/A 30 mm | N/A 22.2 mm0.875 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Three-Bolt Square Flange |
N/A
|
| GVFD1 3/16 | N/A 1.1875 in | N/A 22.2 mm0.875 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Three-Bolt Square Flange |
N/A
|
| GRFD1 3/16 | N/A 1.1875 in | N/A 22.2 mm0.875 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Three-Bolt Square Flange |
N/A
|
| VFD1 3/16 | N/A 1.1875 in | N/A 22.2 mm0.875 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Three-Bolt Square Flange |
N/A
|
| RFD1 3/16 | N/A 1.1875 in | N/A 22.2 mm0.875 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Three-Bolt Square Flange |
N/A
|