Print Back
timken-fafnir-flange-mounted-ball-bearing-unit-3-bolt-with-locking-collar-angle-view-GVFD
Unit of Measure
1 2 3 4 5 »  

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Housing Style

CAD

GVFDR1 3/16 N/A 1.1875 in N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Three-Bolt Square Flange N/A
GRFDR1 3/16 N/A 1.1875 in N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Three-Bolt Square Flange N/A
VFDR1 3/16 N/A 1.1875 in N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Three-Bolt Square Flange N/A
RFDR1 3/16 N/A 1.1875 in N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Three-Bolt Square Flange N/A
GVFD1 1/4S N/A 1.2500 in N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Three-Bolt Square Flange N/A
GVFD1 1/4 N/A 1.2500 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A
GRFD1 1/4S N/A 1.2500 in N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Three-Bolt Square Flange N/A
GRFD1 1/4 N/A 1.2500 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A
VFD1 1/4S N/A 1.2500 in N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Three-Bolt Square Flange N/A
VFD1 1/4 N/A 1.2500 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A
RFD1 1/4S N/A 1.2500 in N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Three-Bolt Square Flange N/A
RFD1 1/4 N/A 1.2500 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A
GVFDR1 1/4S N/A 1.2500 in N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Three-Bolt Square Flange N/A
GVFDR1 1/4 N/A 1.2500 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A
GRFDR1 1/4S N/A 1.2500 in N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Three-Bolt Square Flange N/A
GRFDR1 1/4 N/A 1.2500 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A
VFDR1 1/4S N/A 1.2500 in N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Three-Bolt Square Flange N/A
VFDR1 1/4 N/A 1.2500 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A
RFDR1 1/4S N/A 1.2500 in N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Three-Bolt Square Flange N/A
RFDR1 1/4 N/A 1.2500 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A
GRFD1 5/16 N/A 1.3125 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A
RFD1 5/16 N/A 1.3125 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A
GRFDR1 5/16 N/A 1.3125 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A
RFDR1 5/16 N/A 1.3125 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A
GVFD1 3/8 N/A 1.3750 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A
Unit of Measure
1 2 3 4 5 »