Print Back
timken-fafnir-flange-mounted-ball-bearing-unit-3-bolt-with-locking-collar-angle-view-GVFD
Unit of Measure
« 6 

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Housing Style

CAD

GRFD1 3/8 N/A 1.3750 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A
VFD1 3/8 N/A 1.3750 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A
RFD1 3/8 N/A 1.3750 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A
GVFDR1 3/8 N/A 1.3750 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A
GRFDR1 3/8 N/A 1.3750 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A
VFDR1 3/8 N/A 1.3750 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A
RFDR1 3/8 N/A 1.3750 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A
GVFD 35 N/A 35.000 mm N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A
GRFD 35 N/A 35.000 mm N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A
VFD 35 N/A 35.000 mm N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A
RFD 35 N/A 35.000 mm N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A
GVFDR 35 N/A 35.000 mm N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A
GRFDR 35 N/A 35.000 mm N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A
VFDR 35 N/A 35.000 mm N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A
RFDR 35 N/A 35.000 mm N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A
GVFD1 7/16 N/A 1.4375 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A
GRFD1 7/16 N/A 1.4375 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A
VFD1 7/16 N/A 1.4375 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A
RFD1 7/16 N/A 1.4375 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A
GVFDR1 7/16 N/A 1.4375 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A
GRFDR1 7/16 N/A 1.4375 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A
VFDR1 7/16 N/A 1.4375 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A
RFDR1 7/16 N/A 1.4375 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A
GRFD 50 N/A 50.000 mm N/A 28.6 mm1.125 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Three-Bolt Square Flange N/A
Unit of Measure
« 6