Print Back
2-Bolt - RV Locking Collar
Unit of Measure
1 2 3 4 5 »  

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

RFTDR 5/8 N/A 0.6250 in N/A 15.9 mm0.625 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
RCJT 17 N/A 17.000 mm N/A 23.6 mm0.929 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
VCJT 17 N/A 17.000 mm N/A 23.6 mm0.929 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A
FLCT 17 N/A 17.000 mm N/A 14.7 mm0.578 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A
GVFTD 17 N/A 17.000 mm N/A 17.5 mm0.688 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A
GVFTDR 17 N/A 17.000 mm N/A 17.5 mm0.688 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A
GRFTD 17 N/A 17.000 mm N/A 15.9 mm0.625 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
GRFTDR 17 N/A 17.000 mm N/A 15.9 mm0.625 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
VFTD 17 N/A 17.000 mm N/A 17.5 mm0.688 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A
VFTDR 17 N/A 17.000 mm N/A 17.5 mm0.688 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A
RFTD 17 N/A 17.000 mm N/A 15.9 mm0.625 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
RFTDR 17 N/A 17.000 mm N/A 15.9 mm0.625 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
RCJT 11/16 N/A 0.6875 in N/A 23.6 mm0.929 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
GRFTD 11/16 N/A 0.6875 in N/A 15.9 mm0.625 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
GRFTDR 11/16 N/A 0.6875 in N/A 15.9 mm0.625 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
RFTD 11/16 N/A 0.6875 in N/A 15.9 mm0.625 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
RFTDR 11/16 N/A 0.6875 in N/A 15.9 mm0.625 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
RCJT 3/4 N/A 0.7500 in N/A 27.8 mm1.094 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
VCJT 3/4 N/A 0.7500 in N/A 27.8 mm1.094 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A
RCJT 3/4 NT N/A 0.7500 in N/A 27.8 mm1.094 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
RCJT 3/4 PT N/A 0.7500 in N/A 27.8 mm1.094 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
FLCT 3/4 N/A 0.7500 in N/A 17.1 mm0.672 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A
VFMST 3/4 N/A 0.7500 in N/A 16.7 mm0.656 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A
LFST 3/4 N/A 0.7500 in N/A 23 mm0.906 in N/A 4400 N1000 lbf N/A 10400 N2320 lbf N/A N/A Two-Bolt Flange N/A
GVFTD 3/4 N/A 0.7500 in N/A 19.8 mm0.781 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A
Unit of Measure
1 2 3 4 5 »