Print Back
Fafnir® Eccentric Locking Collar Ball Bearings
Mounted Bearings Insert Eccentric G-KRR, G-KRRB
Unit of Measure
« 21 22 23 24 25 »  

Part Number

Bore (d)

O.D. (D)

Total Width

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Lubrication Type

O.D. Type

Seal Type

CAD

GE45KPPB3 N/A 45.000 mm N/A 3.346 in85.000 mm N/A 2.22 in56.4 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GRAE45RRB N/A 45.000 mm N/A 3.346 in85.000 mm N/A 1.72 in43.7 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Relubricatable N/A Spherical OD N/A Molded Shroud N/A
GE45KRR N/A 45.000 mm N/A 3.346 in85.000 mm N/A 2.22 in56.4 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A
E45KRRB N/A 45.000 mm N/A 3.346 in85.000 mm N/A 2.22 in56.4 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A
E45KPPB4 N/A 45.000 mm N/A 3.346 in85.000 mm N/A 2.22 in56.4 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A
RAE45RRB N/A 45.000 mm N/A 3.346 in85.000 mm N/A 1.72 in43.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Non-Relubricatable N/A Spherical OD N/A Molded Shroud N/A
E45KRR N/A 45.000 mm N/A 3.346 in85.000 mm N/A 2.22 in56.4 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A
RAE45RR N/A 45.000 mm N/A 3.346 in85.000 mm N/A 1.72 in43.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Non-Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A
GE45KRRB N/A 45.000 mm N/A 3.346 in85.000 mm N/A 2.22 in56.4 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GE45KPPB4 N/A 45.000 mm N/A 3.346 in85.000 mm N/A 2.22 in56.4 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A
G1113KRRB N/A 1 4/5 in N/A 3.543 in90.000 mm N/A 2.46 in62.64 mm N/A 5210 lbf23175 N N/A 8740 lbf38877 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
G1113KRR N/A 1.8125 in N/A 3.543 in90.000 mm N/A 2.469 in62.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A
G1113KLLB N/A 1.8125 in N/A 3.543 in90.000 mm N/A 2.469 in62.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A
G1113KPPB3 N/A 1.8125 in N/A 3.543 in90.000 mm N/A 2.469 in62.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GRA113RRB N/A 1.8125 in N/A 3.543 in90.000 mm N/A 1.72 in43.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Relubricatable N/A Spherical OD N/A Molded Shroud N/A
1113KRR N/A 1.8125 in N/A 3.543 in90.000 mm N/A 2.469 in62.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A
1113KPPB3 N/A 1.8125 in N/A 3.543 in90.000 mm N/A 2.469 in62.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A
RA113RRB N/A 1.8125 in N/A 3.543 in90.000 mm N/A 1.72 in43.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Non-Relubricatable N/A Spherical OD N/A Molded Shroud N/A
RA113RR N/A 1.8125 in N/A 3.543 in90.000 mm N/A 1.72 in43.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Non-Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A
1113KLLG N/A 1.8125 in N/A 3.543 in90.000 mm N/A 2.469 in62.7 mm N/A 5100 lbf22700 N N/A 8800 lbf39000 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A
SM1113K N/A 1.8125 in N/A 3.543 in90.000 mm N/A 2.469 in62.7 mm N/A 5100 lbf22700 N N/A 8800 lbf39000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
SM1113KB N/A 1.8125 in N/A 3.543 in90.000 mm N/A 2.469 in62.7 mm N/A 5100 lbf22700 N N/A 8800 lbf39000 N N/A Non-Relubricatable N/A Spherical OD N/A N/A
SMN113K N/A 1.8125 in N/A 4.331 in110.000 mm N/A 2.625 in66.68 mm N/A 8500 lbf37900 N N/A 15300 lbf68000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
SMN113KB N/A 1.8125 in N/A 4.331 in110.000 mm N/A 2.625 in66.68 mm N/A 8500 lbf37900 N N/A 15300 lbf68000 N N/A Non-Relubricatable N/A Spherical OD N/A N/A
G1114KRRB N/A 1.8750 in N/A 3.543 in90.000 mm N/A 2.469 in62.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
Unit of Measure
« 21 22 23 24 25 »