Part Number |
Bore (d) |
O.D. (D) |
Total Width |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| SMN403WB-BR | N/A 4.1875 in | N/A 8.858 in225 mm | N/A 5.5000 in139.700 mm | N/A 45500 lbf202700 N | N/A 56000 lbf250000 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A
|
| SMN403WS | N/A 4 1/5 in | N/A 8.858 in225 mm | N/A 4.808 in122.13 mm | N/A 45500 lbf202394 N | N/A 57000 lbf253548 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A
|
| SMN407W | N/A 4 7/16 in | N/A 9.449 in240 mm | N/A 5.563 in141.29 mm | N/A 55000 lbf245000 N | N/A 64000 lbf285100 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| SMN407WB-BR | N/A 4 7/16 in | N/A 9.449 in240 mm | N/A 5.563 in141.29 mm | N/A 55000 lbf245000 N | N/A 64000 lbf285100 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A
|
| SMN407WS | N/A 4 7/16 in | N/A 9.449 in240 mm | N/A 5.558 in141.17 mm | N/A 55100 lbf245097 N | N/A 63200 lbf281127 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A
|
| SMN407WS-BR | N/A 4 7/16 in | N/A 10.433 in265 mm | N/A 5.563 in141.3 mm | N/A 55000 lbf245000 N | N/A 63000 lbf280000 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| SMN415W | N/A 4 15/16 in | N/A 11.024 in280 mm | N/A 5.938 in150.81 mm | N/A 73500 lbf327400 N | N/A 78000 lbf347400 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| SMN415WB-BR | N/A 4 15/16 in | N/A 11.024 in280 mm | N/A 5.938 in150.81 mm | N/A 73500 lbf327400 N | N/A 78000 lbf347400 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A
|
| SMN415WS-BR | N/A 4 15/16 in | N/A 11.811 in300 mm | N/A 5.938 in150.8 mm | N/A 73500 lbf327400 N | N/A 78000 lbf345000 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| SMN415WS | N/A 4 15/16 in | N/A 11.024 in280 mm | N/A 5.932 in150.67 mm | N/A 73800 lbf328278 N | N/A 77300 lbf343847 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A
|